这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

电子力显微镜选件

  • 隔声室(AIC) 隔声室(AIC) 

    隔声室(AIC)

  • N9416S Scanning Microwave Microscopy N9416S Scanning Microwave Microscopy 

    N9416S Scanning Microwave Microscopy

  • N9721B Liquid Cell N9721B Liquid Cell 

    N9721B Liquid Cell

  • N9414B-020 Electrochemistry N9414B-020 Electrochemistry 

    N9414B-020 Electrochemistry

    Electrochemical SPM offers electrochemists a mini reference electrode, providing true potential control, as well as the lowest-noise potentiostat, with large range, for in situ EC-SPM studies.

  • N9415A-020 5500EC 电化学 AFM N9415A-020 5500EC 电化学 AFM 

    N9415A-020 5500EC 电化学 AFM

  • Environmental Chamber Environmental Chamber 

    Environmental Chamber

    The environmental chamber provides an easily accessible, sealed sample compartment that is completely isolated from the rest of the system.

  • N9441A 环境控制 N9441A 环境控制 

    N9441A 环境控制

  • Scanning Thermal Microscopy (SThM) Module Scanning Thermal Microscopy (SThM) Module 

    Scanning Thermal Microscopy (SThM) Module

    Convenient plug-in module allows imaging in temperature mapping mode as well as in conductivity mapping modes.

  • N9445A 隔振 N9445A 隔振 

    N9445A 隔振

    是德台式隔声隔振室可将 AFM 与不利于成像的振动、空气扰动和噪声隔离开。

  • N9504A Scanning Tunneling Microscopy (STM) Scanner N9504A Scanning Tunneling Microscopy (STM) Scanner 

    N9504A Scanning Tunneling Microscopy (STM) Scanner

    This low-current and ultra-low current STM scanner provides stable imaging at pico-ampere and sub-pico-ampere currents to resolve individual atoms and molecules

  • N9545F SECM  (Scanning Electrochemical Microscopy) N9545F SECM (Scanning Electrochemical Microscopy) 

    N9545F SECM (Scanning Electrochemical Microscopy)

    The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope.

  • N9557A SECM  (Scanning Electrochemical Microscopy) N9557A SECM (Scanning Electrochemical Microscopy) 

    N9557A SECM (Scanning Electrochemical Microscopy)

    The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope.

  • N9446A 手套箱 N9446A 手套箱 

    N9446A 手套箱

  • N9451B Video Microscope N9451B Video Microscope 

    N9451B Video Microscope

    The open-top design of the Keysight 7500 scanner allows high-resolution video microscopy straight down the optical axis of the atomic force microscope.

  • N9513A Metrology Scanner N9513A Metrology Scanner 

    N9513A Metrology Scanner

    The 7500 achieves lower noise performance than any other commercially available 90μm AFM closed-loop scanner, enabling atomic-resolution imaging.

  • N9545A Nose Cones N9545A Nose Cones 

    N9545A Nose Cones

    These easy-to-load nose cones are made from PEEK polymers, have low chemical reactivity, and can be utilized in a wide range of solvents.

  • N9545G Quick Scan Nose Cones N9545G Quick Scan Nose Cones 

    N9545G Quick Scan Nose Cones

    Keysight’s patented, easy-to-load Quick Scan nose cones are made from titanium and utilize a two-piezo design.

  • N9716B Sample Plates N9716B Sample Plates 

    N9716B Sample Plates

    The unique, new design of Keysight’s sample plates delivers superior sample stability and ease of use.

  • N9447A 分线箱 N9447A 分线箱 

    N9447A 分线箱

  • N9451A 视频显微镜 N9451A 视频显微镜 

    N9451A 视频显微镜

  • N9521A 多功能扫描仪 N9521A 多功能扫描仪 

    N9521A 多功能扫描仪

  • N9533A 头锥 N9533A 头锥 

    N9533A 头锥

  • N9621A MAC 模型 [已停产] N9621A MAC 模型 [已停产] 

    N9621A MAC 模型 [已停产]

  • N9621B MAC 模型 III N9621B MAC 模型 III 

    N9621B MAC 模型 III

  • N9630A PicoTREC N9630A PicoTREC 

    N9630A PicoTREC

  • N9655A 温度控制 N9655A 温度控制 

    N9655A 温度控制

  • N9797AU-1FP Pico 图像软件 N9797AU-1FP Pico 图像软件 

    N9797AU-1FP Pico 图像软件

  • 脚本软件 脚本软件 

    脚本软件

  • N9795A NanoNavigator Software N9795A NanoNavigator Software 

    N9795A NanoNavigator Software

    NanoNavigator is a revolutionary new Keysight imaging and analysis software package that greatly simplifies the complete control of all scanning parameters and provides the flexibility required for more complex experiments.

  • N9797B PicoView Software N9797B PicoView Software 

    N9797B PicoView Software

    The new PicoView imaging and analysis software package from Keysight Technologies has been designed specifically for utilization with state-of-the-art Keysight AFM and SPM systems.

  • N9446B Double Glove Box N9446B Double Glove Box 

    N9446B Double Glove Box