这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

AFM――原子力显微镜

是德科技提供了一系列高精度原子力显微镜(AFM),以便满足您的特殊研究需求。是德科技的仪器可以十分灵活地进行配置,使您能够根据自己的需求扩展系统功能。是德科技领先的环境/温度系统和流体处理功能,使客户能够在电化学、聚合物和生命科学应用领域实现精细控制。是德科技提供从 1 微米到 90 微米的扫描仪,它们可自上而下进行扫描,保护电子元件和压电元件不会因为流体或恶劣的成像环境而受到损坏。此外,是德科技创新的鼻锥技术可以快速轻松地改变成像模式。是德科技拥有经验丰富的 AFM 应用科学家和技术服务团队,能够为全球客户提供有力的支持,并为您的研究提供必不可少的帮助。

什么是 AFM?

研究资源

比较所有的原子力显微镜 (7)

  • N9418S 9500 Atomic Force Microscope (AFM) [已停产] N9418S 9500 Atomic Force Microscope (AFM) [已停产] (1) 

    N9418S 9500 Atomic Force Microscope (AFM) [已停产]

    The Keysight 9500 AFM integrates revolutionary new Nano Navigator software, a high-bandwidth digital controller, and a state-of-the-art mechanical design to provide scan rates of up to 2 sec/frame (200x200 pixels).

  • N9417S 7500 Atomic Force Microscope (AFM) [已停产] N9417S 7500 Atomic Force Microscope (AFM) [已停产] (1) 

    N9417S 7500 Atomic Force Microscope (AFM) [已停产]

    • Exceptional high resolution imaging with closed-loop scanner
    • Unparalleled environmental and temperature controlled
    • Atomic-resolution imaging with closed-loop 90μm scanner
    • Superior scanning in fluids and gases

  • N9417S/N9462B 7500 ILM Atomic Force Microscope [已停产] N9417S/N9462B 7500 ILM Atomic Force Microscope [已停产] (1) 

    N9417S/N9462B 7500 ILM Atomic Force Microscope [已停产]

    Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

  • 5500 原子力显微镜(AFM)(N9410S) [已停产] 5500 原子力显微镜(AFM)(N9410S) [已停产] (1) 

    5500 原子力显微镜(AFM)(N9410S) [已停产]

    The versatile Keysight 5500 AFM/SPM microscope is the ideal multiple-user research system, delivering all the advantages and performance that the entire series of Keysight modular AFM/SPM solutions has to offer.

  • N9613A 5500 AFM Controller Upgrade [已停产] N9613A 5500 AFM Controller Upgrade [已停产] (1) 

    N9613A 5500 AFM Controller Upgrade [已停产]

    • New High bandwith controller for high-speed precision
    • New NanoNavigator software simplifies control, offers flexibility & the most popular modes
    • New Quick Sense for quantitative mapping of nanomechanical properties

  • 5600LS 原子力显微镜(AFM)(N9480S) [已停产] 5600LS 原子力显微镜(AFM)(N9480S) [已停产] (1) 

    5600LS 原子力显微镜(AFM)(N9480S) [已停产]

    The Keysight 5600LS utilizes a fully addressable 200mm x 200mm stage and a new, low-noise AFM design to image large samples in air or smaller samples in liquid, and under temperature control.

  • 5500ILM 原子力显微镜(AFM) (N9435S) [已停产] 5500ILM 原子力显微镜(AFM) (N9435S) [已停产] (1) 

    5500ILM 原子力显微镜(AFM) (N9435S) [已停产]

    The Keysight 5500 ILM system combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data.