这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Wireless Test Managers

Product support information for discontinued and obsolete Wireless Test Managers

  • E6560A CDMA2000/IS-95 Wireless Test Manager [已淘汰] E6560A CDMA2000/IS-95 Wireless Test Manager [已淘汰] 

    E6560A CDMA2000/IS-95 Wireless Test Manager [已淘汰]

    Keysight E6560A wireless test manager是融诸多功能于一体的强大而灵活的测试系统软件应用程序,它能实现比过去更容易的自动测试开发和支持。

  • E6560C cdma2000/IS-95/AMPS无线测试管理软件 [已淘汰] E6560C cdma2000/IS-95/AMPS无线测试管理软件 [已淘汰] 

    E6560C cdma2000/IS-95/AMPS无线测试管理软件 [已淘汰]

    最新的无线测试管理软件主要针对cdma2000/IS-95/AMPS技术,该软件采用Visual Studio.Net,同时还增强了是德无线测试管理软件的强大功能和灵活性。

  • E6562A W-CDMA Wireless Test Manager [已淘汰] E6562A W-CDMA Wireless Test Manager [已淘汰] 

    E6562A W-CDMA Wireless Test Manager [已淘汰]

    The E6562A W-CDMA wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6562C W-CDMA Wireless Test Manager [已淘汰] E6562C W-CDMA Wireless Test Manager [已淘汰] 

    E6562C W-CDMA Wireless Test Manager [已淘汰]

    The Keysight E6562C Wireless Test Manager is our newest Wireless Test Manager for W-CDMA technology.

  • E6563A AMPS/136 Wireless Test Manager [已淘汰] E6563A AMPS/136 Wireless Test Manager [已淘汰] 

    E6563A AMPS/136 Wireless Test Manager [已淘汰]

    The Keysight E6563A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6564A 1xEV-DO Wireless Test Manager [已淘汰] E6564A 1xEV-DO Wireless Test Manager [已淘汰] 

    E6564A 1xEV-DO Wireless Test Manager [已淘汰]

    The Keysight E6564A Wireless Test Manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever.

  • E6564C 1xEV-DO 无线测试管理软件 [已淘汰] E6564C 1xEV-DO 无线测试管理软件 [已淘汰] 

    E6564C 1xEV-DO 无线测试管理软件 [已淘汰]

    Keysight E6564C 1xEV-DO无线测试管理软件是一款功能强大而又灵活的一体化测试系统应用软件,它能够使自动测试的开发和支持工作变得更为轻松。

  • E6566A GSM/GPRS Wireless Test Manager [已淘汰] E6566A GSM/GPRS Wireless Test Manager [已淘汰] 

    E6566A GSM/GPRS Wireless Test Manager [已淘汰]

    Keysight's E6566A GSM/GPRS wireless test manager software makes it quick and easy to automate, optimize and support wireless device calibration and test.

  • E6566C GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰] E6566C GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰] 

    E6566C GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰]

    Keysight E6566C是一个功能强大、使用灵活的标准平台,有了它,您可以轻松定义GSM、GPRS和EGPRS手机的QA测试、最终测试和校准测试。

  • E6568B W-CDMA/GSM/GPRS Wireless Test Manager  [已淘汰] E6568B W-CDMA/GSM/GPRS Wireless Test Manager [已淘汰] 

    E6568B W-CDMA/GSM/GPRS Wireless Test Manager [已淘汰]

    The Keysight E6568B Wireless Test Manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever...

  • E6567D cdma2000/IS-95/AMPS/1xEV-DO Wireless Test Manager [已淘汰] E6567D cdma2000/IS-95/AMPS/1xEV-DO Wireless Test Manager [已淘汰] 

    E6567D cdma2000/IS-95/AMPS/1xEV-DO Wireless Test Manager [已淘汰]

    Keysight's newest Wireless Test Manager for cdma2000/IS-95/AMPS/1xEV-DO technology is E6567C. E6567C provides fast switching between wireless technologies to expedite testing and support 8960 test applications for automated test.

  • E6568D W-CDMA/GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰] E6568D W-CDMA/GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰] 

    E6568D W-CDMA/GSM/GPRS/EGPRS 无线测试管理软件 [已淘汰]

    Keysight E6568C无线测试管理软件是一款功能强大而又灵活的一体化测试系统应用软件,它能够使自动测试的开发和支持工作变得更为轻松。

  • E6569B Wireless Test Manager Suite [已淘汰] E6569B Wireless Test Manager Suite [已淘汰] 

    E6569B Wireless Test Manager Suite [已淘汰]

    The Keysight E6569B wireless test manager suite allows you to purchase the wireless test managers at a significant savings over purchasing each test manager separately.

  • E6569D Wireless Test Manager Suite [已淘汰] E6569D Wireless Test Manager Suite [已淘汰] 

    E6569D Wireless Test Manager Suite [已淘汰]

    The E6569C Wireless Test Manager suite is the first collection of the new Wireless Test Manager products the offer a Visual Basic .NET test development platform.

  • E6571A Wireless Test Manager Run-Time License [已淘汰] E6571A Wireless Test Manager Run-Time License [已淘汰] 

    E6571A Wireless Test Manager Run-Time License [已淘汰]

    The E6571A is a run-time license for use with wireless test manager products. For multi-station installations, run-time provides multi-format licensing and a lower price.

  • E6571D Wireless Test Manager Run-Time License [已淘汰] E6571D Wireless Test Manager Run-Time License [已淘汰] 

    E6571D Wireless Test Manager Run-Time License [已淘汰]

    E6571C Wireless Test Manager run-time license is It is compatible with all of the latest released standard development Wireless Test Manager products developed on the Visual Basic.Net

  • N4019A Bluetooth Wireless Test Manager [已淘汰] N4019A Bluetooth Wireless Test Manager [已淘汰] 

    N4019A Bluetooth Wireless Test Manager [已淘汰]

    The Keysight N4019A Bluetooth Wireless Test Manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever.

  • N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager [已淘汰] N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager [已淘汰] 

    N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager [已淘汰]

    The N5880A Enhanced Wireless Test Manager for cdma2000/IS-95/AMPS technology was created for use by R&D test engineers,

  • N5882A W-CDMA 增强无线测试管理软件 [已淘汰] N5882A W-CDMA 增强无线测试管理软件 [已淘汰] 

    N5882A W-CDMA 增强无线测试管理软件 [已淘汰]

    N5882A 是用于 W-CDMA/HSPA 技术的最新增强无线测试管理软件,可以为研发测试工程师提供一个功能强大且灵活的标准平台。

  • N5884A 1xEV-DO Enhanced Wireless Test Manager [已淘汰] N5884A 1xEV-DO Enhanced Wireless Test Manager [已淘汰] 

    N5884A 1xEV-DO Enhanced Wireless Test Manager [已淘汰]

    The N5884A Enhanced Wireless Test Manager for 1xEV-DO technology is a powerful, flexible standard platform with user-friendly features.

  • N6422C WiMAX无线测试管理软件 [已淘汰] N6422C WiMAX无线测试管理软件 [已淘汰] 

    N6422C WiMAX无线测试管理软件 [已淘汰]

    面向开发人员的WiMAX无线测试管理软件(与E6651A移动WiMAX测试仪一起使用)提供了自动测试和预RCT测试步骤的示例。

  • N6423C WiMAX无线测试管理软件运行时版本许可证 [已淘汰] N6423C WiMAX无线测试管理软件运行时版本许可证 [已淘汰] 

    N6423C WiMAX无线测试管理软件运行时版本许可证 [已淘汰]

    WiMAX无线测试管理软件单一运行时版本(与E6651A移动WiMAX测试仪一起使用)提供了自动测试和预RCT测试步骤的示例。