这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频和微波开关

  • N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已淘汰] N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已淘汰] 

    N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已淘汰]

    The Keysight N9397A solid state switch maximizes your frequency range from 300 kHz up to 8 GHz, with high isolation, low SWR, and fast switching speed.

  • N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [已淘汰] N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [已淘汰] 

    N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [已淘汰]

    The Keysight N9397C solid state switch maximizes your frequency range from 300 kHz to 18 GHz, with high isolation, low SWR, and fast switching speed.

  • 85331A 85331A 固态开关,45 MHz 至 50 GHz,SPDT [已淘汰] 85331A 85331A 固态开关,45 MHz 至 50 GHz,SPDT [已淘汰] 

    85331A 85331A 固态开关,45 MHz 至 50 GHz,SPDT [已淘汰]

    Keysight 85331A 单刀双掷(SP2T)固态开关最大限度地提高了频率范围(从 45 MHz 到 50 GHz)

  • 85332A 固态开关,45 MHz 至 50 GHz,SP4T [已淘汰] 85332A 固态开关,45 MHz 至 50 GHz,SP4T [已淘汰] 

    85332A 固态开关,45 MHz 至 50 GHz,SP4T [已淘汰]

    Keysight 85332A 单刀四掷(SP4T)固态开关最大限度地提高了频率范围(从 45 MHz 到 50 GHz),并具有高隔离度和极快的开关切换速度等出色的性能。