这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

检波器

  • 33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已淘汰] 33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已淘汰] 

    33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已淘汰]

    The Keysight 33330D high-performance planar-doped barrier detector is one of the Keysight family of high performance detectors.

  • 8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已淘汰] 8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已淘汰] 

    8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已淘汰]

    The Keysight 8473E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已淘汰] 8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已淘汰] 

    8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已淘汰]

    The Keysight 8474A is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.