这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

偏置网络

  • 11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已淘汰] 11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已淘汰] 

    11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已淘汰]

    The 11615A broadband bias network, 0.5 to 26.5 GHz, 1 Watt, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已淘汰] 11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已淘汰] 

    11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已淘汰]

    The 11616A broadband high power bias network, 0.8 to 4 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616B Bias Network, 2 to 8 GHz, 10 Watts [已淘汰] 11616B Bias Network, 2 to 8 GHz, 10 Watts [已淘汰] 

    11616B Bias Network, 2 to 8 GHz, 10 Watts [已淘汰]

    The 11616B broadband high power bias network, 2 to 8 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616C Bias Network, 4 to 18 GHz, 10 Watts [已淘汰] 11616C Bias Network, 4 to 18 GHz, 10 Watts [已淘汰] 

    11616C Bias Network, 4 to 18 GHz, 10 Watts [已淘汰]

    The 11616C broadband high power bias network, 4 to 18 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.