这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

USB 和局域网功率传感器

USB Power Sensors

Keysight USB 与局域网功率传感器提供了功率计的峰值功率和平均功率测量功能,且外形紧凑,便于携带。

通过即插即用的 USB 连通性,您可以快速和轻松地对功率传感器进行设置。只需将传感器连接到 PC 上,便可使用软件套件立即执行功率测量。Keysight USB 功率传感器可以让您梦想成真——简单的设置,发挥远超传感器的功能。

您是否正在寻找一款具有局域网连通性的功率传感器,想用它实现卫星系统的远程监测?您可以选择 L20X0XA 局域网功率传感器。它是一款基于局域网/以太网供电(PoE)的传感器,配有热真空选件,且拥有超宽的动态范围。

您想要寻找一款 USB 功率传感器来插入到 PC 中吗?请选择 U20X0XA USB 功率传感器,它拥有实时测量功能和零静寂时间,内置固化软件存储器高达 1MB。

U/L2050/60 X 系列 USB/LAN 宽动态范围峰值和平均功率传感器

  • 拥有 -70 至 +26 dBm 的宽动态范围,静寂时间为零,可以测量连续脉冲(低至 100us PRI 或 10 kHz PRF)

U2040 X 系列宽动态范围功率传感器

  • 超快的测量速度(50,000 个读数/秒)

U2020 X 系列 USB 峰值功率和平均功率传感器

  • 宽广的峰值功率动态范围,并且在缓冲模式下拥有很高的测量速度

U8480 系列 USB 热电偶功率传感器

  • 拥有同类产品中较为出色的功率线性度和实时测量不确定度(MU)

U2000 系列 USB 平均功率传感器

  • 可测量所有类型信号(不限制带宽)的平均功率

界面直观的功率测量软件

了解与 USB 功率传感器配合使用的 N1918A 功率分析管理软件的更多信息。N1918A 功率分析管理软件。

Keysight BenchVue 软件(2.5 和更高版本)可与 Keysight U2020 X 系列 USB 峰值功率和平均功率传感器搭配使用。BV0000A BenchVue 平台软件。

仪器兼容性:

现在,它的固化软件完全兼容是德科技的特定仪器(仅适用于 U2000 系列)。

比较所有的 USB 功率传感器 (30)

缩小范围

按内容类型

按产品类别

1-25 / 124

排序:
Power Sensor Overpower Failure Verification Guideline - Application Note
Describes the TDR method to verify failure due to overpower

应用说明 2019-07-02

PDF PDF 810 KB
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide

编程和语法指南 2019-06-03

PDF PDF 5.18 MB
U2040, U2053/63 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

产品资料 2019-04-09

7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2019-02-13

PDF PDF 1.51 MB
U8480 Series USB Thermocouple Power Sensor - Programming Guide
This programming guide provides programming examples for U8480 Series USB Thermocouple Power Sensor.

编程和语法指南 2019-01-10

PDF PDF 4.92 MB
是德科技 功率计和功率传感器
是德科技 功率计和功率传感器

选型指南 2018-11-28

U8480 Series USB Thermocouple Power Sensor - Service Guide
This manual describes the features and functions, operations and service of the U8480 Series USB Thermocouple Power Sensor.

服务手册 2018-11-08

PDF PDF 1.21 MB
2050/60 X-Series Wide Dynamic Range Power Sensors Service Guide
Contains performance verification and servicing information for the 2050/60 X-Series wide dynamic range power sensors.

服务手册 2018-10-29

PDF PDF 1.95 MB
L2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2053/63XA Power Sensor.

技术总览 2018-10-01

PDF PDF 84 KB
L2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2053/63XA Power Sensor.

技术总览 2018-10-01

ZIP ZIP 3.72 MB
U2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2053/63XA Power Sensor.

技术总览 2018-10-01

PDF PDF 88 KB
U2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2053/63XA Power Sensor

技术总览 2018-10-01

ZIP ZIP 1.92 MB
L2051/52/61/62XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2051/52/61/62XA Power Sensor.

技术总览 2018-10-01

PDF PDF 89 KB
L2051/52/61/62XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2051/52/61/62XA Power Sensor

技术总览 2018-10-01

ZIP ZIP 3.78 MB
Achieving Fast and Accurate Multi-Channel Power Measurements Over a Wide Dynamic Range for Wireless
This application note explains how to obtain a wide power measurement range on the lower power level. This is important for chipsets designed to handle a wider power range to support higher data throughput and wider coverage area

应用说明 2018-09-20

Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

手册 2018-09-18

PDF PDF 4.56 MB
Top Five Reasons Why X-Series Power Sensors Are Ideal For Wireless Chipset Manufacturing Tests
This application brief details the top five reasons why the X-Series wide dynamic range power sensors are the ideal solution for wireless chipset manufacturing tests

应用说明 2018-09-14

PDF PDF 1.51 MB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

产品资料 2018-07-30

2050/60 X-Series Wide Dynamic Range Power Sensors- User's Guide
This User's Guide gets you started and provides operating information to get you familiar with the 2050/60 X-Series wide dynamic range power sensors.

用户手册 2018-07-01

PDF PDF 5.92 MB
Compatibility of USB Power Sensors with Keysight Instruments – Application Note
Application note on "Compatibility of USB Power Sensors with Keysight Instruments".

应用说明 2018-05-18

USB Power Sensors Single/Multi-Channel Power Measurement - Application Note
In many of today's power measurement applications there is a need to make multiple power measurements simultaneously. Added complexities occur when the measurements need to be obtained from places where access is inconvenient, or when the distance to the measurement location exceeds the IEEE industry-specified USB cable length of 5 meters (16 feet).

应用说明 2017-12-02

PDF PDF 2.55 MB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
Best Practices For Making The Most Accurate Radar Pulse Measurements - Application Note
Learn how to make the most accurate radar pulse measurements. This article also covers real-world scenarios that demonstrate how to carry out these tips with Keysight power meters and sensors.

应用说明 2017-12-01

PDF PDF 2.90 MB
Understanding DC-coupled and DC-blocked Power Sensors - Application Note
This article compares DC-coupled and AC-coupled power sensors (also known as "DC-blocked" sensors), and explains how sensor selection could affect your measurement accuracy.

应用说明 2017-12-01

PDF PDF 648 KB
Achieving Accurate RF and Microwave Power Measurements for Satellite Thermal Vacuum Test – App Note
This application note explains how the new TVAC power sensor offers a simplified test setup with more accurate and reliable microwave power measurements for TVAC test of satellite equipment.

应用说明 2017-12-01

PDF PDF 1.31 MB

1 2 3 4 5 下一页

相关行业和技术