这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

固态开关,300 kHz至50 GHz

是德固态开关性能卓越,并具有工作频率范围宽、隔离度高和切换速度快等特点。这些吸收型开关设计用于高频、单刀双掷(SPDT)和单刀四掷(SP4T)操作。其应用领域包括仪器、通信、雷达、天线及其他需要高速射频和微波开关切换的测试系统。

替代通知:85331B/32B 50 GHz PIN二级管开关完全替代2006年9月1日停产的85331A/32A。对85331A/32A的技术支持将于2008年6月1日截止。

对比产品资料中的全部内容 (12)

查找产品

  • U9397A FET 固态开关,300 kHz 至 8 GHz,SPDT U9397A FET 固态开关,300 kHz 至 8 GHz,SPDT (1) 

    U9397A FET 固态开关,300 kHz 至 8 GHz,SPDT

    The Keysight U9397A FET solid state switches combine a broad frequency range from 300 kHz to 8 GHz, low video leakage and high isolation with an industry-leading settling time of < 350 μs.

  • U9397C FET 固态开关,300 kHz 至 18 GHz,SPDT U9397C FET 固态开关,300 kHz 至 18 GHz,SPDT (1) 

    U9397C FET 固态开关,300 kHz 至 18 GHz,SPDT

    The Keysight U9397C FET solid state switches combine a broad frequency range from 300 kHz to 18 GHz, low video leakage and high isolation with an industry-leading settling time of < 350 μs.

  • 85331B 固态开关,45 MHz 至 50 GHz,SPDT 85331B 固态开关,45 MHz 至 50 GHz,SPDT (1) 

    85331B 固态开关,45 MHz 至 50 GHz,SPDT

    Keysight 85331B 单刀双掷(SP2T)固态开关最大限度地提高了频率范围(从 45 MHz 到 50 GHz)。

  • 85332B 固态开关,45 MHz 至 50 GHz,SP4T 85332B 固态开关,45 MHz 至 50 GHz,SP4T (1) 

    85332B 固态开关,45 MHz 至 50 GHz,SP4T

    Keysight 85332B 单刀四掷(SP4T)固态开关最大限度地提高了频率范围(从 45 MHz 到 50 GHz),并具有高隔离度和极快的开关切换速度等出色的性能。

  • P9400A 固态 PIN 二极管转换开关,100 MHz 至 8 GHz P9400A 固态 PIN 二极管转换开关,100 MHz 至 8 GHz (1) 

    P9400A 固态 PIN 二极管转换开关,100 MHz 至 8 GHz

    The Keysight P9400A solid state PIN diode transfer switch provides high port-to-port isolation, ultra-fast switching speed and low insertion loss over a broad operating frequency range.

  • P9400C 固态 PIN 二极管转换开关,100 MHz 至 18 GHz P9400C 固态 PIN 二极管转换开关,100 MHz 至 18 GHz (1) 

    P9400C 固态 PIN 二极管转换开关,100 MHz 至 18 GHz

    The Keysight P9400C solid state PIN diode transfer switch provides high port-to-port isolation, ultra-fast switching speed and range.

  • P9402A PIN 固态开关,100 MHz 至 8 GHz,SPDT P9402A PIN 固态开关,100 MHz 至 8 GHz,SPDT (1) 

    P9402A PIN 固态开关,100 MHz 至 8 GHz,SPDT

    Keysight P9402A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns

  • P9402C PIN 固态开关,100 MHz 至 18 GHz,SPDT P9402C PIN 固态开关,100 MHz 至 18 GHz,SPDT (1) 

    P9402C PIN 固态开关,100 MHz 至 18 GHz,SPDT

    Keysight P9402C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns

  • P9404A PIN 固态开关,100 MHz 至 8 GHz,SP4T P9404A PIN 固态开关,100 MHz 至 8 GHz,SP4T (1) 

    P9404A PIN 固态开关,100 MHz 至 8 GHz,SP4T

    Keysight P9404A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns

  • P9404C PIN 固态开关,100 MHz 至 18 GHz,SP4T P9404C PIN 固态开关,100 MHz 至 18 GHz,SP4T (1) 

    P9404C PIN 固态开关,100 MHz 至 18 GHz,SP4T

    Keysight P9404C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns