这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

移动台测试和设备服务

用Keysight产品更快测试和修理移动电话

在电话返修上,您耗费了太多时间、金钱、遇到太多挫折吗?Keysight便捷的移动电话筛选和修理解决方案提供了在零售店和库房的检验、修理和校准能力。

  • E6393B cdma2000®/AMPS Mobile Station Test Set [已淘汰] E6393B cdma2000®/AMPS Mobile Station Test Set [已淘汰] 

    E6393B cdma2000®/AMPS Mobile Station Test Set [已淘汰]

    The Keysight E6393B mobile station test set is an effective tool that provides mobile station screening and repair diagnostic functions.

  • E6392B GSM (GPRS) Mobile Station Test Set [已淘汰] E6392B GSM (GPRS) Mobile Station Test Set [已淘汰] 

    E6392B GSM (GPRS) Mobile Station Test Set [已淘汰]

    The Keysight E6392B GSM (GPRS) mobile station test set is an effective tool providing mobile station screening and repair diagnostic functions for NEM and Service Provider technicians and operators.

  • E8298A Point of Service (PoST) Server Software [已淘汰] E8298A Point of Service (PoST) Server Software [已淘汰] 

    E8298A Point of Service (PoST) Server Software [已淘汰]

    Test and repair mobile phones faster with Keysight.

  • 8920B RF 通信测试仪 [已淘汰] 8920B RF 通信测试仪 [已淘汰] 

    8920B RF 通信测试仪 [已淘汰]

    Keysight 8920B是基于Keysight 8920A的全功能测试装置,8920B用PCMCIA存储卡作数据保存和无线电测试程序。

  • E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已淘汰] E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已淘汰] 

    E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已淘汰]

    Keysight E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801

  • E6393A CDMA/PCS/AMPS 移动台测试装置 [已淘汰] E6393A CDMA/PCS/AMPS 移动台测试装置 [已淘汰] 

    E6393A CDMA/PCS/AMPS 移动台测试装置 [已淘汰]

    Keysight E6393A/B移动台测试装置是一种高效率的工具,它能为网络设备制造商和服务提供商的维修和运营人员提供移动台筛选和修理诊断能力。

  • E6392A GSM Mobile Station Test Set [已淘汰] E6392A GSM Mobile Station Test Set [已淘汰] 

    E6392A GSM Mobile Station Test Set [已淘汰]

    The Keysight E6392A GSM mobile station test set provides remote service centers with test sets that are accurate, versatile, easy-to-use, and affordable.

  • 8924 Mobile Station Test Set Family [已停产] 8924 Mobile Station Test Set Family [已停产] 

    8924 Mobile Station Test Set Family [已停产]

    8924C CDMA Mobile Station Test verifies performance of dual-mode CDMA mobile phones, 500 to 1000 MHz

  • E8285 CDMA/PCS Mobile Station Test Set Family [已停产] E8285 CDMA/PCS Mobile Station Test Set Family [已停产] 

    E8285 CDMA/PCS Mobile Station Test Set Family [已停产]

    CDMA/PCS mobile station test set family