这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

面向特定应用的测试系统和器件

Keysight Open产品令系统集成变得更简单。选择Keysight Open,就是选择了能够随时集成到系统中的仪器、开放式软件和PC标准I/O(LAN/USB)。它可以让您随心所欲地挑选合适的工具来组成自己的测试方案,并确保这些工具每次都能出色地协同工作。

1-25 / 638

排序:
Open Source License Compliance
BT2200 Charge-Discharge Platform - Open Source License Compliance

应用说明 2020-09-29

E8740A Automotive Radar Signal Analysis and Signal Generation User guide
E8740A Automotive Radar Signal Analysis and Signal Generation Solutions including ETSI standards and Interference tests

用户手册 2020-09-23

PDF PDF 13.61 MB
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

产品资料 2020-09-16

E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

产品资料 2020-08-27

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

产品资料 2020-08-20

PDF PDF 752 Bytes
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

应用说明 2020-08-19

PDF PDF 8.51 MB
BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

产品资料 2020-08-07

PDF PDF 755 Bytes
Understanding FMCW Automotive Radar
In this application note, we will look at frequency modulated continuous waveform (FMCW) radar technology in detail, particularly the wideband 76-81 GHz range. We will describe how you can use Keysight’s solutions to test your designs to ensure maximum efficiency, reliability, repeatability, and most importantly, ensure that your devices work to the highest safety standards possible.

应用说明 2020-07-23

AP0200A Vehicle Network Interface, 2x CAN-FD User Guide
User Guide for AP0200A Vehicle Network Interface, 2x CAN-FD

用户手册 2020-07-16

PDF PDF 2.06 MB
Keysight Serial Protocol Driver Installation Manual
Guide for Keysight Serial Protocol Driver Installation

安装手册 2020-07-16

PDF PDF 321 KB
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge, the risks the problems, a recall or safety related issue can be catastrophic, testing to stringent standards can prevent. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results

基本演示 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to setup and test against the required standards. The software provides compliance tests for three different data rates, two different standards bodies

基本演示 2020-07-15

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本演示 2020-07-15

M8920A PXIe Radio Test Set Measurement Guide
Measurement information for the M8920A PXIe radio test set.

用户手册 2020-07-01

PDF PDF 5.27 MB
X-Series Multi-touch Signal Analyzer N9093 Radio Test Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

帮助文件 2020-06-18

Latency in Automotive Ethernet Switches
Automotive Ethernet systems rely on speed and timing. Knowing the latency of the overall network is critical. See how to utilize Keysight protocol decode and triggering application to measure the latency in your switch

应用说明 2020-06-18

M8920A PXIe Radio Test Set - Configuration Guide
This configuration guide provides hardware and software options for the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

配置指南 2020-06-15

PDF PDF 609 KB
AE6910T Method of Implementation and User’s Manual
User’s manual and MOI AE6910T automotive Ethernet Tx tests

用户手册 2020-05-20

AP1200A Multi-Protocol Vehicle Network Interface User Guide
User Guide for AP1200A Multi-Protocol Vehicle Network Interface

用户手册 2020-04-30

PDF PDF 5.46 MB
TS-5040 Functional Test System The perfect base for your turnkey solutions
The Keysight TS-5040 Functional Test System is an ideal base for customers' turnkey solutions.

产品资料 2020-04-16

GPIB, USB and Instrument Control for Easy PC-to-Instrument Connections - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

产品资料 2020-03-26

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技术总览 2020-03-06

PDF PDF 829 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

应用说明 2020-03-02

AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
Installation and user guide AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software

用户手册 2020-02-29

PDF PDF 2.91 MB
APM0100E 100BASE-T1/Ethernet Media Converter User Guide
User guide for APM0100E 100BASE-T1/Ethernet Media Converter

用户手册 2020-02-29

PDF PDF 1.28 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页