这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

逻辑分析仪附件[已停止生产]

关于已停产和废型的逻辑分析仪附件的产品支持信息,请了解新一代是德逻辑分析仪产品。

  • 16500L 10Base-2 LAN Interface Module [已淘汰] 16500L 10Base-2 LAN Interface Module [已淘汰] 

    16500L 10Base-2 LAN Interface Module [已淘汰]

    Bring logic analysis to your computer with the Agilenta 16500L interface module...

  • 16500H 10Base-T Interface Module [已淘汰] 16500H 10Base-T Interface Module [已淘汰] 

    16500H 10Base-T Interface Module [已淘汰]

    Bring logic analysis to your computer with the Keysight 16500H interface module. It connects the 16500B mainframe...

  • 16535A MultiProbe Control Module [已淘汰] 16535A MultiProbe Control Module [已淘汰] 

    16535A MultiProbe Control Module [已淘汰]

    The Keysight multiProbe system makes it possible to connect scope probes to hundreds of nodes simultaneously...

  • E8116A Preprocessor Interface for Motorola CPU32 [已淘汰] E8116A Preprocessor Interface for Motorola CPU32 [已淘汰] 

    E8116A Preprocessor Interface for Motorola CPU32 [已淘汰]

    The HP E8116A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32...

  • E8118A Preprocessor Interface for Motorola CPU32 [已淘汰] E8118A Preprocessor Interface for Motorola CPU32 [已淘汰] 

    E8118A Preprocessor Interface for Motorola CPU32 [已淘汰]

    TheKeysight E8118A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32 target...

  • E2487C Analysis Probe [已淘汰] E2487C Analysis Probe [已淘汰] 

    E2487C Analysis Probe [已淘汰]

    The Keysight E2487C for Intel Celeron™, Pentium® II, III, and Pentium II, III, Xeon™, with its transaction tracker and inverse assembler allows you to easily trace the operation of your system.

  • E2494S Analysis Probe for the Pentium® II Mobile... [已淘汰] E2494S Analysis Probe for the Pentium® II Mobile... [已淘汰] 

    E2494S Analysis Probe for the Pentium® II Mobile... [已淘汰]

    The Keysight E2494S includes the Probe Adapter (E2494A) and Analysis Probe (E2487C) which link to the 16700A or 16702A...

  • E5337A 用于 80960J 系列的 132 针 PQFP 适配器 [已淘汰] E5337A 用于 80960J 系列的 132 针 PQFP 适配器 [已淘汰] 

    E5337A 用于 80960J 系列的 132 针 PQFP 适配器 [已淘汰]

    Keysight E5337A 可非常方便地将是德逻辑分析仪的分析探头连接到 132 针 PQFP 或 CQFP 表面贴装器件中的 Intel 80960J 系列微处理器。

  • E9638A 小容量探头至 BNC(阳头)适配器 [已淘汰] E9638A 小容量探头至 BNC(阳头)适配器 [已淘汰] 

    E9638A 小容量探头至 BNC(阳头)适配器 [已淘汰]

    Keysight E9638A 探针至 BNC(阳头)适配器可在探针和 50 欧姆 BNC 阳头适配器之间建立直接连接。

  • 10085A 16 通道逻辑探头和端接适配器 [已淘汰] 10085A 16 通道逻辑探头和端接适配器 [已淘汰] 

    10085A 16 通道逻辑探头和端接适配器 [已淘汰]

    Keysight 10085A 逻辑探头和端接适配器可与 54621D、54622D 和 54645D 混合信号示波器结合使用。

  • 1182B 移动仪器台车 [已淘汰] 1182B 移动仪器台车 [已淘汰] 

    1182B 移动仪器台车 [已淘汰]

    Keysight 1182B 能够方便地移动测试设备。

  • 10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [已淘汰] 10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [已淘汰] 

    10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [已淘汰]

    Keysight 10466A 8-Channel Tri-State TTL/3.3V Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Ggenerator.

  • B4600B System Performance Analysis Tool Set [已淘汰] B4600B System Performance Analysis Tool Set [已淘汰] 

    B4600B System Performance Analysis Tool Set [已淘汰]

    The Keysight B4600B system performance analysis (SPA) tool set profiles your entire system at all levels of abstraction...

  • B4620B Source Correlation Tool Set [已淘汰] B4620B Source Correlation Tool Set [已淘汰] 

    B4620B Source Correlation Tool Set [已淘汰]

    The Keysight B4620B source correlation tool set correlates the logic analyzer trace with the high-level source...

  • FSI-60026 PCI 5v Analysis Probe [已淘汰] FSI-60026 PCI 5v Analysis Probe [已淘汰] 

    FSI-60026 PCI 5v Analysis Probe [已淘汰]

    This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.