这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

已断货的测试和测量软件和连通性产品

  • E2050B LAN/GPIB Gateway [已淘汰] E2050B LAN/GPIB Gateway [已淘汰] 

    E2050B LAN/GPIB Gateway [已淘汰]

    The Keysight E2050B provides low-cost access to GPIB instrumentation over an existing LAN.

  • E2051A Rack Mount Kit for E2050B LAN/GPIB Gateway  [已淘汰] E2051A Rack Mount Kit for E2050B LAN/GPIB Gateway [已淘汰] 

    E2051A Rack Mount Kit for E2050B LAN/GPIB Gateway [已淘汰]

    The Keysight E2051A rack mount kit is 1U high and includes all mounting hardware.

  • E2075A General Purpose I/O Interface for Windows 95/NT [已淘汰] E2075A General Purpose I/O Interface for Windows 95/NT [已淘汰] 

    E2075A General Purpose I/O Interface for Windows 95/NT [已淘汰]

    The Keysight E2075A is an ISA PC interface which can be used to communicate with programmable measurement devices.

  • E2094K 用于仪器控制的IO程序库K修订版 [已淘汰] E2094K 用于仪器控制的IO程序库K修订版 [已淘汰] 

    E2094K 用于仪器控制的IO程序库K修订版 [已淘汰]

    用于仪器控制的IO程序库K修订版

  • 82345B PC Automation Kit for HP VEE [已淘汰] 82345B PC Automation Kit for HP VEE [已淘汰] 

    82345B PC Automation Kit for HP VEE [已淘汰]

    The Keysight 82345B PC automation kit.

  • 82345F PC Test-Automation Kit [已淘汰] 82345F PC Test-Automation Kit [已淘汰] 

    82345F PC Test-Automation Kit [已淘汰]

    The Keysight 82345F PC Automation Kit provides the interface hardware and development software necessary to quickly and easily configure a PC-based test system...

  • 82351F PC Test-Automation Kit for PCI Bus [已淘汰] 82351F PC Test-Automation Kit for PCI Bus [已淘汰] 

    82351F PC Test-Automation Kit for PCI Bus [已淘汰]

    The Keysight 82351F PC test-automation kit provides the interface hardware and development software necessary to quickly and easily configure a test system using a PCI-based PC...

  • H2326A Educator's Lab Starter Kit [已淘汰] H2326A Educator's Lab Starter Kit [已淘汰] 

    H2326A Educator's Lab Starter Kit [已淘汰]

    H2326A is intended for accredited universities, colleges, or vocational/technical schools.

  • 82353G VEE OneLab 6 PC PCI GPIB Automation Kit [已淘汰] 82353G VEE OneLab 6 PC PCI GPIB Automation Kit [已淘汰] 

    82353G VEE OneLab 6 PC PCI GPIB Automation Kit [已淘汰]

    82353G, Keysight PC test-automation kit provides the interface hardware and development software necessary to quickly and easily configure a measurement system.

  • E2123G VEE OneLab 6 for Windows 95/98/NT/2000 [已淘汰] E2123G VEE OneLab 6 for Windows 95/98/NT/2000 [已淘汰] 

    E2123G VEE OneLab 6 for Windows 95/98/NT/2000 [已淘汰]

    E2123G, An easy-to-learn, measurement-smart PC graphical programming environment designed for individual engineers and scientists at an unprecedented price/performance point...

  • H2327G VEE Pro 6 for Windows Faculty License [已淘汰] H2327G VEE Pro 6 for Windows Faculty License [已淘汰] 

    H2327G VEE Pro 6 for Windows Faculty License [已淘汰]

    Faculty Site License

  • H2328G VEE OneLab 6 for Windows Faculty License [已淘汰] H2328G VEE OneLab 6 for Windows Faculty License [已淘汰] 

    H2328G VEE OneLab 6 for Windows Faculty License [已淘汰]

    H2328G, Faculty Site License

  • E2110C HP VEE Revision 3.X for Series 300/400 [已淘汰] E2110C HP VEE Revision 3.X for Series 300/400 [已淘汰] 

    E2110C HP VEE Revision 3.X for Series 300/400 [已淘汰]

    E2110C, is a graphical programming language designed exclusively for test engineering.

  • E2120C HP VEE Revision 3.1 for Windows® 3.1 [已淘汰] E2120C HP VEE Revision 3.1 for Windows® 3.1 [已淘汰] 

    E2120C HP VEE Revision 3.1 for Windows® 3.1 [已淘汰]

    E2120C, A powerful visual programming language designed exclusively for test engineering

  • Keysight VEE Express 8.0 [已淘汰] Keysight VEE Express 8.0 [已淘汰] 

    Keysight VEE Express 8.0 [已淘汰]

    Keysight VEE Express 8.0作为Keysight VEE Pro 8.0的一个组成部分,是为使用Keysight USB设备(包括Keysight U2300A和U2700A系列USB设备)进行自动数据采集和分析而设计的。

  • Keysight VEE Express 9.2 [已停产] Keysight VEE Express 9.2 [已停产] 

    Keysight VEE Express 9.2 [已停产]

    Keysight VEE Pro 9.2 是一款屡获殊荣、易于使用的图形语言环境,可取代 VEE Express 9.0,进行快速测量和分析 。 Keysight VEE 的设计易于扩展,非常灵活,兼容最新的业界标准,使是德及其他制造商生产的硬件和软件能够完美地配合工作。

  • Keysight VEE Pro 8.0 [已淘汰] Keysight VEE Pro 8.0 [已淘汰] 

    Keysight VEE Pro 8.0 [已淘汰]

    Keysight VEE Pro 8.0 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Keysight VEE Pro 8.5 [已停产] Keysight VEE Pro 8.5 [已停产] 

    Keysight VEE Pro 8.5 [已停产]

    Keysight VEE Pro 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • T&M Toolkit 2.0 with Test Automation [已淘汰] T&M Toolkit 2.0 with Test Automation [已淘汰] 

    T&M Toolkit 2.0 with Test Automation [已淘汰]

    T&M Toolkit 2.0 is a set of test and measurement tools and components that extends Microsoft® Visual Studio® .NET development environment.

  • VEE Pro 8.5 Education version [已停产] VEE Pro 8.5 Education version [已停产] 

    VEE Pro 8.5 Education version [已停产]

    Keysight VEE Pro 8.5 Education是一款专门为教育机构定制的Keysight VEE Pro软件。一份该版本的软件内含50个许可证。

  • 从 Keysight VEE Express 8.5 升级到 Keysight VEE Express 9.2 [已停产] 从 Keysight VEE Express 8.5 升级到 Keysight VEE Express 9.2 [已停产] 

    从 Keysight VEE Express 8.5 升级到 Keysight VEE Express 9.2 [已停产]

    这个选件可将 Keysight VEE Express 8.5 升级到 Keysight VEE Express 9.2。 它能确保您经济高效地使用 Keysight VEE 不断提高工作效率。

  • 从 Keysight VEE Express 8.5 升级到 Keysight VEE Pro 9.2 [已停产] 从 Keysight VEE Express 8.5 升级到 Keysight VEE Pro 9.2 [已停产] 

    从 Keysight VEE Express 8.5 升级到 Keysight VEE Pro 9.2 [已停产]

    这个选件可将 Keysight VEE Express 8.5 升级到 Keysight VEE Pro 9.2。 它能确保您经济高效地使用 Keysight VEE 不断提高工作效率。

  • 11835A Data Buffer [已淘汰] 11835A Data Buffer [已淘汰] 

    11835A Data Buffer [已淘汰]

    The Keysight 11835A Data Buffer is a configurable data output device. Its primary function is to buffer data from a computer and...

  • 82340A HPIB card and SICL for Windows 3.1 [已淘汰] 82340A HPIB card and SICL for Windows 3.1 [已淘汰] 

    82340A HPIB card and SICL for Windows 3.1 [已淘汰]

    The Keysight 82340A HPIB card and SICL for Windows 3.1...

  • 82340B GPIB Interface and Software for Windows [已淘汰] 82340B GPIB Interface and Software for Windows [已淘汰] 

    82340B GPIB Interface and Software for Windows [已淘汰]

    The Keysight 82340B GPIB Interface Card and software for external PCs make it easy to access and control instruments, exchange data, and create your own automated test applications.

  • 82341B High-performance HP-IB Card for Windows [已淘汰] 82341B High-performance HP-IB Card for Windows [已淘汰] 

    82341B High-performance HP-IB Card for Windows [已淘汰]

    Keysight 82341B High-performance HP-IB Card for Windows

  • 82341C ISA 高性能GPIB 接口卡,适用于Windows 95/98/NT/2000 [已淘汰] 82341C ISA 高性能GPIB 接口卡,适用于Windows 95/98/NT/2000 [已淘汰] 

    82341C ISA 高性能GPIB 接口卡,适用于Windows 95/98/NT/2000 [已淘汰]

    Keysight 82341C是适用于ISA PC机的低价高性能IEEE-488 接口和软件。

  • 82341D High-Performance GPIB Interface for Windows 95 [已淘汰] 82341D High-Performance GPIB Interface for Windows 95 [已淘汰] 

    82341D High-Performance GPIB Interface for Windows 95 [已淘汰]

    The Keysight 82341D GPIB Interface Card and software using the Intel Plug-and-Play specification for external PCs.

  • 82346A PC Automation Kit for HP BASIC for Windows [已淘汰] 82346A PC Automation Kit for HP BASIC for Windows [已淘汰] 

    82346A PC Automation Kit for HP BASIC for Windows [已淘汰]

    The Keysight 82346A PC Automation Kits gives you everything you need to control your test system: ...

  • 82346B PC Test Automation Kit for HP BASIC [已淘汰] 82346B PC Test Automation Kit for HP BASIC [已淘汰] 

    82346B PC Test Automation Kit for HP BASIC [已淘汰]

    The Keysight 82346B PC test automation kit for HP BASIC provides everything you need to easily access and control your GPIB instrumentation via your PC...

  • 82350A PCI高性能 GPIB 接口卡,适用于Windows 95/98/Me/NT/2000 [已淘汰] 82350A PCI高性能 GPIB 接口卡,适用于Windows 95/98/Me/NT/2000 [已淘汰] 

    82350A PCI高性能 GPIB 接口卡,适用于Windows 95/98/Me/NT/2000 [已淘汰]

    Keysight 82350A是适用于PCI PC机的低价高性能 IEEE-488接口和软件。

  • 82356B PC Test Automation Kit for Keysight BASIC [已淘汰] 82356B PC Test Automation Kit for Keysight BASIC [已淘汰] 

    82356B PC Test Automation Kit for Keysight BASIC [已淘汰]

    The Keysight 82356B PC test automation kit includes Keysight BASIC plus the 82350A PCI GPIB card...

  • E1306A GPIB Command Module for B-Size VXI [已淘汰] E1306A GPIB Command Module for B-Size VXI [已淘汰] 

    E1306A GPIB Command Module for B-Size VXI [已淘汰]

    The Keysight E1306A is a 2-slot VXI command module designed for use with the 20-slot E1302A mainframe.

  • E2045C HP BASIC/UX for S/700 Workstations [已淘汰] E2045C HP BASIC/UX for S/700 Workstations [已淘汰] 

    E2045C HP BASIC/UX for S/700 Workstations [已淘汰]

    The Keysight E2045C HP BASIC/UX for S/700 Workstations is a simple, straight forward software development environment...

  • E2060B HP BASIC for Windows [已淘汰] E2060B HP BASIC for Windows [已淘汰] 

    E2060B HP BASIC for Windows [已淘汰]

    The Keysight E2060B, HP BASIC for Windows, brings the power and ease of use of the popular HP BASIC...

  • E2060C HP BASIC for Windows [已淘汰] E2060C HP BASIC for Windows [已淘汰] 

    E2060C HP BASIC for Windows [已淘汰]

    The Keysight E2060C HP BASIC for Windows development software brings the power and ease-of-use of the popular HP BASIC to the PC and the Microsoft Windows operating system...

  • E2060D HTBasic for Windows [已淘汰] E2060D HTBasic for Windows [已淘汰] 

    E2060D HTBasic for Windows [已淘汰]

    The Keysight E2060D HTBasic for Windows brings the power and ease-of-use of the popular HP BASIC (also knows as Rocky Mountain BASIC).

  • E2070C GPIB Interface for Keysight S/700 [已淘汰] E2070C GPIB Interface for Keysight S/700 [已淘汰] 

    E2070C GPIB Interface for Keysight S/700 [已淘汰]

    The Keysight E2070C is a complete hardware and software library package for the Keysight Series 700 workstations.

  • E2071C EISA High-Speed GPIB Interface for S/700 [已淘汰] E2071C EISA High-Speed GPIB Interface for S/700 [已淘汰] 

    E2071C EISA High-Speed GPIB Interface for S/700 [已淘汰]

    The Keysight E2071C is designed for HP-UX workstations to control instruments and exchange data.

  • E2071D High-Speed GPIB Interface for HP-UX 10.20 [已淘汰] E2071D High-Speed GPIB Interface for HP-UX 10.20 [已淘汰] 

    E2071D High-Speed GPIB Interface for HP-UX 10.20 [已淘汰]

    The Keysight E2071D is a complete hardware and software library package for HP-UX workstations.

  • E2078A PCI GPIB Interface for HP-UX 10.20 [已淘汰] E2078A PCI GPIB Interface for HP-UX 10.20 [已淘汰] 

    E2078A PCI GPIB Interface for HP-UX 10.20 [已淘汰]

    The Keysight E2078A is a high-performance IEEE-488 interface and software for 5 V PCI-based workstations.

  • E2091F I/O Libraries for HP-UX 10.20 [已淘汰] E2091F I/O Libraries for HP-UX 10.20 [已淘汰] 

    E2091F I/O Libraries for HP-UX 10.20 [已淘汰]

    E2091F I/O libraries for instrument control for HP-UX/700 controllers conforms to the latest VXIplug&play software.

  • E2094L 用于仪器控制的IO程序库L修订版 [已淘汰] E2094L 用于仪器控制的IO程序库L修订版 [已淘汰] 

    E2094L 用于仪器控制的IO程序库L修订版 [已淘汰]

    用于仪器控制的IO程序库L修订版

  • E2094M I/O 库适用于 Windows 98/ME/NT/2000/XP [已淘汰] E2094M I/O 库适用于 Windows 98/ME/NT/2000/XP [已淘汰] 

    E2094M I/O 库适用于 Windows 98/ME/NT/2000/XP [已淘汰]

    适用于Windows 98/ME/NT 2000/XP 的Keysight E2094M I/O库提供许多计算机程序语言对仪器的控制。

  • N2855A USB 2.0 Compliance Test Option [已淘汰] N2855A USB 2.0 Compliance Test Option [已淘汰] 

    N2855A USB 2.0 Compliance Test Option [已淘汰]

    N2855A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 5483xB/D series oscilloscopes.

  • W1130AZ T&M Programmers Toolkit 1.0/1.1 for Visual Studio [已淘汰] W1130AZ T&M Programmers Toolkit 1.0/1.1 for Visual Studio [已淘汰] 

    W1130AZ T&M Programmers Toolkit 1.0/1.1 for Visual Studio [已淘汰]

    W1130AZ, Keysight T&M Programmers Toolkit 1.0/1.1 is the T&M toolkit annual right to use license.

  • W1131A 用于 Visual Studio .NET 的是德测试与测量程序员工具包 [已淘汰] W1131A 用于 Visual Studio .NET 的是德测试与测量程序员工具包 [已淘汰] 

    W1131A 用于 Visual Studio .NET 的是德测试与测量程序员工具包 [已淘汰]

    W1131A 是测试与测量工具包永久即用(right to use)许可证。

  • W1138A 连通性套件,包括用于 Visual Studio .NET 的是德测试与测量程序员工具箱 [已淘汰] W1138A 连通性套件,包括用于 Visual Studio .NET 的是德测试与测量程序员工具箱 [已淘汰] 

    W1138A 连通性套件,包括用于 Visual Studio .NET 的是德测试与测量程序员工具箱 [已淘汰]

    是德连通性套件 W1138A 是捆绑提供的新软件和硬件连通性产品,可简化您的使用并为您节省开支

  • W1141A-UP6 Keysight VEE Pro Software Upgrade [已淘汰] W1141A-UP6 Keysight VEE Pro Software Upgrade [已淘汰] 

    W1141A-UP6 Keysight VEE Pro Software Upgrade [已淘汰]

    This product provides an upgrade from Keysight VEE Pro 6.x to Keysight VEE Pro 8.0.

  • W1141A-UP7 Keysight VEE Pro Software Upgrade [已淘汰] W1141A-UP7 Keysight VEE Pro Software Upgrade [已淘汰] 

    W1141A-UP7 Keysight VEE Pro Software Upgrade [已淘汰]

    This product provides an upgrade from Keysight VEE Pro 7.0x to Keysight VEE Pro 8.0.

  • W1141A-UP8EXP Keysight VEE Pro Software Upgrade [已淘汰] W1141A-UP8EXP Keysight VEE Pro Software Upgrade [已淘汰] 

    W1141A-UP8EXP Keysight VEE Pro Software Upgrade [已淘汰]

    This product provides an upgrade from Keysight VEE Express 8.0 to Keysight VEE Pro 8.0.

  • W1141B-EXP  Keysight VEE Express 8.5 [已停产] W1141B-EXP Keysight VEE Express 8.5 [已停产] 

    W1141B-EXP Keysight VEE Express 8.5 [已停产]

    Keysight VEE Express 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • W1141B-STU Keysight VEE Student 8.5 [已停产] W1141B-STU Keysight VEE Student 8.5 [已停产] 

    W1141B-STU Keysight VEE Student 8.5 [已停产]

    Keysight Student 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • W1141B-UP80 Keysight VEE Pro 软件可从 Keysight VEE Pro 8.0 升级到 Keysight VEE Pro 8.5 [已停产] W1141B-UP80 Keysight VEE Pro 软件可从 Keysight VEE Pro 8.0 升级到 Keysight VEE Pro 8.5 [已停产] 

    W1141B-UP80 Keysight VEE Pro 软件可从 Keysight VEE Pro 8.0 升级到 Keysight VEE Pro 8.5 [已停产]

    This product provides an upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 8.5.