这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率传感器电缆

是德功率传感器电缆可提供功率计和传感器间的物理连接。

U2031A-C传感器电缆(灰色)兼容U2000系列USB功率传感器。

N1917A-C传感器电缆(蓝色)是连接8480系列和所有E系列传感器(包括E9320峰值和平均值传感器)与N1911/12A P系列功率计所使用的电缆适配器。

E9288A-C传感器电缆(蓝色)的性能可与8480系列和所有E系列传感器相媲美,其中包括E9320峰值和平均值传感器。

11730A-F传感器电缆(灰色)的性能可与8480系列传感器、E441XA传感器和E9300传感器相媲美。

请了解新一代是德功率计和功率传感器产品。

  • E9288A 功率传感器电缆 (1.5米 / 5 英尺) E9288A 功率传感器电缆 (1.5米 / 5 英尺) 

    E9288A 功率传感器电缆 (1.5米 / 5 英尺)

    The E9288A power sensor cable (blue) must be used with the E9320 family of peak and average power sensors, and is also compatible with all 8480 and E-series sensors.

  • E9288B Power Sensor Cable (3.0m / 10 feet) E9288B Power Sensor Cable (3.0m / 10 feet) 

    E9288B Power Sensor Cable (3.0m / 10 feet)

    The E9288B power sensor cable (blue) must be used with the E9320 family of peak and average power sensors, and is also compatible with all 8480 and E-series sensors.

  • E9288C Power Sensor Cable (10m / 31 feet) E9288C Power Sensor Cable (10m / 31 feet) 

    E9288C Power Sensor Cable (10m / 31 feet)

    The E9288C power sensor cable (blue) must be used with the E9320 family of peak and average power sensors, and is also compatible with all 8480 and E-series sensors.

  • 11730A 功率传感器和SNS噪声源电缆(1.5米/5英尺) 11730A 功率传感器和SNS噪声源电缆(1.5米/5英尺) 

    11730A 功率传感器和SNS噪声源电缆(1.5米/5英尺)

    11730A功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。

  • 11730B 功率传感器和SNS噪声源电缆(3米/10英尺) 11730B 功率传感器和SNS噪声源电缆(3米/10英尺) 

    11730B 功率传感器和SNS噪声源电缆(3米/10英尺)

    11730B功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。

  • 11730C 功率传感器和SNS噪声源电缆(6.1米/20英尺) 11730C 功率传感器和SNS噪声源电缆(6.1米/20英尺) 

    11730C 功率传感器和SNS噪声源电缆(6.1米/20英尺)

    11730C功率传感器电缆(灰色)可与8480、E系列功率传感器(不包括E9320系列峰值和平均值传感器)和SNS系列噪声源共同使用。

  • 11730D Power Sensor Cable (15.2m/50 feet) 11730D Power Sensor Cable (15.2m/50 feet) 

    11730D Power Sensor Cable (15.2m/50 feet)

    The 11730D power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).

  • 11730E Power Sensor Cable, (30.5m/100 feet) 11730E Power Sensor Cable, (30.5m/100 feet) 

    11730E Power Sensor Cable, (30.5m/100 feet)

    The 11730E power sensor cable (grey) is used with the 8480 and E-series power sensors (except the E9320 family of peak and average sensors).

  • N1917A P 系列功率计电缆适配器(1.5米/5英尺) N1917A P 系列功率计电缆适配器(1.5米/5英尺) 

    N1917A P 系列功率计电缆适配器(1.5米/5英尺)

    N1917A电缆适配器专为8480和E系列功率传感器与P系列功率计(N1911A或N1912A)配合使用而设计。

  • N1917B P系列功率计电缆适配器(3.0米/10英尺) N1917B P系列功率计电缆适配器(3.0米/10英尺) 

    N1917B P系列功率计电缆适配器(3.0米/10英尺)

    N1917B电缆适配器专为8480和E系列功率传感器与P系列功率计(N1911A或N1912A)配合使用而设计。

  • N1917C P系列功率计电缆适配器(10米/31英尺) N1917C P系列功率计电缆适配器(10米/31英尺) 

    N1917C P系列功率计电缆适配器(10米/31英尺)

    N1917C电缆适配器专为8480和E系列功率传感器与P系列功率计(N1911A或N1912A)配合使用而设计。

  • N1917D P-Series meter cable adapter (1.8m / 6 feet) N1917D P-Series meter cable adapter (1.8m / 6 feet) 

    N1917D P-Series meter cable adapter (1.8m / 6 feet)

    The N1917D cable adapter is designed for using 8480 and E-Series power sensors with a P-Series power meter (N1911A or N1912A).

  • U2031A 功率传感器电缆(1.5米/ 5英尺) U2031A 功率传感器电缆(1.5米/ 5英尺) 

    U2031A 功率传感器电缆(1.5米/ 5英尺)

    U2031A传感器电缆(灰色)兼容U2000系列USB功率传感器。

  • U2031B 功率传感器电缆(3米/10英尺) U2031B 功率传感器电缆(3米/10英尺) 

    U2031B 功率传感器电缆(3米/10英尺)

    U2031B传感器电缆(灰色)兼容U2000系列USB功率传感器。

  • U2031C 功率传感器电缆(5米/16.7英尺) U2031C 功率传感器电缆(5米/16.7英尺) 

    U2031C 功率传感器电缆(5米/16.7英尺)

    U2031C传感器电缆(灰色)兼容U2000系列USB功率传感器。