这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Noise Figure Solutions

Product support information for the discontinued and obsolete Keysight noise figure meters.

Learn more about NFA Series Noise Figure Analyzers
 

  • 85719A 噪声系数测量专用软件 [已淘汰] 85719A 噪声系数测量专用软件 [已淘汰] 

    85719A 噪声系数测量专用软件 [已淘汰]

  • 8970B 频率范围为10 MHz至1600 MHz的噪声系数测试仪 [已淘汰] 8970B 频率范围为10 MHz至1600 MHz的噪声系数测试仪 [已淘汰] 

    8970B 频率范围为10 MHz至1600 MHz的噪声系数测试仪 [已淘汰]

    Keysight 8970B噪声系数测试仪解开了噪声系数测量的神秘面纱,使测量变得更加容易、精确且可重复进行。

  • 8970S Noise Figure Measurement System, 10 MHz to 26.5 GHz [已淘汰] 8970S Noise Figure Measurement System, 10 MHz to 26.5 GHz [已淘汰] 

    8970S Noise Figure Measurement System, 10 MHz to 26.5 GHz [已淘汰]

    The 8970S system includes the 8970B, the 8971C and a recommended local oscillator for noise figure and gain measurement from 10MHz to 26.5 GHz.

  • 8970V Noise Figure Measurements System, 10 MHz to 20 GHz [已淘汰] 8970V Noise Figure Measurements System, 10 MHz to 20 GHz [已淘汰] 

    8970V Noise Figure Measurements System, 10 MHz to 20 GHz [已淘汰]

    The Keysight 8970V removes the burden of designing, building, and supporting a microwave noise figure measurement system.

  • 8971C Noise Figure Test Set, 10 MHz to 26.5 GHz [已淘汰] 8971C Noise Figure Test Set, 10 MHz to 26.5 GHz [已淘汰] 

    8971C Noise Figure Test Set, 10 MHz to 26.5 GHz [已淘汰]

    The Keysight 8971C noise figure test set allows the 8970B to make broadband single-sideband noise figure measurements from 10MHz to 26.5GHz.

  • N2716A Calibration and Verification Software [已淘汰] N2716A Calibration and Verification Software [已淘汰] 

    N2716A Calibration and Verification Software [已淘汰]

    Keysight N2716A Performance Verification & Adjustment Software for the Keysight NFA Series Noise Figure Analyzers...

  • N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [已淘汰] N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [已淘汰] 

    N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [已淘汰]

    N8972A high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurement...

  • N8973A 噪声系数分析仪 10 MHz 至 3 GHz [已停产] N8973A 噪声系数分析仪 10 MHz 至 3 GHz [已停产] 

    N8973A 噪声系数分析仪 10 MHz 至 3 GHz [已停产]

    N8973A是高性能的噪声系数分析仪,适用于快速、精确和可重复的噪声系数测量。

  • N8974A 噪声系数分析仪 10 MHz 至 6.7 GHz [已停产] N8974A 噪声系数分析仪 10 MHz 至 6.7 GHz [已停产] 

    N8974A 噪声系数分析仪 10 MHz 至 6.7 GHz [已停产]

    • 单机实现频率范围 10 MHz 至 6.7 GHz
    • 标准APC型 (m) 连接器
    • 与 SNS 系列噪声源兼容
    • 欲了解详细情况, 请点击技术资料连接
       

  • N8975A 频率范围为10 MHz 至26.5GHz的 噪声系数分析仪 [已停产] N8975A 频率范围为10 MHz 至26.5GHz的 噪声系数分析仪 [已停产] 

    N8975A 频率范围为10 MHz 至26.5GHz的 噪声系数分析仪 [已停产]

    N8975A是一款高性能噪声系数分析仪,用于进行快速、准确且可重复的噪声系统测量……