这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued VXIbus Interfaces

This page provides additional information for discontinued Keysight VXIbus interfaces.

  • E1482B VXIbus Extender (VXIbus-to-MXIbus) [已淘汰] E1482B VXIbus Extender (VXIbus-to-MXIbus) [已淘汰] 

    E1482B VXIbus Extender (VXIbus-to-MXIbus) [已淘汰]

    The Keysight E1482B is a C-size, 1-slot, register-based VXI module.It connects your external controller to the VXI backplane via the MXIbus interface.

  • E1489C MXI Interface for HP S/700 + Software [已淘汰] E1489C MXI Interface for HP S/700 + Software [已淘汰] 

    E1489C MXI Interface for HP S/700 + Software [已淘汰]

    The Keysight E1489C EISA/ISA-to-MXIbus Interface connects 9000 Series 700 computers with EISA backplanes to the MXIbus.

  • 9420A Rack Mount ICA, High Density (21 Slots) [已淘汰] 9420A Rack Mount ICA, High Density (21 Slots) [已淘汰] 

    9420A Rack Mount ICA, High Density (21 Slots) [已淘汰]

    The Keysight 9420A Interface Connector Assembly (ICA) provides connections to and from the VXI and other measurement equipment.

  • 9421A Interface Test Adapter [已淘汰] 9421A Interface Test Adapter [已淘汰] 

    9421A Interface Test Adapter [已淘汰]

    The Keysight 9421A Interface Test Adapter (ITA) provides connections to and from the unit under test (UUT), and mates directly to the 9420A Interface Connector Assembly (ICA).

  • E1306A GPIB Command Module for B-Size VXI [已淘汰] E1306A GPIB Command Module for B-Size VXI [已淘汰] 

    E1306A GPIB Command Module for B-Size VXI [已淘汰]

    The Keysight E1306A is a 2-slot VXI command module designed for use with the 20-slot E1302A mainframe.

  • E1324A 用于 VXI 命令模块的 RS-232C/422 终端接口 [已淘汰] E1324A 用于 VXI 命令模块的 RS-232C/422 终端接口 [已淘汰] 

    E1324A 用于 VXI 命令模块的 RS-232C/422 终端接口 [已淘汰]

    The Keysight E1324A RS-232C/422 terminal interface module is an A-size, 1-slot, register-based VXI module. It can be used as an additional VXI module for systems containing a Keysight command module.

  • E1383A VXLink Kit to Connect PC to B-Size VXI [已淘汰] E1383A VXLink Kit to Connect PC to B-Size VXI [已淘汰] 

    E1383A VXLink Kit to Connect PC to B-Size VXI [已淘汰]

    The Keysight E1383A VXLink provides a direct connection from your PC to a VXI mainframe.

  • E1403B VXI A/B to C-size Adapter [已淘汰] E1403B VXI A/B to C-size Adapter [已淘汰] 

    E1403B VXI A/B to C-size Adapter [已淘汰]

    This discontinued product is replaced with the E1403C...

  • E8491A IEEE-1394 PC Link to VXI,C 型 [已淘汰] E8491A IEEE-1394 PC Link to VXI,C 型 [已淘汰] 

    E8491A IEEE-1394 PC Link to VXI,C 型 [已淘汰]

    Keysight E8491A IEEE-1394 PC link to VXI 是 C 型、1 插槽、基于消息的 VXI 模块

  • NAI8000A VXI PCI to MXI-2 Interface Kit [已淘汰] NAI8000A VXI PCI to MXI-2 Interface Kit [已淘汰] 

    NAI8000A VXI PCI to MXI-2 Interface Kit [已淘汰]

    The Keysight NAI8000A provides connection between a C-size VXI mainframe and HP UNIX workstation with a PCI backplane.

  • NAI8001A MXI-2 VXI bus Extender Module Interface Kit [已淘汰] NAI8001A MXI-2 VXI bus Extender Module Interface Kit [已淘汰] 

    NAI8001A MXI-2 VXI bus Extender Module Interface Kit [已淘汰]

    The Keysight NAI8001A provides connection of multi-mainframes via the MXI-2 cable link.