这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

逻辑分析仪系统[已停止生产]

关于已停产和废型的逻辑分析仪系统的产品支持信息,请了解新一代是德逻辑分析仪产品。

  • 16702A Logic Analysis System with 800x600 LCD display [已淘汰] 16702A Logic Analysis System with 800x600 LCD display [已淘汰] 

    16702A Logic Analysis System with 800x600 LCD display [已淘汰]

    The Keysight 16702A logic analysis system provides comprehensive system-level debugging optimized for multiple ...

  • 16701A Logic Analysis System Expansion Frame [已淘汰] 16701A Logic Analysis System Expansion Frame [已淘汰] 

    16701A Logic Analysis System Expansion Frame [已淘汰]

    The Keysight Technologies 16701A logic analysis system expansion frame provides extra expansion slots, for additional...

  • 16700A Logic Analysis System [已淘汰] 16700A Logic Analysis System [已淘汰] 

    16700A Logic Analysis System [已淘汰]

    The Keysight 16700A logic analysis system mainframe provides comprehensive...

  • 16700B 逻辑分析系统 [已淘汰] 16700B 逻辑分析系统 [已淘汰] 

    16700B 逻辑分析系统 [已淘汰]

    Keysight 16700B逻辑分析系统提供对多处理器/总线设计优化的全面系统级调试。

  • 16701B 逻辑分析系统扩展主机 [已淘汰] 16701B 逻辑分析系统扩展主机 [已淘汰] 

    16701B 逻辑分析系统扩展主机 [已淘汰]

    通过增加额外的插槽,扩展16700B, 16702B, 16700A或16702A的功能

  • 16702B 逻辑分析系统 [已淘汰] 16702B 逻辑分析系统 [已淘汰] 

    16702B 逻辑分析系统 [已淘汰]

    Keysight 16702B逻辑分析系统具有触摸屏和Windows®界面。

  • 16500C Logic Analysis System Mainframe [已淘汰] 16500C Logic Analysis System Mainframe [已淘汰] 

    16500C Logic Analysis System Mainframe [已淘汰]

    Specifications and links to application information and microprocessor emulation solutions...

  • 16500B Logic Analysis System Mainframe [已淘汰] 16500B Logic Analysis System Mainframe [已淘汰] 

    16500B Logic Analysis System Mainframe [已淘汰]

    The modular logic analysis system HP 16500B mainframe can be configured for a wide range of measurement tasks, in...

  • 16505A Prototype Analyzer [已淘汰] 16505A Prototype Analyzer [已淘汰] 

    16505A Prototype Analyzer [已淘汰]

    The HP 16505A prototype analyzer helps to quickly solve your toughest design integration and debug problems. ..

  • N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [已淘汰] N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [已淘汰] 

    N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [已淘汰]

    The Keysight N4217A analysis probe for InfiniBand captures InfiniBand traffic and in combination with the Keysight 16700 Series logic analyzer systems...

  • N4216A 4:1 Converter Box for InfiniBand [已淘汰] N4216A 4:1 Converter Box for InfiniBand [已淘汰] 

    N4216A 4:1 Converter Box for InfiniBand [已淘汰]

    The N4216A provides a mechanical means of converting 4x copper connectors to 1x copper connectors.

  • 16900A 逻辑分析系统 [已淘汰] 16900A 逻辑分析系统 [已淘汰] 

    16900A 逻辑分析系统 [已淘汰]

    模块化、完全可以定制的6插槽逻辑分析系统,满足最棘手的数字调试和检验需求。使用外置监视器、鼠标和键盘〿>

  • 16902A 逻辑分析系统 [已淘汰] 16902A 逻辑分析系统 [已淘汰] 

    16902A 逻辑分析系统 [已淘汰]

    模块化、完全可以定制的6插槽逻辑分析系统,满足最棘手的数字调试和检验需求。带有内置触摸屏和前面板控制功能。

  • 16903A 逻辑分析仪系统 [已淘汰] 16903A 逻辑分析仪系统 [已淘汰] 

    16903A 逻辑分析仪系统 [已淘汰]

    模块化、完全可以定制的3插槽逻辑分析系统...