这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

已停产的数字万用表/电压表――产品和附件

关于已停产的数字万用表/电压表的产品支持信息。

请了解新一代数字万用表,请使用“选型和比较”功能来购买特性或技术指标适合自己需求的多用表。

  • 971A Low Cost Handheld Multimeter [已淘汰] 971A Low Cost Handheld Multimeter [已淘汰] 

    971A Low Cost Handheld Multimeter [已淘汰]

    The Keysight 971A low cost handheld multimeter is designed to withstand the toughest environments.

  • 11053A Low Thermal EMF Lug-to-Lug Jumper Set [已淘汰] 11053A Low Thermal EMF Lug-to-Lug Jumper Set [已淘汰] 

    11053A Low Thermal EMF Lug-to-Lug Jumper Set [已淘汰]

    The Keysight 11053A is a low thermal EMF lug-to-lug jumper set.

  • 11058A Low Thermal EMF Banana-to-Banana Jumper Set [已淘汰] 11058A Low Thermal EMF Banana-to-Banana Jumper Set [已淘汰] 

    11058A Low Thermal EMF Banana-to-Banana Jumper Set [已淘汰]

    The Keysight 11058A low thermal banana-to-banana jumper set is used to minimize error in low voltage measurements.

  • 11174A Low Thermal EMF Lug-to-Banana Jumper Set [已淘汰] 11174A Low Thermal EMF Lug-to-Banana Jumper Set [已淘汰] 

    11174A Low Thermal EMF Lug-to-Banana Jumper Set [已淘汰]

    The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

  • 34112A 接触保持探头 [已淘汰] 34112A 接触保持探头 [已淘汰] 

    34112A 接触保持探头 [已淘汰]

    是德不再销售此产品。 请使用本页链接,获得可用支持和帮助

  • 34117A 三同轴 T 型接头 [已淘汰] 34117A 三同轴 T 型接头 [已淘汰] 

    34117A 三同轴 T 型接头 [已淘汰]

    是德不再销售此产品。 请使用本页链接,获得可用支持和帮助

  • 34118B Deluxe Test Lead Kit [已淘汰] 34118B Deluxe Test Lead Kit [已淘汰] 

    34118B Deluxe Test Lead Kit [已淘汰]

    The Keysight 34118B Deluxe Test Lead Kit is a set of retractable test leads with four sets of attachable probes...

  • 34130A Deluxe Test Lead Set [已淘汰] 34130A Deluxe Test Lead Set [已淘汰] 

    34130A Deluxe Test Lead Set [已淘汰]

    The Keysight 34130A is a Deluxe Test Lead Set for the 34401A DMM and the hand held DMMs...

  • 34132A Deluxe Test Lead Set [已淘汰] 34132A Deluxe Test Lead Set [已淘汰] 

    34132A Deluxe Test Lead Set [已淘汰]

    The Keysight 34132A deluxe test leads for the 34401A, 34410A and 34411A DMMs are fixed sheath banana plugs supplied in a reusable nylon pouch.

  • 34132B Deluxe Lead Set with Retractable Sheath [已淘汰] 34132B Deluxe Lead Set with Retractable Sheath [已淘汰] 

    34132B Deluxe Lead Set with Retractable Sheath [已淘汰]

    The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch.

  • 34132C Deluxe DMM Lead Set with Right Angle Sheath [已淘汰] 34132C Deluxe DMM Lead Set with Right Angle Sheath [已淘汰] 

    34132C Deluxe DMM Lead Set with Right Angle Sheath [已淘汰]

    The Keysight 34132C is a deluxe DMM lead set. This test lead kit has right angle fixed sheath banana plugs, a 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip.

  • 34135A DMM DC Coupled Current Probe [已淘汰] 34135A DMM DC Coupled Current Probe [已淘汰] 

    34135A DMM DC Coupled Current Probe [已淘汰]

    The Keysight 34135A is a clamp-on probe for measuring high current electrical systems. It can handle single cables up to 1.18 inches in diameter and dual cables up to 0.95 inches

  • 34171A Digital Multimeter Input Terminal Connector Block [已淘汰] 34171A Digital Multimeter Input Terminal Connector Block [已淘汰] 

    34171A Digital Multimeter Input Terminal Connector Block [已淘汰]

    The Keysight 34171A DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals

  • 34172A DMM Calibration Short [已淘汰] 34172A DMM Calibration Short [已淘汰] 

    34172A DMM Calibration Short [已淘汰]

    The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.

  • 34301A 700 MHz RF Detector Probe [已淘汰] 34301A 700 MHz RF Detector Probe [已淘汰] 

    34301A 700 MHz RF Detector Probe [已淘汰]

    The Keysight 34301A is a 700 MHz RF detector probe for use with any DMM with 10 Mohm input resistance, including the 34401A DMM, the 3457A DMM, the 3458A DMM, and the hand held DMMs.

  • 34302A Clamp-on ac/dc Current Probe [已淘汰] 34302A Clamp-on ac/dc Current Probe [已淘汰] 

    34302A Clamp-on ac/dc Current Probe [已淘汰]

    The Keysight 34302A is a clamp-on probe used for measuring ground currents, power supply ripple, or current distribution in systems.

  • 34397A AC Inverter, 12 V dc to 115 V [已淘汰] 34397A AC Inverter, 12 V dc to 115 V [已淘汰] 

    34397A AC Inverter, 12 V dc to 115 V [已淘汰]

    The Keysight 34397A is a 12V dc to ac power inverter that uses a 10.5 volt to 15 volt dc input to generate a 115-volt output for use with most Keysight Basic Instruments.

  • 34401A 数字万用表,6½ 位 [已停产] 34401A 数字万用表,6½ 位 [已停产] 

    34401A 数字万用表,6½ 位 [已停产]

    Keysight 34410A 已于 2016 年 12 月 1 日停产,替代产品是新一代 34461A Truevolt 系列数字万用表。

  • 34405A 数字万用表 [已淘汰] 34405A 数字万用表 [已淘汰] 

    34405A 数字万用表 [已淘汰]

    34405A低价位数字万用表,提供5 1/2数字双显示

  • 34410A 6 1/2 位高性能数字万用表 [已停产] 34410A 6 1/2 位高性能数字万用表 [已停产] 

    34410A 6 1/2 位高性能数字万用表 [已停产]

    是德 34410A 高性能数字万用表可提供快速、精确及低成本的工作台及系统测试功能。

  • 34411A 6 1/2 位高性能数字万用表 [已停产] 34411A 6 1/2 位高性能数字万用表 [已停产] 

    34411A 6 1/2 位高性能数字万用表 [已停产]

    Keysight 34411A 将于 2016 年 12 月 1 日停产,替代产品是新一代 34465A Truevolt 系列数字万用表。

  • 3457A Digital Multimeter [已淘汰] 3457A Digital Multimeter [已淘汰] 

    3457A Digital Multimeter [已淘汰]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34812A BenchLink Meter Software [已淘汰] 34812A BenchLink Meter Software [已淘汰] 

    34812A BenchLink Meter Software [已淘汰]

    The Keysight 34812A BenchLink Meter is used to create graphs and crunch numbers, with data from the 34401A multimeter, 53131/2A universal counters and 53181A RF counter.

  • 40653B Thermistor Surface Sensor Assembly [已淘汰] 40653B Thermistor Surface Sensor Assembly [已淘汰] 

    40653B Thermistor Surface Sensor Assembly [已淘汰]

    The Keysight 40653B is an encapsulated sensor (10 k ohm at 25 degrees C) in an aluminum, thermally conductive housing for easy surface mounting (screw-mounted).

  • 545A Logic Probe [已淘汰] 545A Logic Probe [已淘汰] 

    545A Logic Probe [已淘汰]

    The Keysight 545A logic probe provides an effective solution for digital troubleshooting problems...

  • 972A Handheld Multimeter for Low Level Signals [已淘汰] 972A Handheld Multimeter for Low Level Signals [已淘汰] 

    972A Handheld Multimeter for Low Level Signals [已淘汰]

    The Keysight 972A handheld multimeter for low level signals measures low-level dc/ac volts or capacitance.

  • 973A Dual Display Handheld Multimeter [已淘汰] 973A Dual Display Handheld Multimeter [已淘汰] 

    973A Dual Display Handheld Multimeter [已淘汰]

    The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot.

  • 974A High Accuracy Handheld Multimeter [已淘汰] 974A High Accuracy Handheld Multimeter [已淘汰] 

    974A High Accuracy Handheld Multimeter [已淘汰]

    The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges

  • E2301A Surface Type-K Thermocouple Probe [已淘汰] E2301A Surface Type-K Thermocouple Probe [已淘汰] 

    E2301A Surface Type-K Thermocouple Probe [已淘汰]

    The Keysight E2301A probe is ideal for measuring small surface areas such as transistors and IC's. ..

  • E2303A SMP-to-Dual Banana Plug Adapter [已淘汰] E2303A SMP-to-Dual Banana Plug Adapter [已淘汰] 

    E2303A SMP-to-Dual Banana Plug Adapter [已淘汰]

    The Keysight E2303A SMP-to-Dual Banana Plug Adapter is used in conjunction with the Keysight E2301A Surface Type-K Thermocouple Probe...

  • E2304A Handheld Multimeter Carrying Case [已淘汰] E2304A Handheld Multimeter Carrying Case [已淘汰] 

    E2304A Handheld Multimeter Carrying Case [已淘汰]

    The Keysight E2304A is a padded case with dual zipper and snap-on belt strap.

  • E2305A Spare Test Leads [已淘汰] E2305A Spare Test Leads [已淘汰] 

    E2305A Spare Test Leads [已淘汰]

    The Keysight E2305A is a set of spare test leads for the Keysight hand held DMMs...

  • E2306A Deluxe Test Lead Kit [已淘汰] E2306A Deluxe Test Lead Kit [已淘汰] 

    E2306A Deluxe Test Lead Kit [已淘汰]

    The Keysight E2306A is a deluxe test lead kit for hand held DMMs.

  • E2307A Type-K Thermocouple Bead Temperature Probe [已淘汰] E2307A Type-K Thermocouple Bead Temperature Probe [已淘汰] 

    E2307A Type-K Thermocouple Bead Temperature Probe [已淘汰]

    The Keysight E2307A is a Type-K thermocouple bead temperature probe.

  • E2310A Advanced Logic Probe [已淘汰] E2310A Advanced Logic Probe [已淘汰] 

    E2310A Advanced Logic Probe [已淘汰]

    The Keysight E2310A takes many of the advantages of the traditional logic probe.

  • E2373A Handheld Multimeter [已淘汰] E2373A Handheld Multimeter [已淘汰] 

    E2373A Handheld Multimeter [已淘汰]

    The Keysight E2373A handheld multimeter is a quality handheld DMM with accuracy as tight as 0.7%, a digital display with bargraph.

  • E2421A 小型集成电路(IC)线夹套件 [已淘汰] E2421A 小型集成电路(IC)线夹套件 [已淘汰] 

    E2421A 小型集成电路(IC)线夹套件 [已淘汰]

    Keysight E2422A 四方形适配器套件为引脚数从 20、28、44、52、68 到 84 的 PLCC 器件提供线夹。这种线夹能够快速锁定带 J 型引线的 PLCC 或 PCC,从而提供简单的探测访问。

  • E2422A 四边形小型测试夹具套件 [已淘汰] E2422A 四边形小型测试夹具套件 [已淘汰] 

    E2422A 四边形小型测试夹具套件 [已淘汰]

    Keysight E2422A 四方形适配器套件为引脚数从 20、28、44、52、68 到 84 的 PLCC 器件提供线夹。

  • L4411A 系统数字万用表,6 1/2位高性能 [已停产] L4411A 系统数字万用表,6 1/2位高性能 [已停产] 

    L4411A 系统数字万用表,6 1/2位高性能 [已停产]

    L4411A 动态信号分析仪将于 2016 年 12 月 1 日停产。

  • N2725A Basic Instrument Bench-Top Racking System [已淘汰] N2725A Basic Instrument Bench-Top Racking System [已淘汰] 

    N2725A Basic Instrument Bench-Top Racking System [已淘汰]

    The Keysight N2725A basic instrument bench-top racking system holds multiple products in one unit for bench use...

  • SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰] SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰] 

    SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰]

    The Signametrics SMX2040 is a reliable, accurate 6½ digit PXI digital multimeter with basic DMM features.

  • SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰] SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰] 

    SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已淘汰]

    The Signametrics SMX2042 is a reliable, accurate 6½ digit PXI digital multimeter.

  • SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已淘汰] SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已淘汰] 

    SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已淘汰]

    The Signametrics SMX2044 is a reliable, accurate 6½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities.

  • SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已淘汰] SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已淘汰] 

    SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已淘汰]

    The Signametrics SMX2055 is a low cost 5½ digit PXI digital multimeter with basic capabilities.

  • SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已淘汰] SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已淘汰] 

    SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已淘汰]

    The Signametrics SMX2060 is a reliable, accurate 7½ digit PXI digital multimeter.

  • SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已淘汰] SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已淘汰] 

    SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已淘汰]

    The Signametics SMX2064 is a fast, reliable, accurate 7½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities

  • SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已淘汰] SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已淘汰] 

    SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已淘汰]

    The Signametrics SMX4032, is a 35-channel USB multiplexer that switches signals which need to be measured accurately.

  • U1241A 手持式数字万用表,4 位 [已淘汰] U1241A 手持式数字万用表,4 位 [已淘汰] 

    U1241A 手持式数字万用表,4 位 [已淘汰]

    Keysight U1241A 数字万用表测量范围极广,使您能够测量更多参数。其 10000 计数显示可提供真实 RMS(均方根值)读数。

  • U1242A 手持式数字多用表,4位 [已淘汰] U1242A 手持式数字多用表,4位 [已淘汰] 

    U1242A 手持式数字多用表,4位 [已淘汰]

    Keysight U1242A数字万用表测量范围极其广泛,使您能够测量更多参数。其10000计数显示可提供真RMS(均方根值)读数。

  • U1251A 手持式数字万用表,4½ 位 [已淘汰] U1251A 手持式数字万用表,4½ 位 [已淘汰] 

    U1251A 手持式数字万用表,4½ 位 [已淘汰]

    Keysight U1251A是 4½ 位真正 RMS 双显示手持式万用表,具有可选的PC连通性。

  • U1252A 手持式数字万用表,4½ 位 [已淘汰] U1252A 手持式数字万用表,4½ 位 [已淘汰] 

    U1252A 手持式数字万用表,4½ 位 [已淘汰]

    Keysight U1252A是 4½ 位真正 RMS 值双显示手持式万用表,具有频率计数器、方波发生器的功能,并具有可选的PC连通性。

  • U1253A 手持式数字万用表 [已淘汰] U1253A 手持式数字万用表 [已淘汰] 

    U1253A 手持式数字万用表 [已淘汰]

    配备 OLED 显示屏的 Keysight U1253A 手持式数字万用表

  • U1401A 手持式多功能校准器/万用表 [已淘汰] U1401A 手持式多功能校准器/万用表 [已淘汰] 

    U1401A 手持式多功能校准器/万用表 [已淘汰]

    Keysight U1401A 手持式多功能校准器/万用表是一款二合一工具,可在测量的同时进行校准。现在,无论是针对验证、故障诊断,还是进行服务和维护,当您需要校准时,您就可以轻装上阵了。

  • U1401B 手持式多功能校准器/万用表 [已停产] U1401B 手持式多功能校准器/万用表 [已停产] 

    U1401B 手持式多功能校准器/万用表 [已停产]

    • 有明亮 LCD 背光的双显示
    • 是一款方便的综合工具,既可以用作信号源也可以作为测量工具
    • 双极性电压和电流,方波信号,具有自动 SCAN 和 RAMP 输出模式
    • 50,000 计数真有效值(true-RMS)数字万用表

  • U3401A 数字万用表,4 ½ 位双显示屏 [已停产] U3401A 数字万用表,4 ½ 位双显示屏 [已停产] 

    U3401A 数字万用表,4 ½ 位双显示屏 [已停产]

    Keysight U3401A 是一款低成本的 4 ½ 位双显示屏基础数字万用表,可提供恰好够用的测量和数学功能,能够非常可靠地执行基础测试。

  • U3402A 数字万用表,5 ½ 位双显示 [已停产] U3402A 数字万用表,5 ½ 位双显示 [已停产] 

    U3402A 数字万用表,5 ½ 位双显示 [已停产]

    Keysight U3402A 是一款低成本的 5 ½ 位双显示基础数字万用表,可提供恰好够用的测量和数学功能,能够非常可靠地执行基础测试。

  • U3606A 万用表 | 直流电源 [已停产] U3606A 万用表 | 直流电源 [已停产] 

    U3606A 万用表 | 直流电源 [已停产]

    Keysight U3606A兼具 5 ½ 位、120,000 计数数字万用表和 30W 直流电源的功能,这两大功能既能同时使用,又可独立使用。