这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

直流电源 -- 停产和已淘汰产品

已停产和已淘汰的直流电源产品信息。

  • 14575A Multiplexing Remote Front Panel [已淘汰] 14575A Multiplexing Remote Front Panel [已淘汰] 

    14575A Multiplexing Remote Front Panel [已淘汰]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [已淘汰] 59510A Relay Accessory [已淘汰] 

    59510A Relay Accessory [已淘汰]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [已淘汰] 59511A Polarity Reversal Relay Device [已淘汰] 

    59511A Polarity Reversal Relay Device [已淘汰]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [已淘汰] 6010A 1200W DC System Power Supplies, No Interface, Single Output [已淘汰] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [已淘汰]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [已淘汰] 6011A 1064W DC System Power Supply, No Interface, Single Output [已淘汰] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [已淘汰]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [已淘汰] 6012B 1200W DC System Power Supply, No Interface, Single Output [已淘汰] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [已淘汰]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [已淘汰] 6015A 1050W DC System Power Supplies, no Interface, Single Output [已淘汰] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [已淘汰]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [已淘汰] 6023A Autoranging dc Power Supply, 20V, 30A [已淘汰] 

    6023A Autoranging dc Power Supply, 20V, 30A [已淘汰]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [已淘汰] 6028A Autoranging dc Power Supply, 60V, 10A [已淘汰] 

    6028A Autoranging dc Power Supply, 60V, 10A [已淘汰]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [已淘汰] 6114A Voltage Source [已淘汰] 

    6114A Voltage Source [已淘汰]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [已淘汰] 6115A Voltage Source [已淘汰] 

    6115A Voltage Source [已淘汰]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [已淘汰] 6177C Current Source [已淘汰] 

    6177C Current Source [已淘汰]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [已淘汰] 6181C Current Source [已淘汰] 

    6181C Current Source [已淘汰]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [已淘汰] 6186C Current Source [已淘汰] 

    6186C Current Source [已淘汰]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已淘汰] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已淘汰] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已淘汰]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [已淘汰] 6209B Single-output power supply, 0-320 Vdc [已淘汰] 

    6209B Single-output power supply, 0-320 Vdc [已淘汰]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [已淘汰] 6227B Power Supply [已淘汰] 

    6227B Power Supply [已淘汰]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [已淘汰] 6228B Power Supply [已淘汰] 

    6228B Power Supply [已淘汰]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [已淘汰] 6253A Power Supply [已淘汰] 

    6253A Power Supply [已淘汰]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [已淘汰] 6255A Power Supply [已淘汰] 

    6255A Power Supply [已淘汰]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [已淘汰] 6260B dc Power Supply [已淘汰] 

    6260B dc Power Supply [已淘汰]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [已淘汰] 6268B dc Power Supply [已淘汰] 

    6268B dc Power Supply [已淘汰]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [已淘汰] 6269B dc Power Supply [已淘汰] 

    6269B dc Power Supply [已淘汰]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [已淘汰] 6274B dc Power Supply [已淘汰] 

    6274B dc Power Supply [已淘汰]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [已淘汰] 6282A Power Supply [已淘汰] 

    6282A Power Supply [已淘汰]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [已淘汰] 6286A Power Supply [已淘汰] 

    6286A Power Supply [已淘汰]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [已淘汰] 6291A Power Supply [已淘汰] 

    6291A Power Supply [已淘汰]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [已淘汰] 6296A Power Supply [已淘汰] 

    6296A Power Supply [已淘汰]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [已淘汰] 6825A Power Supply/Amplifier [已淘汰] 

    6825A Power Supply/Amplifier [已淘汰]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [已淘汰] 6826A Power Supply/Amplifier [已淘汰] 

    6826A Power Supply/Amplifier [已淘汰]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [已淘汰] 6827A Power Supply/Amplifier [已淘汰] 

    6827A Power Supply/Amplifier [已淘汰]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [已淘汰] 66111A Fast Transient dc Source, 15V, 3A [已淘汰] 

    66111A Fast Transient dc Source, 15V, 3A [已淘汰]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [已淘汰] 66311A Mobile Communications dc Source, 15V, 3A [已淘汰] 

    66311A Mobile Communications dc Source, 15V, 3A [已淘汰]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D 移动通信直流电源, 带DVM, 15V, 3A [已淘汰] 66311D 移动通信直流电源, 带DVM, 15V, 3A [已淘汰] 

    66311D 移动通信直流电源, 带DVM, 15V, 3A [已淘汰]

    Keysight 66311D 移动通信直流电源提供了高吞吐量、杰出的电源和精密测量功能

  • 66312A 40瓦的动态测量直流电源,20V, 2A [已淘汰] 66312A 40瓦的动态测量直流电源,20V, 2A [已淘汰] 

    66312A 40瓦的动态测量直流电源,20V, 2A [已淘汰]

    Keysight 66312A动态测量直流提供动态测量和……

  • E4370A Multi-Cell Charger/Discharger Mainframe [已淘汰] E4370A Multi-Cell Charger/Discharger Mainframe [已淘汰] 

    E4370A Multi-Cell Charger/Discharger Mainframe [已淘汰]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • 14565A 元器件特性软件 [已淘汰] 14565A 元器件特性软件 [已淘汰] 

    14565A 元器件特性软件 [已淘汰]

    是德 14565A 软件设计用于简化对现有类型电池供电设备的评估,从而延长设备的工作寿命。

  • 14565U 器件表征软件升级 [已淘汰] 14565U 器件表征软件升级 [已淘汰] 

    14565U 器件表征软件升级 [已淘汰]

    Keysight 14565U 器件表征软件可轻松地对现有的便携式电池供电设备(如 3G手机、PDA、WLAN和蓝牙设备)进行评测,以确定设备可以工作较长的时间。

  • 1465A-053 无线通信产品电池耗电特性分析仪 [已淘汰] 1465A-053 无线通信产品电池耗电特性分析仪 [已淘汰] 

    1465A-053 无线通信产品电池耗电特性分析仪 [已淘汰]

    向Keysight 66319B/D或66321B/D中添加具有电池耗电分析功能的14565A设备特征软件,该产品可具备长时间数据记录和CCDF统计分析功能。

  • 2000W,直流系统电源,无接口,单路输出 [已停产] 2000W,直流系统电源,无接口,单路输出 [已停产] 

    2000W,直流系统电源,无接口,单路输出 [已停产]

  • 200W、直流系统电源、无接口、单路输出 [已停产] 200W、直流系统电源、无接口、单路输出 [已停产] 

    200W、直流系统电源、无接口、单路输出 [已停产]

    可靠电源提供干净的输出,确保精确测量。

  • 500W、直流系统电源、无接口、单路输出 [已停产] 500W、直流系统电源、无接口、单路输出 [已停产] 

    500W、直流系统电源、无接口、单路输出 [已停产]

    具有快速保护特性的灵活且可靠的电源

  • 6030A 自动调节输出功率范围的直流系统电源,200V,17A [已停产] 6030A 自动调节输出功率范围的直流系统电源,200V,17A [已停产] 

    6030A 自动调节输出功率范围的直流系统电源,200V,17A [已停产]

    自动调节输出功率范围的直流系统电源,200V,17A

  • 6031A 自动调节输出功率范围的直流系统电源,20V,120A [已停产] 6031A 自动调节输出功率范围的直流系统电源,20V,120A [已停产] 

    6031A 自动调节输出功率范围的直流系统电源,20V,120A [已停产]

    自动调节输出功率范围的直流系统电源,20V,120A

  • 6032A 自动调节输出功率范围的直流系统电源,60V,50A [已停产] 6032A 自动调节输出功率范围的直流系统电源,60V,50A [已停产] 

    6032A 自动调节输出功率范围的直流系统电源,60V,50A [已停产]

  • 6033A 系统自动量程直流电源,20V,30A [已停产] 6033A 系统自动量程直流电源,20V,30A [已停产] 

    6033A 系统自动量程直流电源,20V,30A [已停产]

  • 6035A 自动调节输出功率范围的直流系统电源,500V,5A [已停产] 6035A 自动调节输出功率范围的直流系统电源,500V,5A [已停产] 

    6035A 自动调节输出功率范围的直流系统电源,500V,5A [已停产]

    自动调节输出功率范围的直流系统电源,500V,5A

  • 6038A 系统自动量程直流电源,60V,10A [已停产] 6038A 系统自动量程直流电源,60V,10A [已停产] 

    6038A 系统自动量程直流电源,60V,10A [已停产]

  • 6060B 300 W 直流电子负载 [已停产] 6060B 300 W 直流电子负载 [已停产] 

    6060B 300 W 直流电子负载 [已停产]

    Keysight 6060B 是 300 W 单路输出电子负载,非常适合评测台式应用中的直流电源和功率元件。

  • 6060B-J08 特殊订购电子负载,300 W,70 V [已停产] 6060B-J08 特殊订购电子负载,300 W,70 V [已停产] 

    6060B-J08 特殊订购电子负载,300 W,70 V [已停产]

    Keysight 6060B 300 W 直流电子负载适用于直流电源和功率元件的测试与评估。

  • 6063B 250 W 直流电子负载 [已停产] 6063B 250 W 直流电子负载 [已停产] 

    6063B 250 W 直流电子负载 [已停产]

    Keysight 6063B 是 250 W 单路输出电子负载,非常适合评测台式应用中的直流电源和功率元件。

  • 6611C 40 Watt System Power Supply, 8V, 5A [已停产] 6611C 40 Watt System Power Supply, 8V, 5A [已停产] 

    6611C 40 Watt System Power Supply, 8V, 5A [已停产]

  • 6611C-J05 Special Order Power Supply, 10V, 5A [已停产] 6611C-J05 Special Order Power Supply, 10V, 5A [已停产] 

    6611C-J05 Special Order Power Supply, 10V, 5A [已停产]

  • 6612C 40 Watt System Power Supply, 20V, 2A [已停产] 6612C 40 Watt System Power Supply, 20V, 2A [已停产] 

    6612C 40 Watt System Power Supply, 20V, 2A [已停产]

  • 6613C 50 Watt System Power Supply, 50V, 1A [已停产] 6613C 50 Watt System Power Supply, 50V, 1A [已停产] 

    6613C 50 Watt System Power Supply, 50V, 1A [已停产]

  • 6614C 50 Watt System Power Supply, 100V, 0.5A [已停产] 6614C 50 Watt System Power Supply, 100V, 0.5A [已停产] 

    6614C 50 Watt System Power Supply, 100V, 0.5A [已停产]

  • 6621A 系统电源,80W,2路输出 [已停产] 6621A 系统电源,80W,2路输出 [已停产] 

    6621A 系统电源,80W,2路输出 [已停产]

  • 6622A 系统电源,80W,2路输出 [已停产] 6622A 系统电源,80W,2路输出 [已停产] 

    6622A 系统电源,80W,2路输出 [已停产]

  • 6623A 精密系统电源,80W,3 路输出 [已停产] 6623A 精密系统电源,80W,3 路输出 [已停产] 

    6623A 精密系统电源,80W,3 路输出 [已停产]

  • 6623A-J03 特殊订购电源,40W 或 105W,3 路输出 [已停产] 6623A-J03 特殊订购电源,40W 或 105W,3 路输出 [已停产] 

    6623A-J03 特殊订购电源,40W 或 105W,3 路输出 [已停产]

  • 6624A 系统电源,40W,4路输出 [已停产] 6624A 系统电源,40W,4路输出 [已停产] 

    6624A 系统电源,40W,4路输出 [已停产]

  • 6625A 精密系统电源,25W或50W,2路输出 [已停产] 6625A 精密系统电源,25W或50W,2路输出 [已停产] 

    6625A 精密系统电源,25W或50W,2路输出 [已停产]

  • 6626A 精密系统电源,25W或50W,4路输出 [已停产] 6626A 精密系统电源,25W或50W,4路输出 [已停产] 

    6626A 精密系统电源,25W或50W,4路输出 [已停产]

  • 6627A 精密系统电源,50W,4路输出 [已停产] 6627A 精密系统电源,50W,4路输出 [已停产] 

    6627A 精密系统电源,50W,4路输出 [已停产]

  • 6628A 精密系统电源,50W,2路输出 [已停产] 6628A 精密系统电源,50W,2路输出 [已停产] 

    6628A 精密系统电源,50W,2路输出 [已停产]

  • 6629A 精密系统电源,50W,4路输出 [已停产] 6629A 精密系统电源,50W,4路输出 [已停产] 

    6629A 精密系统电源,50W,4路输出 [已停产]

  • 6631B 80 W系统电源,8V,10A [已停产] 6631B 80 W系统电源,8V,10A [已停产] 

    6631B 80 W系统电源,8V,10A [已停产]

  • 6632B 100 W系统电源,20V,5A [已停产] 6632B 100 W系统电源,20V,5A [已停产] 

    6632B 100 W系统电源,20V,5A [已停产]

  • 6633B 100 W系统电源,50V,2A [已停产] 6633B 100 W系统电源,50V,2A [已停产] 

    6633B 100 W系统电源,50V,2A [已停产]

  • 6634B 100 W系统电源,100V,1A [已停产] 6634B 100 W系统电源,100V,1A [已停产] 

    6634B 100 W系统电源,100V,1A [已停产]

  • A版本的N6700 MPS:型号N6700A、N6710A、N672xA、N673xA、N674xA [已停产] A版本的N6700 MPS:型号N6700A、N6710A、N672xA、N673xA、N674xA [已停产] 

    A版本的N6700 MPS:型号N6700A、N6710A、N672xA、N673xA、N674xA [已停产]

    A版本产品于2004年1月推出。本页介绍了早期A版本产品与最新B版本产品的对照信息。

  • E36102A 直流电源,6V,5A,30W [已停产] E36102A 直流电源,6V,5A,30W [已停产] 

    E36102A 直流电源,6V,5A,30W [已停产]

    • 6V,5A,30W
    • 单路输出
    • USB、LAN/LXI Core
    • 结构紧凑(2U,¼ 机架)

  • E36103A 直流电源,20V、2A、40W [已停产] E36103A 直流电源,20V、2A、40W [已停产] 

    E36103A 直流电源,20V、2A、40W [已停产]

    • 20V,2A,40W
    • 单路输出
    • USB、LAN/LXI Core
    • 结构紧凑(2U,¼ 机架)
       

  • E36104A 直流电源,35V、1A、35W [已停产] E36104A 直流电源,35V、1A、35W [已停产] 

    E36104A 直流电源,35V、1A、35W [已停产]

    • 35V,1A,35W
    • 单路输出
    • USB、LAN/LXI Core
    • 结构紧凑(2U,¼ 机架)
       

  • E36105A 直流电源,60V、0.6A、36W [已停产] E36105A 直流电源,60V、0.6A、36W [已停产] 

    E36105A 直流电源,60V、0.6A、36W [已停产]

    • 60V,0.6A,36W
    • 单路输出
    • USB、LAN/LXI Core
    • 结构紧凑(2U,¼ 机架)
       

  • E36106A 直流电源,100V,0.4A,40W [已停产] E36106A 直流电源,100V,0.4A,40W [已停产] 

    E36106A 直流电源,100V,0.4A,40W [已停产]

    • 100V,0.4A,40W
    • 单路输出
    • USB、LAN/LXI Core
    • 结构紧凑(2U,¼ 机架)
       

  • E3610A 30W电源,8V,3A或15V,2A [已淘汰] E3610A 30W电源,8V,3A或15V,2A [已淘汰] 

    E3610A 30W电源,8V,3A或15V,2A [已淘汰]

    30W电源,8V,3A或15V,2A

  • E3611A 30W电源,20V,1.5A或35V,0.85A [已淘汰] E3611A 30W电源,20V,1.5A或35V,0.85A [已淘汰] 

    E3611A 30W电源,20V,1.5A或35V,0.85A [已淘汰]

    30W电源,20V,1.5A或35V,0.85A

  • E3612A 30W电源,60V,0.5A或120V,0.25A [已淘汰] E3612A 30W电源,60V,0.5A或120V,0.25A [已淘汰] 

    E3612A 30W电源,60V,0.5A或120V,0.25A [已淘汰]

    30W电源,60V,0.5A或120V,0.25A

  • E3614A 48W电源,8V,6A [已淘汰] E3614A 48W电源,8V,6A [已淘汰] 

    E3614A 48W电源,8V,6A [已淘汰]

    48W电源,8V,6A

  • E3615A 60W电源,20V,3A [已淘汰] E3615A 60W电源,20V,3A [已淘汰] 

    E3615A 60W电源,20V,3A [已淘汰]

    60W电源,20V,3A

  • E3616A 60W电源,36V,1.7A [已淘汰] E3616A 60W电源,36V,1.7A [已淘汰] 

    E3616A 60W电源,36V,1.7A [已淘汰]

    60W电源,36V,1.7A

  • E3617A 60W电源,60V,1A [已淘汰] E3617A 60W电源,60V,1A [已淘汰] 

    E3617A 60W电源,60V,1A [已淘汰]

    60W电源,60V,1A

  • E3631A 80W 三路输出电源,6V,5A 和 ±25V,1A [已停产] E3631A 80W 三路输出电源,6V,5A 和 ±25V,1A [已停产] 

    E3631A 80W 三路输出电源,6V,5A 和 ±25V,1A [已停产]

    • 输出 1:0 至 6 V,0 至 5 A
    • 输出 2:0 至 +25 V,0 至 1 A
    • 输出 3:0 至 -25 V,0 至 1 A
    • 电压:0.05% + 20 mV,0.05% + 20 mV,0.1% + 5 mV
    • + 电流:0.15% + 4 mA,0.15% + 4 mA,0.2% + 10 mA

  • E4350B、E4351B 太阳能电池阵列仿真器  [已停产] E4350B、E4351B 太阳能电池阵列仿真器 [已停产] 

    E4350B、E4351B 太阳能电池阵列仿真器 [已停产]

    是德太阳能电池阵列仿真器是一款直流电源,可仿真不同条件下不同太阳能电池阵列的 I-V 曲线。

  • N3280A Component Test dc Source, 5 W, 4 outputs [已淘汰] N3280A Component Test dc Source, 5 W, 4 outputs [已淘汰] 

    N3280A Component Test dc Source, 5 W, 4 outputs [已淘汰]

    The Keysight N3280A dc source offers semiconductor ATE manufacturers a reduction in test time, integration time and rack space.

  • N6700B 小型模块化电源系统主机,400W [已停产] N6700B 小型模块化电源系统主机,400W [已停产] 

    N6700B 小型模块化电源系统主机,400W [已停产]

    小型模块化电源系统主机,400W

  • N6701A 小型模块化电源系统主机,600W [已停产] N6701A 小型模块化电源系统主机,600W [已停产] 

    N6701A 小型模块化电源系统主机,600W [已停产]

    小型模块化电源系统主机,600W

  • N6702A 小型模块化电源系统主机,1200W [已停产] N6702A 小型模块化电源系统主机,1200W [已停产] 

    N6702A 小型模块化电源系统主机,1200W [已停产]

    小型模块化电源系统主机,1200W

  • N6705A 直流电源分析仪,模块化,600W,4插槽 [已淘汰] N6705A 直流电源分析仪,模块化,600W,4插槽 [已淘汰] 

    N6705A 直流电源分析仪,模块化,600W,4插槽 [已淘汰]

    当为被测件(DUT)提供并测量直流电压和电流时,N6705A直流电源分析仪提供了无与伦比的生产率增益。

  • N6705B 直流电源分析仪,模块化,600 W,4 个插槽,是德科技 低功耗测试专家 [已停产] N6705B 直流电源分析仪,模块化,600 W,4 个插槽,是德科技 低功耗测试专家 [已停产] 

    N6705B 直流电源分析仪,模块化,600 W,4 个插槽,是德科技 低功耗测试专家 [已停产]

    N6705B 直流电源分析仪可显著提高向被测件提供直流电压和电流以及进行测量的效率。

  • N6709A 小型模块化电源系统主机机架安装套件 [已停产] N6709A 小型模块化电源系统主机机架安装套件 [已停产] 

    N6709A 小型模块化电源系统主机机架安装套件 [已停产]

    小型模块化电源系统主机机架安装套件

  • N6710B 定制配置的基础型模块化电源系统 [已停产] N6710B 定制配置的基础型模块化电源系统 [已停产] 

    N6710B 定制配置的基础型模块化电源系统 [已停产]

    定制自己的多路输出电源,使其能够在 1U 机架空间中提供多达 4 路输出,每路输出高达 100 W。

  • N6711A 定制配置模块化电源系统,600W [已停产] N6711A 定制配置模块化电源系统,600W [已停产] 

    N6711A 定制配置模块化电源系统,600W [已停产]

    定制配置模块化电源系统,600W

  • N6712A 定制配置模块化电源系统,1200W [已停产] N6712A 定制配置模块化电源系统,1200W [已停产] 

    N6712A 定制配置模块化电源系统,1200W [已停产]

    定制配置模块化电源系统,1200W

  • N6715B 基础型定制配置的直流电源分析仪,600 W,模块化,4 个插槽 [已停产] N6715B 基础型定制配置的直流电源分析仪,600 W,模块化,4 个插槽 [已停产] 

    N6715B 基础型定制配置的直流电源分析仪,600 W,模块化,4 个插槽 [已停产]

    N6715B 是一款定制的直流电源分析仪系统,在装运之前已经过全面测试并组装完毕。每台 N6715B 包括一个 N6705B 主机和 1 至 4 个模块,其中模块可作为 E6715B 的选件订购。

  • U3001A 模拟电子教学解决方案 [已停产] U3001A 模拟电子教学解决方案 [已停产] 

    U3001A 模拟电子教学解决方案 [已停产]

    该解决方案专门针对半导体基础知识、电路的分析和应用。 教学材料和实验室资料将指导学生了解电路中二极管、晶体管和运算放大器的功能和应用。

  • U3002A 模拟电路设计教学解决方案 [已停产] U3002A 模拟电路设计教学解决方案 [已停产] 

    U3002A 模拟电路设计教学解决方案 [已停产]

    This solution focuses on the areas of practical analog circuit analysis, design, and its applications.

  • U3003A 电子仪器和测量教学解决方案 [已停产] U3003A 电子仪器和测量教学解决方案 [已停产] 

    U3003A 电子仪器和测量教学解决方案 [已停产]

    This courseware is an excellent Education tool for students to understand an end-to-end measurement system, which includes various sensors, signal conditioning circuits, op-amp circuits, and digital I/Os.