这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PC 系统电子器件

Keysight PC 电子设备能够以便利的 PC 背板制式提供卓越的激光干涉性能。可提供轴、伺服轴和补偿电路板。

比较所有 PC 系统电子设备 (2)

  • N1231A Axis Laser Board N1231A Axis Laser Board (1) 

    N1231A Axis Laser Board

    A multi-axis, high performance axis board for the PCI bus offering direct cable connections to servo systems from DeltaTau.

  • N1231B PCI Three-Axis Laser Board with External Sampling N1231B PCI Three-Axis Laser Board with External Sampling (1) 

    N1231B PCI Three-Axis Laser Board with External Sampling

    A multi-axis high performance laser axis board for the PCI bus offering high-resolution measurements with external sample inputs and flexible hardware IO.