这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

频谱分析仪――附件

是德频谱分析仪的附件。此页提供是德已停产的频谱分析仪及附件产品的支持信息,请了解新一代是德频谱分析仪产品。

  • 探头附件 探头附件 

    探头附件

    与网络分析仪和频谱分析仪配套使用的探头和探头附件...

  • 87405C 前置放大器,100 MHz ~ 18 GHz 87405C 前置放大器,100 MHz ~ 18 GHz 

    87405C 前置放大器,100 MHz ~ 18 GHz

    Keysight 87405C 前置放大器通过可靠的增益和低噪声系数提高总体系统性能并减少系统误差。

  • N9311X 用于经济型台式和手持式分析仪的射频和微波附件套件 N9311X 用于经济型台式和手持式分析仪的射频和微波附件套件 

    N9311X 用于经济型台式和手持式分析仪的射频和微波附件套件

    • 用于经济型台式和手持式分析仪的射频和微波附件套件
    • 可以作为售后升级选件获取
       

  • N5531X X-Series Measuring Receiver N5531X X-Series Measuring Receiver 

    N5531X X-Series Measuring Receiver

    • Keysight N5531X measuring receiver (MR) consists of the N9030B signal analyzer embedded with the N9091EM0E MR application software and the U5532C USB power sensor module. It provides the metrology customers with an ideal calibration solution.

  • N6850A 宽带全向天线 N6850A 宽带全向天线 

    N6850A 宽带全向天线

    • 20 MHz 至 6 GHz
    • 17 英寸长
    • 均匀辐射方向图

  • U5532C USB Power Sensor Module for Measuring Receiver U5532C USB Power Sensor Module for Measuring Receiver 

    U5532C USB Power Sensor Module for Measuring Receiver

    • USB sensor based design to eliminate the external power meter
    • Single input connector to ensure measurement integrity
    • Key component of the N5531X "one-box" measuring receiver configuration

  • Y1282A Connection Cable for N9069A Noise Figure Measurement Application Y1282A Connection Cable for N9069A Noise Figure Measurement Application 

    Y1282A Connection Cable for N9069A Noise Figure Measurement Application

    • Two cables for connecting 346 or SNS series noise sources to the CXA-m
    • 30 cm length

  • Y1800A 射频培训套件和实验工作表 Y1800A 射频培训套件和实验工作表 

    Y1800A 射频培训套件和实验工作表

    • 射频收发信机套件和附件
    • 实验工作表和模型答案
    • 问题式作业
    • 包括 27 个小时的实验

  • Y1801A RF Principles and Measurements Teaching Slides Y1801A RF Principles and Measurements Teaching Slides 

    Y1801A RF Principles and Measurements Teaching Slides

    • Editable Microsoft PowerPoint slides
    • Covers 45 hours of teaching