这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

1-18 / 18

排序:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

基本演示 2017-09-10

PXI / AXIe / DAQ & Modular Solutions - Technical Support

基本演示 2017-03-19

34972A LXI 数据采集单元――演示
请参见我们的 34972A 演示视频,了解如何轻松连接、配置和采集不同来源的数据。

基本演示 2014-04-07

Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

基本演示 2013-01-29

10项技巧让您的开关/测量单元发挥最大价值――在线演示
10项技巧让您的开关/测量单元发挥最大价值――在线演示

基本演示 2012-05-11

PXI Product on YouTube
PXI Product on YouTube

基本演示 2011-12-22

BenchLink Data Logger for 34980A视频
BenchLink Data Logger for 34980A视频

基本演示 2011-12-20

34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

基本演示 2011-10-05

WMF WMF 15.55 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

基本演示 2011-10-05

WMF WMF 107.83 MB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

基本演示 2011-10-05

WMF WMF 19.81 MB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

基本演示 2011-10-05

WMF WMF 30.72 MB
Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

基本演示 2011-10-05

QT QT 71.52 KB
Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

基本演示 2010-02-01

Using the L4491A RF Switch Platform to Build a Custom Switch Solution in Half the Time
uW routing and signal management using the Keysight 34945A, L4445A & L449xA instruments.

基本演示 2008-02-25

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

基本演示 2007-11-14

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

基本演示 2005-08-31

82357A / 82357B Multimedia Demonstration

基本演示 2004-10-22

WMF WMF 9.01 MB
Keysight 34980A多功能开关/测量产品的flash演示
本Keysight 34980A多功能开关/测量产品的flash演示旨在描述产品特性、产品优势以及交互式网络界面。

基本演示 2004-09-20