这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

缩小范围

去除所有优化

按内容类型

按产品类别

1-7 / 7

排序:
X8711A IoT Device Functional Test Solution - Data Sheet
This brochure provides an overview of the new X8711A IoT Device Functional Test solution, its key capabilities, key specifications and ordering information.

产品资料 2019-08-05

X8711A IoT Device Functional Test Solution – User Guide
X8711A IoT Device Functional Test Solution – User Guide Contains solution overview, setup, and troubleshooting information.

用户手册 2018-11-22

X8711A IoT Device Functional Test Solution – Quick Start Guide
X8711A IoT Device Functional Test Solution – Quick Start Guide Contains solution overview and setup information.

迅速开始指南 2018-11-22

Accurately measure path loss for over the air transmitter and receiver measurements
This application note describes how to improve the accuracy of the Keysight X8711A by properly measuring path loss and applying the right system offset in the test plan.

应用说明 2018-08-16

PDF PDF 981 KB
X8711A IoT Device Functional Test Solution - Configuration Guide
This document helps you configure the entire X8711A IoT Device Functional Test Solution, including both hardware and software.

配置指南 2018-06-19

PDF PDF 1.70 MB
IoT Device Functional Test Solution
Keysight's functional test solution helped a hearing aid manufacturer simplify product testing process, saving test time and reducing costs and risks to result in improved throughput of their new hearing aid with BLE connectivity.

案例分析 2018-06-19

PDF PDF 1.93 MB
Keysight X8711A IoT Device Test Solution – USB 2.0 Hub (0960-3383) - Operating Instructions
Contains instructions to set up the USB 2.0 hub for X8711A solution.

运行手册 2018-06-01

PDF PDF 203 KB