这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

226-250 / 367

排序:
Simplified PC Connections for GPIB Instruments (AN 1409-1) - Application Note
Making the connection from your instruments to your PC has not always been an easy task. Today there are new choices that allow for easier connections so that you can focus on your measurement tasks and not on your connections. This paper will walk you through the choices you need to make when...

应用说明 2009-01-22

Easily arrange and rearrange your tests - Brochure
Easily arrange and rearrange your tests - Keysight’s USB modular instruments and USB data acquisition modules make it possible.

手册 2009-01-15

PDF PDF 1.18 MB
Defining the Meaning of Quality in ATE Keysight Technologies 3499 Switch/Control System Data Sheet
Description and technical specifications for the Keysight 3499A, 3499B, and 3499C Switch/Control systems.

产品资料 2008-12-03

PDF PDF 775 KB
High-Speed Scanning with the Keysight 34980A Multifunction Switch/Measure Mainframe and Modules
This application note explores components that affect the speed in a system. It also gives a breakdown of each component with SCPI language examples of how to set up the instrument for fast measurements that best fit your specific application.

应用说明 2008-11-26

提高 PLL 设计效率--从自动运行的 VCO 表征到闭环 PLL 测量
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

应用说明 2008-11-24

U2500A Series Side-by-Side Comparison
Keysight's U2500A Series Side-by-Side Comparison

选型指南 2008-10-30

HTML HTML 8.15 MB
Improve your data logging productvity using advanced limit testing
Improve your data logging productvity using advanced limit testing

应用说明 2008-10-30

PDF PDF 456 KB
Responding to data logging events using action scripts
Combining data logging hardware and software can give you more techniques to automate extensive and repetitious measurements.

应用说明 2008-10-30

U2600A Series Side-by-Side Comparison
Keysight's U2600A Series Side-by-Side Comparison

选型指南 2008-10-28

DOC DOC 28 KB
U2300A系列同类产品比较
Keysight U2300A系列同类产品比较

选型指南 2008-10-10

DVD Player Manufacturing Test Using Keysight Modular Instruments
Audio and video testing of modern digital video disc (DVD) player using Keysight’s USB modular oscilloscopes and USB modular switch matrix.

应用说明 2008-09-15

PDF PDF 1.43 MB
Keysight 34980A 多功能开关/测量单元技术资料
高性能测量单元可作为PXI 和VXI 开关和测量平台的低成本替换方案

产品资料 2008-09-01

Keysight U2700A 系列 USB 模块化仪器手册
Keysight U2700A 系列 USB 模块化仪器的特点和主要技术指标

手册 2008-08-19

PDF PDF 434 KB
USB Modular “Put a Bench in Your Bag” Brochure
This brochure highlights the essential tools for those who are always on the move. It includes product key features, specifications and other related products.

手册 2008-08-13

PDF PDF 588 KB
Keysight L4490A/91A RF 开关平台技术资料
开关平台技术资料

产品资料 2008-08-01

Using USB and LAN I/O Converters - Application Note
Compare 3 instrument connectivity products to determine which interconnect device is best for your application needs.

应用说明 2008-07-09

PDF PDF 194 KB
RF and Microwave Switching Solutions Brochure
This brochure describes Keysights' RF and Microwave Switching Solutions and includes the product groups and key specifications.

手册 2008-07-04

PDF PDF 1.05 MB
Automotive Power Window Regulator Testing - Application Note
Automotive power window regulator tests require the use of accurate data acquisition devices, as they cover a wide range of parameters such as window movement, acceleration of the window movement in both directions, maximum range of movement, torque exerted at the start, the end stall torque, and motor load characteristics.

应用说明 2008-06-30

PDF PDF 280 KB
RF Switch Driver Application Software Rev 2.3
It is not recommended to open the .chm file directly from this web page as errors may be displayed. When prompted, save the .chm file to your desktop.

帮助文件 2008-06-23

ZIP ZIP 2.37 KB
Small Engine Dynamometer Testing - Application Note
Performing Dynamometer Testing on Combustion Engines

应用说明 2008-06-01

PDF PDF 443 KB
Keysight U2121A-101射频开关驱动器操作指南
本操作指南介绍Keysight U2931A射频开关驱动器的特性和功能,包括产品技术指标、连通性引脚配置、硬件/软件配置,以及详细的操作说明。

运行手册 2008-04-30

Keysight U2751A USB 模块化开关矩阵用户和服务指南

服务手册 2008-04-21

Keysight I/O连通性
Do you have a problem with how to interface or connect to your instruments in order to automate your test systems? Learn more about the various product offerings from Keysight benefits IO Connectivity Product Brochure.

手册 2008-04-14

PDF PDF 1.33 MB
Creating a Small, Low-cost RF Switching System using U2121A based solution
Creating a Small, Low-cost RF Switching System using U2121A based solution. This digital I/O module provides a cost-effective alternative for small test systems.

应用说明 2008-03-18

PDF PDF 271 KB
L4490A/L4491A RF Switch Platform Command Quick Reference
Quick reference listing of the command syntax for the RF switch platform SCPI command set.

参考指南 2008-03-03

PDF PDF 43 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页