这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

201-225 / 380

排序:
BenchLink Data Logger 3 Getting Started Guide
This getting started tutorial introduces you to the BenchLink Data Logger 3 and shows you how to connect to one or more 34970's, set up a simple channel configuration, scan channels and measure data, and much more.

迅速开始指南 2011-03-01

PDF PDF 898 KB
使用 34970A/34972A 数据采集开关单元进行高精度温度测量
本应用指南介绍了如何对 VTI Instruments 的 VT1586A 机架安装面板进行布线,并与 34970A、34972A 和 34901A 20 通道多路复用器模块搭配使用,以执行高精度温度测量。

应用说明 2011-01-10

Switching Solutions
This paper discusses Keysight's complete line of switching solutions. Switch components are introduced, followed by the various scale of switch matrix that is required in RF and microwave testing.

应用说明 2010-11-18

U2100A系列USB数字I/O设备技术资料
该系列的技术资料将为您提供所需的技术信息,帮助您了解Keysight U2100A系列数字IO设备(32个通道)。

产品资料 2010-07-10

Select &Compare for all modules

选型指南 2010-06-13

Efficient use of data logging and decision making w multiple scan lists
Basic data logging allows you to confi gure different measurements across multiple channels, then record the data.

应用说明 2010-04-07

PDF PDF 486 KB
数据采集体系结构的类型
为帮助您选择满足您需求的系统,本文介绍了不同类型的数据采集系统架构,以及它们的优势与劣势。

应用说明 2010-02-01

34972A Standard Shipped Components
Listing of items shipped with a standard Keysight 34972A LXI Data Acquisition Switch Unit.

参考指南 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

基本演示 2010-02-01

Migrating your Application Software from the 34970A to the 34972A
This white paper discusses how to migrate from existing applications that use the 34970A to the new 34972A Data Acquisition/Switch Unit.

应用说明 2010-01-29

PDF PDF 281 KB
使用运行任何微软操作系统的笔记本电脑时,在是德仪器上使用RS-232遇到问题
在限定时间内,您只需一半的价格,转到深内存Infiniium MSO

应用说明 2010-01-25

BenchLink Data Logger Pro Quick Start Tutorial

迅速开始指南 2010-01-01

PDF PDF 1.66 MB
Tips for Optimizing Your Switch Matrix Performance
This application note offers eight tips to help you optimize your measurement matrix switching performance and important features to remember when designing your switching solution.

应用说明 2009-10-22

USB Data Acquisition Series Quick Fact Sheet
This quick fact sheet highlights the key product features and specifications for the USB Data Acquisition series.

促销资料 2009-09-15

PDF PDF 154 KB
DAQ with Matlab for Medical Science - Case Study
Keysight data acquisition (DAQ) units can now work with MATLAB in medical research, as illustrated by the case study. This helps users to understand the basics of MATLAB programming in Keysight USB DAQ.

案例分析 2009-06-16

PDF PDF 164 KB
U2500A系列USB同时采样多功能数据采集设备编程指南
Keysight U2500A系列USB同时采样多功能数据采集设备的编程指南。

编程和语法指南 2009-06-02

USB数据采集同类产品比较

选型指南 2009-04-16

Using the U2331A USB DAQ in the construction industry
The device can be used to measure various types of parameters in the construction industry.

应用说明 2009-04-06

PDF PDF 229 KB
Tips in Using Keysight GPIB Solutions in National Instrument’s LabVIEW Environment- Application Note
Tips for using Keysight GPIB solutions in National Instrument’s LabVIEW environment.

应用说明 2009-03-04

3499A/B/C User's Manual English Version
Revision E. User's Manual contains quick-start information, a front panel and system overview, descriptions of the features and functions, a remote programming reference, and descriptions/configuration/usage of the plug-in modules.

用户手册 2009-03-01

PDF PDF 5.87 MB
3499A/B/C Service Manual (No Schematics)
Revision E. Contains a description of the verification procedures, servicing information, parts lists, and technical specifications. Due to large file size, this version of the 3499A/B/C Service Manual does not include schematics. English only.

服务手册 2009-03-01

PDF PDF 3.20 MB
太阳能电池和电池板测试解决方案

应用说明 2009-03-01

DC-to-DC Regulator Auto Evaluation Test with the U2351A
The Keysight U2351A data acquisition (DAQ) is used as an automatic DC voltage regulator and to induce voltage into the electronics system thereby causing an amount of under voltage or over voltage stress to the device under test (DUT).

应用说明 2009-02-04

PDF PDF 270 KB
High Speed, High Resolution, and USB Digitizers Catalog
Digitize Without Compromise – Signal Integrity from A to D.

手册 2009-01-26

PDF PDF 2.43 MB
应用说明:使用USB、GPIB和LAN的提示与技巧
Application Note: Tips & Tricks for Connectivity

应用说明 2009-01-22

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页