这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

176-200 / 371

排序:
Selecting the Correct Temperature Sensor for Your Application
This application note provides tips for selecting the correct temperature sensor.

应用说明 2012-01-25

PDF PDF 543 KB
82350B Getting Started Guide
This setup poster guides you through the installation and setup of your 82350B.

迅速开始指南 2012-01-01

PXI Product on YouTube
PXI Product on YouTube

基本演示 2011-12-22

BenchLink Data Logger for 34980A视频
BenchLink Data Logger for 34980A视频

基本演示 2011-12-20

Design Tutorial: E5061B ENA Custom Multiport Switch Solution Using L4491A
This application note describes how to configure a 12-port custom switch box with the L4491A switch platform and operation basics using the E5061B network analyzer.

应用说明 2011-11-29

PDF PDF 1016 KB
U2700A Series USB Modular Instruments Quick Fact Sheet
This quick fact sheet highlights the key product features and specifications of the U2700A series USB modular instruments.

促销资料 2011-11-14

PDF PDF 168 KB
34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

基本演示 2011-10-05

WMF WMF 15.55 MB
Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

基本演示 2011-10-05

QT QT 71.52 KB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

基本演示 2011-10-05

WMF WMF 30.72 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

基本演示 2011-10-05

WMF WMF 107.83 MB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

基本演示 2011-10-05

WMF WMF 19.81 MB
34830A BenchLink Data Logger Pro Software for Keysight 34970 Data Sheet
The Keysight 34830A BenchLink DataLogger Pro Software for the Keysight 34970A provides a convenient way to collect and analyze your data.

产品资料 2011-07-18

PDF PDF 324 KB
34832A BenchLink Data Logger Pro Software for Keysight 34980A Data Sheet
The 34832A BenchLink DataLogger Pro Software for the Keysight 34980A provides a convenient way to collect and analyze your data.

产品资料 2011-07-18

PDF PDF 324 KB
34980A附件
获得端子块、50或78针Dsub电缆/连接器套件、机架安装套件等产品的部件编号……

选型指南 2011-05-20

PXI Switch Module IVI Driver Help
Describes the IVI Driver (MSwitch) for the Keysight PXI RF, General purpose, Matrix, and Multiplexer switch modules.

帮助文件 2011-04-18

ZIP ZIP 2.06 KB
BenchLink Data Logger 3 Getting Started Guide
This getting started tutorial introduces you to the BenchLink Data Logger 3 and shows you how to connect to one or more 34970's, set up a simple channel configuration, scan channels and measure data, and much more.

迅速开始指南 2011-03-01

PDF PDF 898 KB
使用 34970A/34972A 数据采集开关单元进行高精度温度测量
本应用指南介绍了如何对 VTI Instruments 的 VT1586A 机架安装面板进行布线,并与 34970A、34972A 和 34901A 20 通道多路复用器模块搭配使用,以执行高精度温度测量。

应用说明 2011-01-10

Switching Solutions
This paper discusses Keysight's complete line of switching solutions. Switch components are introduced, followed by the various scale of switch matrix that is required in RF and microwave testing.

应用说明 2010-11-18

U2100A系列USB数字I/O设备技术资料
该系列的技术资料将为您提供所需的技术信息,帮助您了解Keysight U2100A系列数字IO设备(32个通道)。

产品资料 2010-07-10

Select &Compare for all modules

选型指南 2010-06-13

Efficient use of data logging and decision making w multiple scan lists
Basic data logging allows you to confi gure different measurements across multiple channels, then record the data.

应用说明 2010-04-07

PDF PDF 486 KB
34972A Standard Shipped Components
Listing of items shipped with a standard Keysight 34972A LXI Data Acquisition Switch Unit.

参考指南 2010-02-01

数据采集体系结构的类型
为帮助您选择满足您需求的系统,本文介绍了不同类型的数据采集系统架构,以及它们的优势与劣势。

应用说明 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

基本演示 2010-02-01

Migrating your Application Software from the 34970A to the 34972A
This white paper discusses how to migrate from existing applications that use the 34970A to the new 34972A Data Acquisition/Switch Unit.

应用说明 2010-01-29

PDF PDF 281 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页