这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数据采集 – DAQ

DAQ 系统――独领风骚超过 25 年

是德科技提供数据采集(DAQ)和开关解决方案的历史已经超过 25 年。我们为频率高达 50 GHz 的电子、物理、机械、声学和信号路由应用提供优异的数据采集解决方案。

数据采集(DAQ)开关平台对比

定义一个包含开关、控制器和附件的开关解决方案。

  • 通过外形紧凑、经济高效的解决方案进行高质量的开关切换和测量,从中获取更大价值
  • 通过模块化 LXI 和 VXI 解决方案,遵循业界标准进行使用
  • 使用是德科技的应用软件实时收集、分析和显示数据

查看我们的下一代多通道数据采集(DAQ)系统——更快采集更多信号!

151-175 / 377

排序:
数据采集和开关
数据采集和开关

产品资料 2013-06-06

PDF PDF 1.07 KB
PXI 射频开关模块――维护指南
用于 M9128A、M9146A、M9147A、M9148A、M9149A、M9150A、M9151A、M9152A、M9153A PXI 射频开关模块的故障诊断和功能测试。

服务手册 2013-06-01

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

产品展示 2013-05-20

Wireless Connection Guide for the 34450A 5½ Digit Multimeter - Installation Manual
This guide shows you how to connect the Keysight 34450A 5½ Digit Multimeter to a Windows tablet or laptop wirelessly.

安装手册 2013-05-15

PDF PDF 1.15 MB
GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

促销资料 2013-04-02

PDF PDF 164 KB
GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

视频演示 2013-04-02

34970A/34972A Programmer's Reference Help
This Help file contains reference information to help you program the 34970A and 34972A data acquisition / switch units over the remote interface using the SCPI programming language.

帮助文件 2013-03-27

ZIP ZIP 1.04 MB
适用于PC-仪器连接的I/O硬件技术资料
适用于PC-仪器连接的I/O硬件技术资料

产品资料 2013-03-20

Optimize burn-in test with the Keysight 34980A multifunction switch/measure unit apnote overview
This application overview will discuss the complexities of burn-in test based on the Keysight 340980A switch/measure unit

应用说明 2013-01-31

PDF PDF 440 KB
34980A Programmer's Reference, Version 2.1
(Extract this zipped file to your local drive)This Help file contains reference information to help you program the Keysight 34980A over the remote interface using the SCPI programming language. The 34980A supports the SCPI command language on all of its remote I/O interfaces.

帮助文件 2013-01-29

ZIP ZIP 5.13 MB
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

基本演示 2013-01-29

PXI Matrix Switch Module Data Sheet
The PXI matrix switch module data sheet provides specifications and product ordering information for M9120A, M9121A and M9122A.

产品资料 2013-01-09

PDF PDF 885 KB
E5810B LAN/GPIB/USB Gateway - Quick Start Guide
Guides you through the installation and setup of the E5810B.

迅速开始指南 2013-01-01

E1406A Command Module - Service Manual
This service manual contains information to test, troubleshoot, andrepair the Keysight E1406A Command Module.

服务手册 2012-09-01

PDF PDF 1.36 MB
E1406A Command Module - User’s Manual and SCPI Programming Guide
This manual shows how to install, use, and program the E1406A C-Size VXI Command Module.

用户手册 2012-09-01

PDF PDF 2.06 MB
Using Keysight Instrument Basic with the E1406A Command Module User’s Manual
This manual contains information on the version of Keysight Instrument Basic which can be installed in Flash ROM in your Keysight E1406A Command Module.

用户手册 2012-09-01

PDF PDF 2.54 MB
E1465A/E1466A/E1467A Relay Matrix Switch Modules - User’s Manual and SCPI Programming Guide
This manual provides installaiton, configuration, using, and SCPI programming information for the E1465A, E1466A, and E1467A Relay Matrix Switch Modules.

用户手册 2012-09-01

PDF PDF 1.71 MB
E8462A 256-Channel Relay Multiplexer - User’s Manual and SCPI Programming Guide
This manual provides general module information and the tasks you must perform to configure and install the Keysight E8462A Relay Multiplexer.

用户手册 2012-09-01

PDF PDF 3.91 MB
PXI General Purpose Switch Modules Maintenance Guide
M9130-90005 (September 1, 2012) Startup Guide for M9130A, M9131A, M9132A, M9133A, and M9135A PXI General Purpose Switch Modules.

用户手册 2012-09-01

PDF PDF 1.80 MB
E1463A 32-Channel, 5 Amp, Form C Switch - User's Manual and SCPI Programming Guide
This manual gives guidelines to using the E1463A 32-Channel module. 5 Amp Form C Switch module (Form C switch).

用户手册 2012-09-01

PDF PDF 1.66 MB
E8460A 256-Channel Relay Multiplexer User's Manual and SCPI Programming Guide
This manual provides general module information and the tasks you must perform to configure and install the Keysight E8460A Relay Multiplexer.

用户手册 2012-09-01

PDF PDF 1.80 MB
E1442A 64-Channel Form C Switch Module - User’s Manual
This gives guidelines to configure, install and program the module.

用户手册 2012-09-01

PDF PDF 1.96 MB
E1460A 64-Channel Relay Multiplexer Module - User’s Manual
This manual describes the E1460A multiplexer module, shows how to connect external wiring, and how to program the module using SCPI commands.

用户手册 2012-09-01

PDF PDF 2.62 MB
E1460A 64-Channel Relay Multiplexer - Service Manual
This manual contains information required to test, troubleshoot, and repair the Keysight E1460A relay multiplexer module.

服务手册 2012-09-01

PDF PDF 777 KB
E1465A/E1466A/E1467A Matrix Switch - Service Manual
This manual contains information required to test, troubleshoot, and repair the Keysight E1465A 16 x 16 Relay Matrix, the E1466A 4 X 64 Relay Matrix, and the E1467A 8 X 32 Relay Matrix modules.

服务手册 2012-09-01

PDF PDF 731 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页