这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

VME 系统电子器件

Keysight VME 电子器件提供激光干涉仪系统中最高的性能。 有多种轴电路板和补偿电路板可供选择。

比较所有 VME 系统电子器件 (3)

  • N1225A 高分辨率激光器轴电路板 N1225A 高分辨率激光器轴电路板 (1) 

    N1225A 高分辨率激光器轴电路板

    The N1225A is a 6U size VME Board with integrated fiber optic receivers for laser interferometry. It receives light from the system optics and outputs high resolution position data over VMEbus, LAN, and rows A and C on the VME P2 connector.

  • 10897D High-Resolution VMEbus Laser Axis Board 10897D High-Resolution VMEbus Laser Axis Board (1) 

    10897D High-Resolution VMEbus Laser Axis Board

    The 10897D High-resolution VMEbus laser axis board provides excellent resolution of up to 0.3 nm with a high resolution interferometer.

  • 10898D 2-Axis High-Resolution Laser Axis Board for VME 10898D 2-Axis High-Resolution Laser Axis Board for VME (1) 

    10898D 2-Axis High-Resolution Laser Axis Board for VME

    The 10898D 2-axis high-resolution laser axis board provides the same resolution as the Keysight 10897D high-resolution laser axis board with increased slew rates and reduced noise.