这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

同轴转换开关

这些转换开关可在多种不同应用中使用,以便提高系统灵活性,简化系统设计。 以下是 5 个示例: 用作两个输入端和两个输出端之间的转换开关;用作跌落式开关;用于信号反向;配置为 SPDT 开关;以及旁路有源器件。

比较所有同轴转换开关 (4)

查找产品

  • 87222C Coaxial Transfer Switch, DC to 26.5 GHz 87222C Coaxial Transfer Switch, DC to 26.5 GHz (1) 

    87222C Coaxial Transfer Switch, DC to 26.5 GHz

    The Keysight 87222C 4-port coaxial transfer switch offers flexibility in signal routing applications.

  • 87222D Coaxial Transfer Switch, DC to 40 GHz 87222D Coaxial Transfer Switch, DC to 40 GHz (1) 

    87222D Coaxial Transfer Switch, DC to 40 GHz

    The Keysight 87222D 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and high isolation.

  • 87222E Coaxial Transfer Switch, DC to 50 GHz 87222E Coaxial Transfer Switch, DC to 50 GHz (1) 

    87222E Coaxial Transfer Switch, DC to 50 GHz

    The Keysight 87222E Transfer Switch, dc to 50 GHz, provides simplification of design in signal routing and conditioning applications.

  • L7222C 同轴转换开关,直流至 26.5 GHz L7222C 同轴转换开关,直流至 26.5 GHz (1) 

    L7222C 同轴转换开关,直流至 26.5 GHz

    The Keysight L7222C 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and unmatched isolation for an economical price.