这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

单刀双掷开关――SPDT

这些 SPDT 开关可用于将输入端的信号路由到两个输出路径。SPDT 属于多端口开关。

比较全部 SPDT 开关 (16)

查找产品

  • 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V (1) 

    8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V

    The Keysight 8761A is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V (1) 

    8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V

    The Keysight 8761B is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8762A Coaxial Switch, DC to 4 GHz, SPDT 8762A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8762A Coaxial Switch, DC to 4 GHz, SPDT

    The 8762A is a single-pole double-throw switch with high isolation, from more than 100dB to 4 GHz.

  • 8762B 同轴开关,直流至18 GHz,SPDT 8762B 同轴开关,直流至18 GHz,SPDT (1) 

    8762B 同轴开关,直流至18 GHz,SPDT

    8762B 是具备高隔离度(至少 90dB 至 18 GHz)的单刀双掷开关。

  • 8762C 同轴开关,直流至 26.5 GHz,SPDT 8762C 同轴开关,直流至 26.5 GHz,SPDT (1) 

    8762C 同轴开关,直流至 26.5 GHz,SPDT

    Keysight 8762C 是具备高隔离度(>50 dB 至 26.5 GHz)的单刀双掷开关。

  • 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms (1) 

    8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms

    The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components.

  • 8765A Coaxial Switch, DC to 4 GHz, SPDT 8765A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8765A Coaxial Switch, DC to 4 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765B Coaxial Switch, DC to 20 GHz, SPDT 8765B Coaxial Switch, DC to 20 GHz, SPDT (1) 

    8765B Coaxial Switch, DC to 20 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765C Coaxial Switch, DC to 26.5 GHz, SPDT 8765C Coaxial Switch, DC to 26.5 GHz, SPDT (1) 

    8765C Coaxial Switch, DC to 26.5 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765D Coaxial Switch, DC to 40 GHz, SPDT 8765D Coaxial Switch, DC to 40 GHz, SPDT (1) 

    8765D Coaxial Switch, DC to 40 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical