多端口开关
多端口开关可在多种不同应用中使用。它们允许单路输入和多路(3路或更多路)输出。单刀双掷(SPDT)开关是多端口开关的一种。
最新产品!是德L系列机电开关拥有保证的0.03 dB插入损耗可重复性和无与伦比的隔离度,使用寿命高达200万次,显著降低测量不确定性。这些低价位、高性能开关可以提供从直流至26.5 GHz的全面开关配置。选择下面的频率范围,获取各种L系列开关的更多信息。
查找产品
-
U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T (1)
U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T
Keysight 50 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T (1)
U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T
Keysight 67 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T (1)
U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T
Keysight 54 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T (1)
U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T
Keysight 50 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T (1)
U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T
Keysight 67 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T (1)
U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T
Keysight 54 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T (1)
U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T
Keysight 9 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T (1)
U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T
Keysight 20 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T (1)
U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T
Keysight 26.5 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
-
U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T (1)
U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T
Keysight 9 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.