这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频和微波测试附件

Keysight 提供众多射频和微波测试附件,您可用来简化测试设置和得到可能的最好测量结果。

缩小范围

去除所有优化

按内容类型

按产品类别

1-3 / 3

排序:
11612BK01 Product Note
The 11612BK01 is a 50 GHz Bias Tee with high bias current (2 amps max) capability. This Bias Module has 2.4 mm female connectors on the RF Input and RF + DC Output connectors. The start frequency is 400 MHz due to the effects of the changes to the bias coil windings that are needed for 2-amp operation.

用户手册 2016-08-12

PDF PDF 75 KB
11612B Bias Network Operating and Service Manual
11612B Bias Network Operating and Service Manual

用户手册 2001-11-09

11612A Bias Network Operating and Service Manual (Dec89)
Attached to this page is the downloadable Operating and Service Manual for the Keysight 11612A bias network, and includes Option 001.

用户手册 2001-10-31

 

相关行业和技术