这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频和微波测试附件

Keysight 提供众多射频和微波测试附件,您可用来简化测试设置和得到可能的最好测量结果。

1-12 / 12

排序:
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

用户手册 2019-03-06

PDF PDF 869 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

技术总览 2018-10-02

PDF PDF 1.96 MB
Keysight U1818A/B 7/12 GHz 有源差分探头
Keysight U1818A/B 7/12 GHz 有源差分探头

促销资料 2017-11-30

PDF PDF 415 KB
是德科技 适合时域和频域应用的高频探测 解决方案
是德科技 适合时域和频域应用的高频探测 解决方案

应用说明 2017-11-28

使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应
使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应

应用说明 2017-11-27

U1818A/B 7/12 GHz Active Differential Probes Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight U1818A/B Active Differential Probes.

促销资料 2012-12-21

PDF PDF 561 KB
U1818A/B Active Differential Probe Operating and Service Manual

运行手册 2009-12-01

是德有源差分探头技术概览
是德有源差分探头技术概览

技术总览 2009-12-01

U1818A/B Active Differential Probe Handling Guide and Tips

参考指南 2009-11-17

PDF PDF 1.29 MB
41800A Active Probe Technical Overview

技术总览 2003-04-10

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

应用说明 2001-12-19

41800A Active Probe Operation Note
This manual describes basic information needed to use the 41800A. It provides a general information, specifications, installation, operation, performance test, adjustment, and service information.

用户手册 2001-01-01

PDF PDF 1.81 MB