这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率计 + 功率传感器

是德科技功率计可与多种传感器结合使用(连续波、平均功率和峰值功率传感器),覆盖多个频率和功率范围,能够精确地测量射频和微波信号的功率。应用包括:测试通信基站发射机、蜂窝电话、雷达系统设备及其他设备的输出功率。

了解如何选择最适当的功率计和功率传感器:《功率计和传感器选型指南》

Microwaves and RF’s

是德科技被《Microwaves and RF》读者评选为“2013 年最佳供应商社交媒体”。这个奖项旨在表彰 2013 年在为工程师提供关键信息方面表现优异的供应商。

比较所有的功率计和功率传感器 (44)

1-19 / 19

排序:
E9300 E-Series Power Sensors Operating and Service Guide
The Keysight E9300 E-Series power sensors Operating and Service Guide is for use with the E9300 series power sensors.

运行手册 2019-08-01

E-Series E9320 Peak and Average Power Sensors Operating and Service Guide
The Keysight E-Series power sensors Operating and Service Guide is for use with the E9320 E-Series Power Sensors. It details the specifications of the sensors and shows operator maintenance.

运行手册 2019-08-01

P-Series Wideband Power Sensor Operating and Service Guide
This guide contains information about the initial inspection, connection, and specifications of the P-Series Wideband Power Sensors.

运行手册 2019-08-01

PDF PDF 1.94 MB
8478B Thermistor Mount Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 8478B Thermistor Mount.

运行手册 2018-03-31

PDF PDF 841 KB
R8486D/Q8486D Power Sensor Operating Manual

运行手册 2018-03-01

PDF PDF 888 KB
E4412A and E4413A Power Sensors Operation and Service Guide
The Keysight E4412A/E4413A Operation and Service Guide contains information about initial inspection, operation, performance tests, troubleshooting and repair.

运行手册 2018-03-01

11683A Range Calibrator Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 11683A Range Calibrator.

运行手册 2017-10-31

PDF PDF 2.19 MB
11683A Option H01 Operating & Service Manual
This Option H01 manual is a Special Supplement to 11683A Operating & Service Manual.

运行手册 2017-09-08

PDF PDF 956 KB
N8480 Operating and Service Guide
This document consists of overview of N8480 Series power sensors. It describes the principle of operation, specifications, characteristic as well as the troubleshooting and repair of the N8480 Series power sensors.

运行手册 2017-08-11

478A Thermistor Mount Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 478A Thermistor Mount.

运行手册 2015-08-12

PDF PDF 3.95 MB
U2000 Series USB Power Sensor Operating And Service Guide (Simplified Chinese)
U2000 Series USB Power Sensor Operating And Service Guide

运行手册 2013-08-19

432A Power Meter Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 432A power meter.

运行手册 2004-09-01

PDF PDF 9.55 MB
8991A Peak Power Analyzer Operating Manual

运行手册 1994-10-01

84812A/84813A/84814A/4815A Peak Power Sensor Operating and Service Manual
Part number: 5960-7081 (December 1993). The 84812A, 84813A, 84814A and 84815A are discontinued products. This manual is provided for information only.

运行手册 1993-12-01

PDF PDF 948 KB
84811A Peak Power Sensor Operating and Service Manual

运行手册 1993-02-01

PDF PDF 871 KB
8477A Calibrator Operating and Service Manual

运行手册 1991-04-01

PDF PDF 3.31 MB
436A Power Meter Operating and Service Manual
This document references a discontinued or obsolete product and is for information only.

运行手册 1988-12-01

PDF PDF 4.89 MB
438A Power Meter Operating and Service Manual
This document references a discontinued or obsolete product and is for information only.

运行手册 1986-04-01

PDF PDF 12.05 MB
711A Power Supply Operating and Service Manual
Part Number: 00711-90001 (Jul65). This service manual is provided for information only. The 711A is no longer sold by Keysight.

运行手册 1965-07-01

PDF PDF 4.47 MB