这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率计 + 功率传感器

是德科技功率计可与多种传感器结合使用(连续波、平均功率和峰值功率传感器),覆盖多个频率和功率范围,能够精确地测量射频和微波信号的功率。应用包括:测试通信基站发射机、蜂窝电话、雷达系统设备及其他设备的输出功率。

了解如何选择最适当的功率计和功率传感器:《功率计和传感器选型指南》

Microwaves and RF’s

是德科技被《Microwaves and RF》读者评选为“2013 年最佳供应商社交媒体”。这个奖项旨在表彰 2013 年在为工程师提供关键信息方面表现优异的供应商。

比较所有的功率计和功率传感器 (53)

1-25 / 199

排序:
U2040/50/60 and and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

产品资料 2019-11-29

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

产品资料 2019-09-04

N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

产品资料 2019-07-08

N8488A Thermocouple Power Sensors 3D Model, STEP Format
This is a STEP format 3D Model of the N8488A Thermocouple Power Sensors.

技术总览 2019-01-25

ZIP ZIP 372 KB
Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

产品资料 2018-12-26

L2051/52/61/62XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2051/52/61/62XA Power Sensor.

技术总览 2018-10-01

PDF PDF 89 KB
U2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2053/63XA Power Sensor.

技术总览 2018-10-01

PDF PDF 88 KB
L2051/52/61/62XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2051/52/61/62XA Power Sensor

技术总览 2018-10-01

ZIP ZIP 3.78 MB
L2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2053/63XA Power Sensor.

技术总览 2018-10-01

ZIP ZIP 3.72 MB
U2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2053/63XA Power Sensor

技术总览 2018-10-01

ZIP ZIP 1.92 MB
L2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2053/63XA Power Sensor.

技术总览 2018-10-01

PDF PDF 84 KB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

产品资料 2018-07-30

P-Series and EPM-P Power Meters for Bluetooth Testing - Technical Overview
This is a Technical Overview and Self-Guided Demonstration for Bluetooth Testing using P-Series and EPM-P Power Meters.

技术总览 2017-12-05

PDF PDF 875 KB
N432A Thermistor Power Meter - Data Sheet
Keysight's only power meter that supports thermistor mount with useful enhancements for metrology and calibration lab environments.

产品资料 2017-12-01

PDF PDF 1.70 MB
是德科技V3500A 手持式射频功率计
是德科技V3500A 手持式射频功率计

产品资料 2017-11-29

Keysight N1918A 功率分析管理器软件
Keysight N1918A 功率分析管理器软件

产品资料 2017-11-29

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

产品资料 2017-09-21

N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

产品资料 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

技术总览 2017-05-31

ZIP ZIP 1.20 MB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

技术总览 2017-05-31

PDF PDF 98 KB
U2049XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2049XA Power Sensor.

技术总览 2017-05-08

PDF PDF 145 KB
U2049XA Power Sensor (TVAC option) 3D Model, STEP Format
This is a STEP format 3D Model of the U2049XA Power Sensor (TVAC option)

技术总览 2017-05-04

ZIP ZIP 1.95 MB
U2049XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2049XA Power Sensor

技术总览 2017-05-04

ZIP ZIP 1.30 MB
U2049XA Power Sensor (TVAC option) 2D Drawing
This is a PDF format 2D Drawing of the U2049XA Power Sensor (TVAC option)

技术总览 2017-05-04

PDF PDF 329 KB
N1913A EPM Series Single-Channel Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N1913A EPM Series Single-Channel Power Meter.

技术总览 2017-04-18

PDF PDF 533 KB

1 2 3 4 5 6 7 8 下一页