这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率计 + 功率传感器

是德科技功率计可与多种传感器结合使用(连续波、平均功率和峰值功率传感器),覆盖多个频率和功率范围,能够精确地测量射频和微波信号的功率。应用包括:测试通信基站发射机、蜂窝电话、雷达系统设备及其他设备的输出功率。

了解如何选择最适当的功率计和功率传感器:《功率计和传感器选型指南》

Microwaves and RF’s

是德科技被《Microwaves and RF》读者评选为“2013 年最佳供应商社交媒体”。这个奖项旨在表彰 2013 年在为工程师提供关键信息方面表现优异的供应商。

比较所有的功率计和功率传感器 (53)

1-25 / 29

排序:
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

产品资料 2019-09-04

Achieving Accurate E-band Power Measurement with Keysight E8486A Waveguide Power Sensors
E-band spectrum application has been gaining more application interests in the recent years. E8486A addresses the requirement for accurate RF power measurement in the mm-wave applications.

应用说明 2019-08-14

7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2019-02-13

PDF PDF 1.51 MB
Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

产品资料 2018-12-26

是德科技 功率计和功率传感器
是德科技 功率计和功率传感器

选型指南 2018-11-28

V8486A Power Sensor User's Guide
This Operating Manual contains information about initial inspection and operation of the V8486A Power Sensor.

用户手册 2018-03-01

Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
W8486A Power Sensor Operating Manual
This manual contains information about initial inspection and operation of the W8486A power sensor.

用户手册 2017-10-31

Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

应用说明 2017-09-08

XLS XLS 78 KB
E8486A Power Sensor User’s and Service Guide
This manual contains general information, operation, characteristics and specifications, as well as service information of E8486A power sensor.

用户手册 2015-06-26

V8486A Waveguide Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the V8486A Waveguide Power Sensor.

技术总览 2015-01-21

PDF PDF 48 KB
V8486A Waveguide Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the V8486A Waveguide Power Sensor.

技术总览 2015-01-21

ZIP ZIP 220 KB
W8486A Waveguide Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the W8486A Waveguide Power Sensor.

技术总览 2015-01-21

ZIP ZIP 220 KB
W8486A Waveguide Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the W8486A Waveguide Power Sensor.

技术总览 2015-01-21

PDF PDF 48 KB
E8486A Waveguide Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the E8486A Waveguide Power Sensor.

技术总览 2015-01-19

ZIP ZIP 220 KB
E8486A Waveguide Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the E8486A Waveguide Power Sensor.

技术总览 2015-01-19

PDF PDF 48 KB
E8486A Option 201 Product Note
This product note shows the typical performance of the E84886A-201 with an extended frequency from 54 GHz to 95 GHz.

技术总览 2015-01-01

PDF PDF 603 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

应用说明 2013-06-24

ZIP ZIP 2.97 MB
功率计和功率传感器

手册 2012-08-01

PDF PDF 2.35 MB
射频和微波功率测量的基本原理(AN 1449)
是德射频和微波功率测量的基本原理,应用指南(AN 1449-1/2/3/4)。

应用说明 2012-07-03

Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

技术总览 2010-02-04

EPM Series - Data Sheet

产品资料 2009-11-02

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

应用说明 2006-04-26

PSA系列频谱分析仪
PSA系列频谱分析仪

应用说明 2004-02-20

pdf pdf 906 Bytes

1 2 下一页