这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率计 + 功率传感器

是德科技功率计可与多种传感器结合使用(连续波、平均功率和峰值功率传感器),覆盖多个频率和功率范围,能够精确地测量射频和微波信号的功率。应用包括:测试通信基站发射机、蜂窝电话、雷达系统设备及其他设备的输出功率。

了解如何选择最适当的功率计和功率传感器:《功率计和传感器选型指南》

Microwaves and RF’s

是德科技被《Microwaves and RF》读者评选为“2013 年最佳供应商社交媒体”。这个奖项旨在表彰 2013 年在为工程师提供关键信息方面表现优异的供应商。

比较所有的功率计和功率传感器 (44)

缩小范围

去除所有优化

按内容类型

按产品类别

1-21 / 21

排序:
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2019-02-13

PDF PDF 1.51 MB
是德科技 功率计和功率传感器
是德科技 功率计和功率传感器

选型指南 2018-11-28

N432A Thermistor Power Meter Service Guide
This manual provides the information on performing general service and maintenance for the N432A.

服务手册 2018-11-12

PDF PDF 5.28 MB
1mW 50 MHz Power Reference Measurement with the N432A Thermistor Power Meter - Application Note
Explains the application procedure on how to use the N432A with the thermistor mount to measure the power reference of power meters.

应用说明 2018-02-22

PDF PDF 1.66 MB
N432A Thermistor Power Meter Programming Guide
This programming guide provides programming examples that help you to program the N432A.

编程和语法指南 2018-01-02

PDF PDF 4.54 MB
N432A Thermistor Power Meter - Data Sheet
Keysight's only power meter that supports thermistor mount with useful enhancements for metrology and calibration lab environments.

产品资料 2017-12-01

PDF PDF 1.70 MB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
N432A Thermistor Power Meter Installation Guide
This guide provides you the information on how to install the N432A thermistor power meter.

安装手册 2017-12-01

Keysight N432A 热敏电阻功率计
Keysight N432A 热敏电阻功率计

促销资料 2017-11-30

PDF PDF 903 KB
Why Migrate from Keysight 432A/B to Keysight N432A Thermistor Power Meter? - Migration Guide
This documents describe how to migrate from HP 432A/B to N432A Thermistor Power Meter.

应用说明 2017-07-28

PDF PDF 3.36 MB
N432A Thermistor Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N432A Thermistor Power Meter.

技术总览 2017-04-18

PDF PDF 530 KB
N432A Thermistor Power Meter 3D Model, STEP Format
This is a STEP format 3D Model of the N432A Thermistor Power Meter.

技术总览 2015-02-16

ZIP ZIP 13.80 MB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
N432A Thermistor Power Meter - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for N432A Thermistor Power Meter

促销资料 2013-05-29

PDF PDF 1.37 MB
射频和微波功率测量的基本原理(AN 1449)
是德射频和微波功率测量的基本原理,应用指南(AN 1449-1/2/3/4)。

应用说明 2012-07-03

N432A Measurement Uncertainty Calculator
Measurement Uncertainty Calculator for the N432A Thermistor Power Meter.

分析工具 2012-03-01

XLS XLS 137 KB
N432A Thermistor Power Meter Technical Overview
This technical overview describes what is DC Self-Balancing Bridge. It also provides the Application Example and Thermistor Mount Power Sensors Compatibility for the N432A Thermistor Power Meter.

技术总览 2010-07-31

PDF PDF 990 KB
N432A Thermistor Power Meter User’s Guide
This User's Guide contains operating information, characteristics and specifications of the features and functions offered by N432AThermistor Power Meter.

用户手册 2010-05-13

Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

技术总览 2010-02-04

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

应用说明 2006-04-26

Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

应用说明 2000-10-01