这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功率计 + 功率传感器

是德科技功率计可与多种传感器结合使用(连续波、平均功率和峰值功率传感器),覆盖多个频率和功率范围,能够精确地测量射频和微波信号的功率。应用包括:测试通信基站发射机、蜂窝电话、雷达系统设备及其他设备的输出功率。

了解如何选择最适当的功率计和功率传感器:《功率计和传感器选型指南》

Microwaves and RF’s

是德科技被《Microwaves and RF》读者评选为“2013 年最佳供应商社交媒体”。这个奖项旨在表彰 2013 年在为工程师提供关键信息方面表现优异的供应商。

比较所有的功率计和功率传感器 (53)

1-12 / 12

排序:
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2019-02-13

PDF PDF 1.51 MB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
11683A Range Calibrator Operating and Service Manual
This operating and service manual contains information pertaining to incoming inspection, operation, performance tests, adjustments, and service for Model 11683A Range Calibrator.

运行手册 2017-10-31

PDF PDF 2.19 MB
11683A Option H01 Operating & Service Manual
This Option H01 manual is a Special Supplement to 11683A Operating & Service Manual.

运行手册 2017-09-08

PDF PDF 956 KB
11708A 30 dB Attenuator Pad (at 50 MHz) 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the 11708A 30 dB Attenuator Pad (at 50 MHz) Power Sensor.

技术总览 2015-01-19

PDF PDF 37 KB
11708A 30 dB Attenuator Pad (at 50 MHz) 3D Model, STEP Format
This is a STEP format 3D Model of the11708A 30 dB Attenuator Pad (at 50 MHz).

技术总览 2015-01-19

ZIP ZIP 65 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
射频和微波功率测量的基本原理(AN 1449)
是德射频和微波功率测量的基本原理,应用指南(AN 1449-1/2/3/4)。

应用说明 2012-07-03

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

应用说明 2006-04-26

功率计和传感器
功率计和传感器

产品资料 2004-02-20

pdf pdf 1.11 KB
Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

应用说明 2000-10-01

Fundamentals of RF and Microwave Power Measurements (AN 64-1A)
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1998-06-01

PDF PDF 720 KB