这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

功分器与分离器

Keysight功分器和分离器可在广泛的应用环境中使用,例如:发射线路故障测试,功率组合,信号源电平调节,比值测量,功率分离,以及需要最低插入损耗和较高端口隔离度的关键信号处理应用。

对比产品资料中的全部内容 (10)

查找产品

  • 11667A Power Splitter, DC to 18 GHz 11667A Power Splitter, DC to 18 GHz (1) 

    11667A Power Splitter, DC to 18 GHz

    The11667A is a dc to 18 GHz power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667B Power Splitter, DC to 26.5 GHz 11667B Power Splitter, DC to 26.5 GHz (1) 

    11667B Power Splitter, DC to 26.5 GHz

    The 11667B is a dc to 26.5 GHz, power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667C Power Splitter, DC to 50 GHz 11667C Power Splitter, DC to 50 GHz (1) 

    11667C Power Splitter, DC to 50 GHz

    The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757...

  • 11667L 配备 BNC 连接器的功率分离器(直流至 2 GHz) 11667L 配备 BNC 连接器的功率分离器(直流至 2 GHz) (1) 

    11667L 配备 BNC 连接器的功率分离器(直流至 2 GHz)

    The 11667L is a dc to 2 GHz, power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11636A Power Divider, DC to 18 GHz 11636A Power Divider, DC to 18 GHz (1) 

    11636A Power Divider, DC to 18 GHz

    The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications...

  • 11636B Power Divider, DC to 26.5 GHz 11636B Power Divider, DC to 26.5 GHz (1) 

    11636B Power Divider, DC to 26.5 GHz

    The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications.

  • 11636C 功率分配器,直流至 50 GHz 11636C 功率分配器,直流至 50 GHz (1) 

    11636C 功率分配器,直流至 50 GHz

    The Keysight 11636C power divider offers good matching characteristics with excellent amplitude and phase tracking, low insertion loss and SWR.

  • 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz (1) 

    87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz

    The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz (1) 

    87303C Hybrid Power Divider, 1 GHz to 26.5 GHz

    The 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz (1) 

    87304C Hybrid Power Divider, 2 GHz to 26.5 GHz

    The Keysight 87304C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.