这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

无线网络仿真器

是德科技产品为手机设计人员和制造商提供了更快的测量速度、更高的精度和出色的灵活性,使他们能够更好地测试移动设备。我们的综合测试仪涵盖所有主要的技术制式:LTE-Advanced、LTE (FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95、TIA/EIA-136、AMPS、蓝牙®、蓝牙 增强数据速率(EDR)、蓝牙 低能量、ZigBee™、无线局域网(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

此外,我们的软件产品进一步扩展了是德科技无线测试仪的功能,这些产品可以简化无线测量,自动完成耗时而复杂的测量和分析任务。软件产品适用于所有无线通信测试仪平台――自动测试蜂窝移动设备、WiMAX、LTE 和蓝牙/WLAN 设备。

是德科技系统将仪器、布线和系统硬件集成到一个机架中,可提供出色的散热性能、电力供应、人体工程学设计、安全性和机械稳定性。是德科技帮助您简化从设计到批量生产的过渡,降低测试成本,进而更快地实现盈利。

Anite 提供的相关解决方案

Anite 现在已成功融入是德科技。Anite 的设备和基础设施测试业务现在在是德科技的旗下开展工作。请了解下面关于 Anite 一致性测试工具套件、Anite SAS 互操作性测试、Propsim 信道仿真解决方案、Anite 虚拟路测工具套件和 Anite 开发工具套件的信息。有关 Anite 网络测试业务及其 Nemo 品牌解决方案的更多信息,请访问 www.anite.com 

251-275 / 414

排序:
N4010A Bluetooth Online User's Guide
Keysight N4010A Wireless Connectivity Test Set online, interactive help. Bluetooth.

用户手册 2006-09-06

Add Fast Switch Capability and Speed Improvement - E5515-90089
Install note for adding Fast Switch capability and speed improvement

安装手册 2006-08-31

PDF PDF 46 KB
E1962B/E6702B/T GPIB Syntax Guide for Rev. B.11/B.04/T.00
Printable GPIB command Syntax Guide for the cdma2000/IS-95/AMPS applications.

用户手册 2006-06-28

PDF PDF 966 KB
E1961A GPIB Syntax Guide for Rev. A.11.20
Printable GPIB command syntax guide for the AMPS/136 application.

用户手册 2006-06-28

PDF PDF 12.49 MB
E6569C Release Notes
Software release information for the E6569C wireless test manager suite.

发布说明 2006-06-08

Add additional capability to the E5515B or E5515C - E5515-90323
Installation note for adding additional capability to the E5515B or E5515C

安装手册 2006-04-26

PDF PDF 58 KB
Installing the Digital Link Sub System - E5515-90286
Install note for installing the Digital Link Sub System

安装手册 2006-04-25

PDF PDF 43 KB
Install the Host Processor Assembly - E5515-90292
Install note for installing the Host Processor Assembly

安装手册 2006-04-25

PDF PDF 45 KB
Installing the ADC Board - E5515-90290
Install note for installing the ADC Board

安装手册 2006-04-24

PDF PDF 42 KB
Component Level Information Packet

服务手册 2006-04-03

PDF PDF 20.06 MB
E1968A,E6701D/E,E6704A GPIB Syntax Guide for Rev. A.06/D.03/E.00
Printable GPIB Syntax Guide for the GSM/GPRS/EGPRS applications.

用户手册 2006-03-20

PDF PDF 1.17 MB
Add Option 002 Second Source to E5515B and E5515C - E5515-90308
Installation note for adding Option 002 Second Source to E5515B and E5515C

安装手册 2006-03-20

PDF PDF 566 KB
E6701E/E6704A GSM/GPRS/EGPRS CHM Help File for Rev E.00.08
Downloadable version of the Online User's Guide for the GSM/GPRS/EGPRS applications. (Windows Only)IMPORTANT: Save the file to your desktop. For Windows XP, right-click on the file and select Properties>>Unblock.

用户手册 2006-03-12

FILE FILE 6.45 MB
N4010A Bluetooth Tx/Rx EDR dll User's Guide
Downloadable version of the Online User's Guide for the EDR application. (Windows Only) IMPORTANT: Save the file to your desktop. For Windows XP, right-click on the file and select Properties>>Unblock.

用户手册 2005-11-28

FILE FILE 237 KB
Add Option 003 to the E5515C - E5515-90294
Install note for adding option 003 to the E5515C

安装手册 2005-11-16

PDF PDF 134 KB
Transitioning from an E1985 to an E1987A
Recommendations for going from an E1985 to an E1987A

用户手册 2005-11-02

PDF PDF 38 KB
Add Option 002 Second Source and EDGE Hardware - E5515-90309
Installation note for adding Option 002 Second Source and EDGE Hardware

安装手册 2005-03-20

PDF PDF 647 KB
Adds EGPRS capability to the E5515B and E5515C - E5515-90310
Installation note for adding EGPRS capability to the E5515B and E5515C

安装手册 2005-03-20

PDF PDF 203 KB
RF Interface Kit Removal/Installation for single or two port RF Interface Setups - E5515-90056
Installation instructions for the RF Interface Kit Removal/Installation for single or two port RF Interface Setups

安装手册 2005-03-07

PDF PDF 282 KB
Upgrade Instructions for Option 006 upgrade kit for E5515C - E5515-90212
Upgrade Instructions for Option 006 upgrade kit for E5515C

安装手册 2005-03-07

PDF PDF 351 KB
E1987A/E1985B/C/E and E6785B/C CHM Help File
Alternative to our online User's Guide, allows you to download entire documentation to your PC. Windows only.

用户手册 2005-01-18

HTML HTML 329 KB
E1968A/E6701D/E6704A CHM Help File for Rev. A.04/D.01
Downloadable version of the Online User's Guide for the GSM/GPRS/EGPRS applications. (Windows Only) IMPORTANT: Save the file to your desktop. For Windows XP, right click on the file and select Properties>>Unblock.

用户手册 2005-01-18

HTML HTML 6.01 MB
E6719B Release Notes
Software revision history for the E6719B lab application suite.

发布说明 2004-12-23

HTML HTML 4 KB
E6568B Release Notes
The latest software revision information for the E6568B Wireless Test Manager

发布说明 2004-11-12

E6564A Release Notes
The latest software revision information for the E6564A 1xEV-DO Wireless Test Manager.

发布说明 2004-11-12

以前 ... 11 12 13 14 15 16 17 下一页

相关行业和技术