这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

无线网络仿真器

是德科技产品为手机设计人员和制造商提供了更快的测量速度、更高的精度和出色的灵活性,使他们能够更好地测试移动设备。我们的综合测试仪涵盖所有主要的技术制式:LTE-Advanced、LTE (FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95、TIA/EIA-136、AMPS、蓝牙®、蓝牙 增强数据速率(EDR)、蓝牙 低能量、ZigBee™、无线局域网(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

此外,我们的软件产品进一步扩展了是德科技无线测试仪的功能,这些产品可以简化无线测量,自动完成耗时而复杂的测量和分析任务。软件产品适用于所有无线通信测试仪平台――自动测试蜂窝移动设备、WiMAX、LTE 和蓝牙/WLAN 设备。

是德科技系统将仪器、布线和系统硬件集成到一个机架中,可提供出色的散热性能、电力供应、人体工程学设计、安全性和机械稳定性。是德科技帮助您简化从设计到批量生产的过渡,降低测试成本,进而更快地实现盈利。

Anite 提供的相关解决方案

Anite 现在已成功融入是德科技。Anite 的设备和基础设施测试业务现在在是德科技的旗下开展工作。请了解下面关于 Anite 一致性测试工具套件、Anite SAS 互操作性测试、Propsim 信道仿真解决方案、Anite 虚拟路测工具套件和 Anite 开发工具套件的信息。有关 Anite 网络测试业务及其 Nemo 品牌解决方案的更多信息,请访问 www.anite.com 

1-25 / 901

排序:
M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

产品资料 2019-06-11

PDF PDF 776 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

产品资料 2019-06-10

PDF PDF 419 KB
立足现在,测试未来
立足现在,测试未来

Solution Brief 2019-06-10

Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

应用说明 2019-05-31

PDF PDF 4.82 MB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

手册 2019-05-31

PDF PDF 4.47 MB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

产品资料 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

产品资料 2019-04-24

PDF PDF 1.71 MB
Vehicle-to-Everything (V2X): Shaping the Future of Smart Mobility - White Paper
V2X, or vehicle-to-everything, is a wireless communications system that helps vehicles, roadside infrastructure, and vulnerable road users interconnect and communicate with each other. Learn more about V2X and how it is shaping smart mobility in this white paper.

应用说明 2019-04-15

PDF PDF 7.49 MB
设计与测试解决方案 汽车和能源行业
设计与测试解决方案 汽车和能源行业

电子书 2019-04-04

PDF PDF 5 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技术总览 2019-04-03

PDF PDF 3.63 MB
Keysight, Nordsys Combine V2X/C-V2X Testing Solutions

基本演示 2019-03-28

5G 将对自动驾驶系统产生何种影响
5G 将对自动驾驶系统产生何种影响

应用说明 2019-03-19

5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Solution Brief 2019-03-15

PDF PDF 2.43 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

产品资料 2019-02-07

PDF PDF 830 KB
是德科技 窄带物联网(NB-IoT):打造超连接物联网的蜂窝技术
是德科技 窄带物联网(NB-IoT):打造超连接物联网的蜂窝技术

应用说明 2019-02-02

mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Solution Brief 2019-02-01

PDF PDF 5.68 MB
E6640A EXM Wireless Test Set - Configuration Guide
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2019-01-14

E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

用户手册 2019-01-01

PDF PDF 6.36 MB
E7760B Wideband Transceiver Getting Started Guide
Safety information, basic instructions for use, operating tasks, and an introduction to the user interface and operating system.

用户手册 2019-01-01

PDF PDF 5.71 MB
Successful Deployment of eCall Live Crash Test - Case Study
Car maker successfully emulates over-the-air environments in live crash test for their emergency call in-vehicle systems, with the eCall/ERA-GLONASS conformance test solution from Keysight.

案例分析 2018-12-13

PDF PDF 5.10 MB
E7515B UXM 5G Firmware Update Tool Installation & User Guide
Instructions on how to update the firmware of E7515B UXM 5G units.

用户手册 2018-12-01

PDF PDF 1.31 MB
5G Protocol Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

手册 2018-11-30

PDF PDF 4.24 MB
5G RF/RRM Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

手册 2018-11-30

PDF PDF 2.76 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Solution Brief 2018-11-15

PDF PDF 2.89 MB
E7760A Wideband Transceiver User's Guide
Instructions on how to use the 5G test application with the E7760B Wideband Transceiver.

用户手册 2018-11-01

PDF PDF 7.51 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页

相关行业和技术