这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

无线网络仿真器

是德科技产品为手机设计人员和制造商提供了更快的测量速度、更高的精度和出色的灵活性,使他们能够更好地测试移动设备。我们的综合测试仪涵盖所有主要的技术制式:LTE-Advanced、LTE (FDD 和 TDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95、TIA/EIA-136、AMPS、蓝牙®、蓝牙 增强数据速率(EDR)、蓝牙 低能量、ZigBee™、无线局域网(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO 和 WiMAX™。

此外,我们的软件产品进一步扩展了是德科技无线测试仪的功能,这些产品可以简化无线测量,自动完成耗时而复杂的测量和分析任务。软件产品适用于所有无线通信测试仪平台――自动测试蜂窝移动设备、WiMAX、LTE 和蓝牙/WLAN 设备。

是德科技系统将仪器、布线和系统硬件集成到一个机架中,可提供出色的散热性能、电力供应、人体工程学设计、安全性和机械稳定性。是德科技帮助您简化从设计到批量生产的过渡,降低测试成本,进而更快地实现盈利。

Anite 提供的相关解决方案

Anite 现在已成功融入是德科技。Anite 的设备和基础设施测试业务现在在是德科技的旗下开展工作。请了解下面关于 Anite 一致性测试工具套件、Anite SAS 互操作性测试、Propsim 信道仿真解决方案、Anite 虚拟路测工具套件和 Anite 开发工具套件的信息。有关 Anite 网络测试业务及其 Nemo 品牌解决方案的更多信息,请访问 www.anite.com 

201-225 / 908

排序:
V9060B IQ Analyzer Online Documentation for E6650A (.chm file)
Downloadable help file for the IQ Analyzer mode of the Keysight E6650A EXF Wireless Test Set. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

帮助文件 2015-07-01

V9080B LTE Measurement Application User's and Programmer's Reference
User's information for the LTE mode of the Keysight E6650A EXF Wireless Test Set. (This is the content of the help file, presented in book form.)

用户手册 2015-07-01

PDF PDF 33.81 MB
E6650A EXF Wireless Test Set for Femtocell - Programmer's Guide
Basic SCPI programming and syntax information for the E6650A EXF wireless test set for femtocell, including program samples.

用户手册 2015-07-01

PDF PDF 809 KB
V9071B GSM/EDGE Online Documentation for E6650A (.chm file)
Downloadable help file for the GSM/EDGE mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

帮助文件 2015-07-01

E6640A EXM Wireless Test Set - Programmer's Guide
Basic SCPI programming and syntax information for the E6640A EXM Wireless Test Set, including program samples.

编程和语法指南 2015-07-01

PDF PDF 864 KB
E7515A UXM Wireless Test Set - Data Sheet
Specifications and performance parameters of the UXM Wireless Test Set

产品资料 2015-06-30

Keysight Technologies Adds New Capabilities to EXM Wireless Test Set
Announcing new WLAN 802.11ah and 802.11af capabilities for the EXM wireless test set. The EXM now supports more Internet-of-Things (IoT) wireless devices and formats in the design validation and manufacturing stages of product development.

新闻资料 2015-06-26

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新闻资料 2015-05-21

E7630A-MTP Message Editor - User’s Guide
Installation and user information for the UXM Message Editor software (E7630A-MTP)

用户手册 2015-05-12

PDF PDF 1.75 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新闻资料 2015-05-06

Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

手册 2015-05-06

PDF PDF 3.94 MB
Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2015-03-26

Performing LTE & LTE-Advanced RF Measurements with E7515A UXM Wireless Test Set - Application Note
This application note provides insights into example test procedures for RF testing of LTE and LTE-A UEs based on 3GPP TS 36.521-1 V12.2.0 (2014-06).

应用说明 2015-03-24

PDF PDF 9.75 MB
Solutions for Testing Data Throughput Performance in LTE-A User Equipment - Application Note
This application note is designed to provide into a simplified, real-world functional and RF test of LTE-A UE performance using a fast, flexible and future-ready one-box tester (OBT)

应用说明 2015-03-11

Keysight Introduces EXM Wireless Test Set Capabilities for Emerging Wi-Fi in Automotive and IOT
The capabilities were added to address the latest technology evolutions in wireless communications with support for WLAN 802.11p, 802.11ah, 802.11ac Wave 2 Measurements and Bluetooth® 4.2.

新闻资料 2015-03-04

Keysight Announces EXF for High-Volume Femtocell Mfg Test Using Qualcomm Technologies Chipset Series
Keysight Technologies, Inc. (NYSE: KEYS) today announced its E6650A EXF wireless test set for femtocell now supports high-volume manufacturing testing for Qualcomm Technologies' FSM99xx-based multi-mode enterprise and metro small cells.

新闻资料 2015-02-27

E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

产品资料 2015-02-25

PDF PDF 1.45 MB
E7515A-S01 Internal Applications Server - Installation Guide
Installation instructions for the E7515A-S01 and E7515AU-S01

安装手册 2015-02-20

PDF PDF 811 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

新闻资料 2015-02-12

Solutions for WLAN 802.11ac Manufacturing Test - Application Note
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

应用说明 2015-02-04

Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

新闻资料 2015-01-21

E1968, E6701, E6704 GSM/GPRS User's Guide
Click here to access the online User’s Guide for GSM/GPRS/EGPRS applications.

用户手册 2015-01-12

HTML HTML
E1962, E6702 cdma/IS-95/AMPS Online User's Guide
Click here to access the online User’s Guide for cdma2000/IS-95/AMPS applications.

用户手册 2015-01-12

HTML HTML
E1969 TD-SCDMA GSM Fast Switch Online User's Guide
Click here to access the online User’s Guide for the TD-SCDMA GSM Fast Switch

用户手册 2015-01-12

HTML HTML
E1966, E1976, E6706 1xEV-DO - User's Guide
Click here to access the online User’s Guide for WCDMA/HSPA applications.

用户手册 2015-01-12

HTML HTML

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页

相关行业和技术