这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued MMS Signal Analyzers

Product support information for your discontinued powermeter, digital multimeter, universal counter, microwave downconverter, and microwave transition analyzer.

  • 70100A Power Meter [已淘汰] 70100A Power Meter [已淘汰] 

    70100A Power Meter [已淘汰]

    The 70100A is a single-slot MMS power meter module with features and capabilities based on the 437B power meter (now discontinued).

  • 70110A Digital Multimeter [已淘汰] 70110A Digital Multimeter [已淘汰] 

    70110A Digital Multimeter [已淘汰]

    The 70110A digital multimeter is a 2-slot MMS module specifically designed for ATE environments.

  • 70120A Universal Counter [已淘汰] 70120A Universal Counter [已淘汰] 

    70120A Universal Counter [已淘汰]

    The 70120A universal counter was designed with ATE environments in mind.

  • 70427A 微波下变频器模块 [已淘汰] 70427A 微波下变频器模块 [已淘汰] 

    70427A 微波下变频器模块 [已淘汰]

    70427A 微波下变频器模块将微波信号转换成射频频率

  • 70820A Microwave Transition Analyzer, dc to 40 GHz [已淘汰] 70820A Microwave Transition Analyzer, dc to 40 GHz [已淘汰] 

    70820A Microwave Transition Analyzer, dc to 40 GHz [已淘汰]

    The 70820A microwave transition analyzer module is a two-channel sampler-based time-domain instrument for making stimulus-response measurements

  • 71500A Microwave Transition Analyzer [已淘汰] 71500A Microwave Transition Analyzer [已淘汰] 

    71500A Microwave Transition Analyzer [已淘汰]

    The 71500A microwave transition analyzer is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from DC to 40 GHz

  • 71707A 微波下变频器,1.5 GHz - 26.5 GHz [已淘汰] 71707A 微波下变频器,1.5 GHz - 26.5 GHz [已淘汰] 

    71707A 微波下变频器,1.5 GHz - 26.5 GHz [已淘汰]

    71707A 微波下变频器将微波信号转换成射频频率,可与 3048A 相位噪声测量系统配合使用