这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

LCR 表 + 阻抗测量产品

利用行业标准的阻抗测量仪表,创造卓越成绩

过去的半个多世纪中,惠普、安捷伦和是德科技凭借不断的技术创新,为业界贡献了卓越的阻抗分析产品。无论研发、生产、质控、进货检查或者其他应用,能够帮助客户成功完成任务是我们最大的荣耀。从阻抗分析仪到全面的测试附件,我们将一如既往地为您提供完整解决方案,满足您的需求。选择是德科技阻抗测量解决方案,实现业务成功。

寻找下一代产品?欢迎了解 E4990A 阻抗发析仪,它具有 20 Hz 至 120 MHz 的频率范围,让您可以灵活选择。

寻找行业标准的 LCR 表?欢迎了解 E4980A 和 E4980AL 精密型 LCR 表

缩小范围

去除所有优化

按内容类型

按产品类别

1-8 / 8

排序:
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

应用说明 2019-01-28

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

应用说明 2018-01-18

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

Materials Measurement: Soil Materials - Application Brief
Soil materials such as rocks or clay also have electrical properties in addition to the mechanical properties as with other substances.

应用说明 2014-11-05

PDF PDF 925 KB
Materials Measurement: Liquid Materials - Application Brief
This application brief provides the solutions for measuring dielectric properties of liquid materials.

应用说明 2014-08-04

PDF PDF 1.24 MB
Materials Measurement: Dielectric Materials - Application Brief
This application brief provides the solutions for measuring dielectric materials.

应用说明 2014-07-17

PDF PDF 935 KB
Materials Measurement: Magnetic Materials - Application Brief
This application brief provides the solutions for measuring magnetic materials.

应用说明 2014-07-17

PDF PDF 1.08 MB
E4990A Impedance Analyzer Migration Guide from 4294A
This migration guide describes the difference between the E4990A and 4294A impedance analyzers.

应用说明 2014-06-15

XLS XLS 40 KB