这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

LCR 表 + 阻抗测量产品

利用行业标准的阻抗测量仪表,创造卓越成绩

过去的半个多世纪中,惠普、安捷伦和是德科技凭借不断的技术创新,为业界贡献了卓越的阻抗分析产品。无论研发、生产、质控、进货检查或者其他应用,能够帮助客户成功完成任务是我们最大的荣耀。从阻抗分析仪到全面的测试附件,我们将一如既往地为您提供完整解决方案,满足您的需求。选择是德科技阻抗测量解决方案,实现业务成功。

寻找下一代产品?欢迎了解 E4990A 阻抗发析仪,它具有 20 Hz 至 120 MHz 的频率范围,让您可以灵活选择。

寻找行业标准的 LCR 表?欢迎了解 E4980A 和 E4980AL 精密型 LCR 表

1-25 / 91

排序:
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

应用说明 2019-01-28

是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

产品资料 2018-11-22

PDF PDF 8.43 MB
E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

配置指南 2018-08-01

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Solution Brief 2018-04-27

E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

参考指南 2018-03-20

PDF PDF 419 KB
Performing Impedance Analysis with the E5061B ENA Vector Network Analyzer - Application Note
This application note describes five common impedance analysis approaches used with impedance analyzers and network analyzers. It also describes how and when to use the E5061B for impedance analysis.

应用说明 2018-03-02

PDF PDF 2.10 MB
~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

Solution Brief 2018-02-22

2.6-110GHz, Frequency change method, Dk/Df Measurement for Radar cover/Emblem for Automotive
KEYCOM Corp.

Solution Brief 2018-01-22

Resonance Method Strip Line Type, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

Solution Brief 2018-01-22

From 100kHz to 20GHz Magnetic Property Characteristic(permeability µr' and others)Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

18-140GHz Sheet, Ultra-thin Sheet Permittivity and Dielectric Loss Tangent Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

应用说明 2018-01-18

E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

安装手册 2017-12-18

PDF PDF 1.84 MB
Keysight E5061B 网络分析仪
Keysight E5061B 网络分析仪

促销资料 2017-11-28

PDF PDF 870 KB
是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器
是德科技 使用网络和阻抗分析仪评测 13.56 MHz RFID 标签和 阅读器/记录器

应用说明 2017-11-27

使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应
使用 Keysight E5061B 低频 — 射频网络分析仪 测量频率响应

应用说明 2017-11-27

是德科技 使用网络分析仪进行时域分析
是德科技 使用网络分析仪进行时域分析

应用说明 2017-11-27

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

是德科技利用Keysight ENA 系列网络分析仪进行无线充电(WPT)测量
是德科技利用Keysight ENA 系列网络分析仪进行无线充电(WPT)测量

应用说明 2017-11-24

Keysight E5061B-3L5 LF-RF配有选件 005 阻抗分析功能的网络分析仪
Keysight E5061B-3L5 LF-RF配有选件 005 阻抗分析功能的网络分析仪

产品资料 2017-11-23

德科技E4991B 阻抗分析仪
德科技E4991B 阻抗分析仪

手册 2017-11-23

PDF PDF 3.47 MB
是德科技使用 E5061B 低频-射频网络分析仪测量直流-直流转换器和 PDN
是德科技使用 E5061B 低频-射频网络分析仪测量直流-直流转换器和 PDN

应用说明 2017-11-23

是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
是德科技E4991B 阻抗分析仪
是德科技E4991B 阻抗分析仪

配置指南 2017-11-23

1 2 3 4 下一页