这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

LCR 表 + 阻抗测量产品

利用行业标准的阻抗测量仪表,创造卓越成绩

过去的半个多世纪中,惠普、安捷伦和是德科技凭借不断的技术创新,为业界贡献了卓越的阻抗分析产品。无论研发、生产、质控、进货检查或者其他应用,能够帮助客户成功完成任务是我们最大的荣耀。从阻抗分析仪到全面的测试附件,我们将一如既往地为您提供完整解决方案,满足您的需求。选择是德科技阻抗测量解决方案,实现业务成功。

寻找下一代产品?欢迎了解 E4990A 阻抗发析仪,它具有 20 Hz 至 120 MHz 的频率范围,让您可以灵活选择。

寻找行业标准的 LCR 表?欢迎了解 E4980A 和 E4980AL 精密型 LCR 表

1-25 / 457

排序:
是德科技 信号分析测量基础原理
是德科技 信号分析测量基础原理

应用说明 2019-03-14

是德科技基础仪器
是德科技基础仪器

手册 2019-02-20

PDF PDF 9 MB
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

应用说明 2019-01-28

是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

产品资料 2018-11-22

PDF PDF 8.43 MB
E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

配置指南 2018-08-01

Keysight 16198A Bottom Electrode SMD Test Fixture
Keysight 16198A Bottom Electrode SMD Test Fixture

用户手册 2018-07-06

16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual
16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual

用户手册 2018-07-01

PDF PDF 1.73 MB
16334A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16334A. It provides a product overview, specifications, typical characteristics, operation, and service information.

用户手册 2018-07-01

PDF PDF 811 KB
E4982A LCR Meter 1 MHz to 300 MHz/500 MHz/1 GHz/3 GHz - Data Sheet
This literature is a data sheet of the E4982A. It describes the technical specifications of the E4982A.

产品资料 2018-06-26

PDF PDF 3.48 MB
Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Solution Brief 2018-04-27

E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

产品资料 2018-04-13

E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

参考指南 2018-03-20

PDF PDF 419 KB
Performing Impedance Analysis with the E5061B ENA Vector Network Analyzer - Application Note
This application note describes five common impedance analysis approaches used with impedance analyzers and network analyzers. It also describes how and when to use the E5061B for impedance analysis.

应用说明 2018-03-02

PDF PDF 2.10 MB
~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

Solution Brief 2018-02-22

E4980A/E4980AL Precision LCR Meters - Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the E4980A Precision LCR Meter.

配置指南 2018-02-14

PDF PDF 926 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促销资料 2018-02-08

PDF PDF 986 KB
18-140GHz Sheet, Ultra-thin Sheet Permittivity and Dielectric Loss Tangent Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

Resonance Method Strip Line Type, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

Solution Brief 2018-01-22

2.6-110GHz, Frequency change method, Dk/Df Measurement for Radar cover/Emblem for Automotive
KEYCOM Corp.

Solution Brief 2018-01-22

Capacitance Method, Plate, Liquid, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

Solution Brief 2018-01-22

From 100kHz to 20GHz Magnetic Property Characteristic(permeability µr' and others)Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

应用说明 2018-01-18

E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

安装手册 2017-12-18

PDF PDF 1.84 MB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

手册 2017-12-05

PDF PDF 3.71 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页