这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

频率计数器产品

是德科技是技术领先的频率计数器厂商
为什么?因为我们能够提供性能和可靠性都非常出色的各种时间和频率测量仪器。

推出新型 350 MHz 53200 系列射频和通用频率计数器/计时器
出色的速度、分辨率和精度远非全部优势……请点击下面的产品链接,了解详细信息。

比较所有的频率计数器产品 (13)

查找频率计数器产品

101-125 / 150

排序:
Fast Characterization of Pulse-Width Encoded Data (AN 1200-5)
The built in fast histogram capability of the Keysight 53310A is a simple and easy way to analyze pulse width encoded data. In less than a second, it takes a hundred thousand pulse width measurements, rearranges the measurements in value order, then displays how often a given value occurred.

应用说明 2000-08-01

53310A Data Sheet (136 KB)

产品资料 2000-08-01

PDF PDF 136 KB
Direct Characterization of Motion Control Systems (AN 1200-2)
This Application Brief is one of a series. It demonstrates how the Keysight 53310A makes it easy to capture and view velocity profiles, without the need for an external controller.

应用说明 2000-08-01

VCO Step Response Analysis Made Easy (AN 1200-3)
The Keysight 53310A allows for an easy-to-use single pass technique for displaying the VCO's output frequency versus time. It makes rapid, high resolution frequency measurements in a back-to-back manner. This yields a full analysis of a VCO's step response in a single pass. For applications that...

应用说明 2000-08-01

Automatic Frequency Settling time Measurement Speeds Time-to-Market for RF Designs (AN 1275)
This Application Note addresses considerations for the RF designer. It presents the Keysight 53310A with Option 031, which was developed specifically for digital RF communications measurement needs, offering significant advantages over past techniques.

应用说明 2000-07-01

PDF PDF 158 KB
53131A/132A Universal Counter Operating Guide
53131-90055; Contains a quick reference guide, getting started guide, front panel operation, and specifications.

用户手册 1999-10-01

PDF PDF 2.33 MB
4 Hints for Making Better Microwave Counter Measurements
This Product Note provides four pertinent hints for making better microwave counter measurements, describes the advantages of using a microwave counter, and deals with the unique measurement problems created by the advancement in counter technology.

应用说明 1998-09-01

5334B Brochure

手册 1998-05-01

PDF PDF 1.93 MB
E1725C/E1741A Time Interval Analyzer - Getting Started Guide
Part Number: E1725-90011 (Apr98). The E1725C is a discontinued product; this manual is provided for information only.

迅速开始指南 1998-04-01

PDF PDF 612 KB
E1747A Timing Pattern Analysis Software User Guide
Part Number: E1725-90013 (Apr98). The E1747A is a discontinued product; this manual is provided for information only.

用户手册 1998-04-01

PDF PDF 355 KB
E1725C/E1740A Time Interval Analyzer - Getting Started Guide
Part Number: E1725-90012 (Apr98). The E1725C is a discontinued product; this manual is provided for information only.

迅速开始指南 1998-04-01

PDF PDF 675 KB
Fundamentals of Microwave Frequency Counters (AN 200-1)
This somewhat lengthy, classic Application Note addresses the microwave counter designer's need for down-conversion techniques. It describes and compares techniques and outlines additional considerations in choosing a microwave counter. Includes some applications of the Keysight 5342A.

应用说明 1997-05-01

PDF PDF 219 KB
5350/51/52B Operating Manual - Jan96
05350-90052. The 5350 series of counters are discontinued, and this manual is provided for information only.

运行手册 1996-01-01

PDF PDF 6.42 MB
5347A/48A Microwave Counter/Power Meter Operating and Programming Manual
Part Number: 05348-90025 (Dec95). The 5347A/48A is a discontinued product; this manual is provided for information only.

运行手册 1995-12-01

PDF PDF 7.65 MB
5370B Universal Time Interval Counter Operating and Service Manual
Part Number: 05370-90031 (Oct95). The 5370B is a discontinued product; this manual is provided for information only.

运行手册 1995-10-01

PDF PDF 51.61 MB
5371A Frequency and Time Interval Analyzer Programming Manual
Part Number: 05371-90032 (Jun95). The 5371A is a discontinued product; this manual is provided for information only.

编程和语法指南 1995-06-01

PDF PDF 18.84 MB
E1740A Time Interval Analyzer User Guide
Part Number: E1740-90005 (Jun94). The E1740A is a discontinued product; this manual is provided for information only.

用户手册 1994-06-01

PDF PDF 11.57 MB
5334A/B Universal Counter Operating and Programming Manual
Part Number: 05334-90047 (Dec93). The 5334A and 5334B are obsolete products; this manual is provided for information only.

运行手册 1993-12-01

PDF PDF 7.77 MB
5314A Operation and Service Guide - Sept93
05314-90015. The 5314A is a discontinued product, and this manual is provided for information only.

用户手册 1993-09-01

PDF PDF 5.10 MB
5335A Universal Frequency Counter Operating and Service Manual (Addendum SN>2424A06001)
05335-90021 (July 1993) The 5335A Universal Frequency Counter is a discontinued product. This manual is provided for information only.

用户手册 1993-07-01

PDF PDF 4.33 MB
53310A Modulation Domain Analyzer Service Manual
Part Number: 53310-90029 (Nov92). This service manual is provided for information only. The 53310A is no longer sold by Keysight.

服务手册 1992-11-01

PDF PDF 7.85 MB
53310A Modulation Domain Analyzer Operating Manual
Part Number: 53310-90037 (Nov92). This operating manual is provided for information only. The 53310A is no longer sold by Keysight.

运行手册 1992-11-01

PDF PDF 4.89 MB
5372A Frequency and Time Interval Analyzer Programming Manual
Part Number: 05372-90036 (Oct92). The 5372A is a discontinued product; this manual is provided for information only.

编程和语法指南 1992-10-01

PDF PDF 12.56 MB
5373A Modulation Domain Pulse Analyzer Application Guide
Part Number: 05373-90005 (May92). The 5373A is a discontinued product; this manual is provided for information only.

用户手册 1992-05-01

PDF PDF 4.82 MB
5372A Option 40 Jitter Spectrum Analysis User Guide
Part Number: 05372-90032 (Aug91). The 5372A is a discontinued product; this manual is provided for information only.

用户手册 1991-08-01

PDF PDF 4.14 MB

以前 1 2 3 4 5 6 下一页