这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

比较产品

定向耦合器和定向桥

查看产品详情

价格如有变更,恕不另行通知。

选择特性

17 / 17 符合的产品

排序:
产品 Connector Type Connector Type Maximum Frequency Coupler Type Nominal Coupling 频率范围
86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz 86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz

基本配置价格: US$ 1,999

如何购买或租赁

Type-N
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz to 6 GHz
86205B 射频桥,50 Ω,300 kHz 至 3 GHz 86205B 射频桥,50 Ω,300 kHz 至 3 GHz

基本配置价格: US$ 2,962

如何购买或租赁

3.5 mm
  • APC-7
3 GHz to 6 GHz Directional Bridge 18 dB 300 kHz to 3 GHz
86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz 86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz

基本配置价格: US$ 2,459

如何购买或租赁

Type-N
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz to 3 GHz
772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz 772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz

基本配置价格: US$ 6,686

如何购买或租赁

Type-N, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Dual Directional Coupler 20 dB 2 GHz to 18 GHz
775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [已停产] 775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [已停产]

基本配置价格: 不适用

Type-N
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 450 MHz to 940 MHz
776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [已停产] 776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [已停产]

基本配置价格: 不适用

Type-N
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 940 MHz to 1.9 GHz
777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [已停产] 777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [已停产]

基本配置价格: 不适用

Type-N
  • Type-N
3 GHz to 6 GHz Dual Directional Coupler 20 dB 1.9 GHz to 4 GHz
778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [已停产] 778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [已停产]

基本配置价格: 不适用

Type-N, APC-7
  • Type-N
  • APC-7
< 3 GHz Dual Directional Coupler 20 dB 100 MHz to 2 GHz
773D Coaxial Directional Coupler, 2 GHz to 18 GHz 773D Coaxial Directional Coupler, 2 GHz to 18 GHz

基本配置价格: US$ 3,148

如何购买或租赁

Type-N, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Single Directional Coupler 20 dB 2 GHz to 18 GHz
87300B Coaxial Directional Coupler, 1 GHz to 20 GHz 87300B Coaxial Directional Coupler, 1 GHz to 20 GHz

基本配置价格: US$ 956

如何购买或租赁

SMA
  • SMA
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz to 20 GHz
87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz 87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz

基本配置价格: US$ 1,597

如何购买或租赁

3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz to 26.5 GHz
87300D Coaxial Directional Coupler, 6 to 26.5 GHz 87300D Coaxial Directional Coupler, 6 to 26.5 GHz

基本配置价格: US$ 1,339

如何购买或租赁

3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 6 GHz to 26.5 GHz
87301B Coaxial Directional Coupler, 10 to 46 GHz 87301B Coaxial Directional Coupler, 10 to 46 GHz

基本配置价格: US$ 2,111

如何购买或租赁

2.92 mm
  • 2.92 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz to 46 GHz
87301C Coaxial Directional Coupler, 10 to 50 GHz 87301C Coaxial Directional Coupler, 10 to 50 GHz

基本配置价格: US$ 2,197

如何购买或租赁

2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz to 50 GHz
87301D Coaxial Directional Coupler, 1 GHz to 40 GHz 87301D Coaxial Directional Coupler, 1 GHz to 40 GHz

基本配置价格: US$ 2,317

如何购买或租赁

2.4 mm, 2.92 mm
  • 2.92 mm
> 26.5 GHz to 40 GHz Single Directional Coupler 13 dB 1 GHz to 40 GHz
87301E CW 功率传感器 87301E CW 功率传感器

基本配置价格: US$ 2,217

如何购买或租赁

2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 2 GHz to 50 GHz
87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz 87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz

基本配置价格: US$ 1,904

如何购买或租赁

SMA 不适用 > 12 GHz to 18 GHz 90 degree Hybrid Coupler 3 dB 1 GHz to 18 GHz