这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

数字多用表附件

为您的数字万用表配备高质量的附件。是德提供从测试引线到 kelvin 探头套件的各种高质量数字万用表附件,为进行高质量的数字万用表测量铺平了道路。您需要随身携带数字万用表吗?我们提供各种运输箱和运输袋,让数字万用表可以与您如影随形。

  • 手持数字万用表电脑连接电缆 手持数字万用表电脑连接电缆 

    手持数字万用表电脑连接电缆

    用于手持数字万用表的远程接口连接附件。

  • 机箱、工具袋和机架安装套件 机箱、工具袋和机架安装套件 

    机箱、工具袋和机架安装套件

    机箱、工具袋和机架安装套件

  • 温度传感器和探头 温度传感器和探头 

    温度传感器和探头

    温度探头、表面传感器、热敏电阻和热电偶套件

  • 端子盒和“校准短块(Calibration Shorting Blocks)” 端子盒和“校准短块(Calibration Shorting Blocks)” 

    端子盒和“校准短块(Calibration Shorting Blocks)”

    快速连接/断开端子盒、34420A低热输入连接器和校准短路器

  • 万用表测试引线和探头 万用表测试引线和探头 

    万用表测试引线和探头

    无论您想要测量什么对象,是德都能为您提供全面的测试引线和探头以供选择。

  • DMM 电源适配器 DMM 电源适配器 

    DMM 电源适配器

    用于数字万用表的电源适配器

  • 34398A RS-232 电缆,9 针(阴头)至 9 针(阴头) 34398A RS-232 电缆,9 针(阴头)至 9 针(阴头) 

    34398A RS-232 电缆,9 针(阴头)至 9 针(阴头)

    Keysight 34398A 是 9 针(阴头)至 9 针(阴头)RS-232 电缆。标准 RS-232 电缆比较常见,但使用则相对繁琐。

  • U1115A Remote Logging Display U1115A Remote Logging Display 

    U1115A Remote Logging Display

    • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
    • View readings of up to 4 handheld meters simultaneously
    • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter

  • U1117A IR-to-Bluetooth® Adapter (Class 1) U1117A IR-to-Bluetooth® Adapter (Class 1) 

    U1117A IR-to-Bluetooth® Adapter (Class 1)

    • Up to 100-meters operating range (Bluetooth Class 1)
    • Compatible with iOS/ Android based smart devices
    • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
       

  • U1118A 无线组合套件 U1118A 无线组合套件 

    U1118A 无线组合套件

    • 包括 U1117A 红外-蓝牙®适配器和 U1115A 远程显示器
    • 查看和记录手持式数字万用表(DMM)或钳形表的测试测量数据
    • 测量距离增至 100 米*
    • 同时查看最多 4 个手持式仪表的读数
    • 60,000 个点间隔记录
     

  • U1175A Soft Carrying Case, 4-5/7 In. D, Black U1175A Soft Carrying Case, 4-5/7 In. D, Black 

    U1175A Soft Carrying Case, 4-5/7 In. D, Black

    • 85 mm (D) x 120mm (W) x 290 mm (H)

  • U1176A 3 英寸 LED 探头夹具灯 U1176A 3 英寸 LED 探头夹具灯 

    U1176A 3 英寸 LED 探头夹具灯

    用于数字万用表测试探头的 3 英寸夹式 LED 手电筒可提高可见度

  • U1177A 红外(IR)至蓝牙®适配器 U1177A 红外(IR)至蓝牙®适配器 

    U1177A 红外(IR)至蓝牙®适配器

    Keysight Wireless Remote Connectivity solution allow user to perform remote measurements and data logging with as many as three Keysight handheld digital multimeter at the same time.

  • U1179A 用于 U1240 系列手持式数字万用表的 IR 连通性支架 U1179A 用于 U1240 系列手持式数字万用表的 IR 连通性支架 

    U1179A 用于 U1240 系列手持式数字万用表的 IR 连通性支架

    用于 U1240 系列手持式数字万用表的 IR 连通性支架

  • U1593A Protective Rubber Sleeve U1593A Protective Rubber Sleeve 

    U1593A Protective Rubber Sleeve

    • For use with U1450A/60A Series insulation resistance tester
    • Snap-on holster absorbs shocks and protects the tester
    • Includes built-in stand
       

  • U1594A Hard Carrying Case U1594A Hard Carrying Case 

    U1594A Hard Carrying Case

    • Hard carrying case with two compartments for U1450A/60A Series Insulation Resistance Tester.
    • Dimension 13.8x11.4x3.9”

  • U1595A Rugged Carrying Case U1595A Rugged Carrying Case 

    U1595A Rugged Carrying Case

    • High quality hard carrying case, able to hold handheld digital multimeters, clamp meter and accessories.

  • U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series 

    U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series

    • Add-on kit (without teaching slides) for users of IoT fundamentals, systems design, and wireless communications applied courseware

  • U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series 

    U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series

    • Add-on kit for users of IoT fundamentals, systems design, and wireless communications applied courseware

  • U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series 

    U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series

    • Add-on kit (without teaching slides) for users of IoT fundamentals, systems design, and sensors and power management applied courseware

  • U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series 

    U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series

    • Add-on kit for users of IoT fundamentals, systems design, and sensors and power management applied courseware

  • U3801A 物联网基础知识应用课件,仅包括培训套件 U3801A 物联网基础知识应用课件,仅包括培训套件 

    U3801A 物联网基础知识应用课件,仅包括培训套件

    • 针对整个学期物联网基础知识实验课程的现成教学套件,包括 12-18 小时的实验教学。

  • U3802A 物联网基础知识应用课件,配有培训套件和教学幻灯片 U3802A 物联网基础知识应用课件,配有培训套件和教学幻灯片 

    U3802A 物联网基础知识应用课件,配有培训套件和教学幻灯片

    • 针对整个学期物联网基础知识课程的现成教学套件,包括 36 小时的课堂教学和 12-18 小时的实验教学。

  • U3803A 物联网系统设计应用课件,仅包括培训套件 U3803A 物联网系统设计应用课件,仅包括培训套件 

    U3803A 物联网系统设计应用课件,仅包括培训套件

    • 针对整个学期物联网系统设计实验课程的现成教学套件,包括 18-21 小时的实验教学。

  • U3804A 物联网系统设计应用课件,包括培训套件和教学幻灯片 U3804A 物联网系统设计应用课件,包括培训套件和教学幻灯片 

    U3804A 物联网系统设计应用课件,包括培训套件和教学幻灯片

    • 针对整个学期物联网系统设计课程的现成教学套件,包括 36 小时的课堂教学和 12-18 小时的实验教学。

  • U3805A IoT Wireless Communications Applied Courseware, with Training Kit only U3805A IoT Wireless Communications Applied Courseware, with Training Kit only 

    U3805A IoT Wireless Communications Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT wireless communications lab course
    • Covers 24 hours of lab sessions

  • U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides 

    U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT wireless communications course
    • Covers 36 hours of classroom sessions and 24 hours of lab sessions

  • U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only 

    U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT sensors and power management lab course
    • Covers 18 hours of lab sessions

  • U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides 

    U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT sensors and power management course
    • Covers 36 hours of classroom sessions and 18 hours of lab sessions

  • U5403A Remote Test Probe U5403A Remote Test Probe 

    U5403A Remote Test Probe

    • CAT III 1000V/ 600V rated, 15A
    • 1.1 meters in length
    • 19-mm and 4-mm probe tips

  • U5404A Remote Switch Probe U5404A Remote Switch Probe 

    U5404A Remote Switch Probe

    • Remote switch and adapter
    • 18 mm test probes
    • 4 mm test probes
       

  • Y1133A Low-thermal External Digital Multimeter Scanning Kit Y1133A Low-thermal External Digital Multimeter Scanning Kit 

    Y1133A Low-thermal External Digital Multimeter Scanning Kit

    The Keysight Y1133A Low-thermal external multimeter scanning kit enables system-level scanning and measurements between standalone Keysight multiplexers and digital multimeters(DMMs)