这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

平面掺杂势垒检波器

是德检波器针对频率和温度提供非常平坦的频率响应曲线,并显示具有极低结电容的平方律响应曲线。 目前仅有是德提供平面掺杂势垒检波器。

比较所有的平面掺杂势垒检波器 (6)

查找产品

  • 8471D Planar-Doped Barrier Diode Detector,  100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz (1) 

    8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz

    The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz.

  • 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz (1) 

    8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz

    The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz.

  • 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz (1) 

    8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

    The Keysight 8473D is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element

  • 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz (1) 

    8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz

    The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz (1) 

    8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

    The Keysight 8474C is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474E Planar-Doped Barrier Diode Detector, 0.01 - 50 GHz 8474E Planar-Doped Barrier Diode Detector, 0.01 - 50 GHz (1) 

    8474E Planar-Doped Barrier Diode Detector, 0.01 - 50 GHz

    he Keysight 8474E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.