这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

端子(负载)

无论是宽带还是窄带测量仪器,负载都是一种使用广泛的附件。是德科技固定和滑动负载系列包括通用级负载,以及作为校准标准件使用的负载。

比较所有负载 (12)

查找负载

1-11 / 11

排序:
Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

促销资料 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

技术总览 2011-06-27

PDF PDF 266 KB
11593A BNC Termination, 50 Ohm Operating Note

用户手册 2009-02-01

PDF PDF 389 KB
Keysight 909C精密同轴终端负载

产品资料 2006-02-01

Keysight 909F精密同轴终端负载

产品资料 2006-02-01

Keysight 909E精密同轴终端负载

产品资料 2006-02-01

909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

运行手册 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

用户手册 2004-07-15

PDF PDF 317 KB
8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

安装手册 2002-05-07

Solving Difficult Cable Measurements
will help you achieve accurate cable measurements with use of new measurement techniques.

应用说明 2001-04-16

909D Coaxial Termination Data Sheet

产品资料 1998-08-01

PDF PDF 51 KB